Search Results for milコネクタ 10p
PS SERIES PSMDU48P200-X - Amphenol Socapex
IAW MIL-STD-704F No damage due to overvoltage transients IAW: MIL-STD-1275A (100 V for 50 ms) MIL-STD-704A (80 V for 0.1 s) DC Output Voltage range: 3.3 to 50 V DC Current range: 0 to 20 A Power range: 0 to 200 W Isolation Input to Output: 200 V DC Input to Case: 200 V DC Output to Case: 100 V DC Line/Load regulation
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
and test methods are per MIL-PRF-23648. Thermistor Series GC11 GC14 GC16 Body Dimensions Maximum Diameter 0.012” 0.016” 0.017” Maximum Length 0.024” 0.032” 0.034” Lead Wires Nominal Diameter 0.0012” Minimum Lead Length 0.156” for adjacent cut 0.312” Lead Material Platinum alloy Available Cuts “K” adjacent “P” opposite ...
SIM2B45KG - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853 Particularly suitable for the use of SIM modules with angled PCB contacts
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
Plug Clicker nut 2 Modules Metallic Standard Bright nickel Polarization ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
PRODUCT DATA DRAWING DATE APPROVED - amphenol.co.jp
5) surface roughness 63 emil-std-10. dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx smpm female r/a to smpm female r/a for .085 cable assembly
SIM2N84V - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Space saving | Sealing | Modularity | Shielding.
DC/DC POWER SUPPLY - Amphenol Socapex
Designed to meet MIL -STD-461F: CE102, CS101, CS114, CS115, CS116, RE102, RS101, RS103 Ripple and Noise 100 -150mV p-p, typical (max. 1%) without external capacitance. Turn on Transient No Voltage over shoot during power on. Protections *** Input • Inrush Current Limiter Peak value of 6 x I nom for inrush currents lasting over 50µs. • Output
DESCRIPTION - Amphenol Socapex
CS CHARACTERISTI TECHNICAL 10 A 1,7 minimum 6 minimum 1,75 25 A 3,1 minimum 8 minimum 5,1 50 A 4 minimum 10 minimum 9 Contact Solder bucket Solder bucket Max wire cross. section
Amphenol High Tension Connectors AMHTC Series
Amphenol R 100 Amphenol High Tension Connectors AMHTC Series Contact Size Special Pin IZUMI EP-510 AMET-HTCSP AMLM AMPF AMET-JC4/0 AMET-JC4/0 AMET-HTCSP AMET-SLLM HLLM SLLM HLPF SLPF IZUMI EP-510
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
ASRN7A12S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 2
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
Miniature Portable Communication - アンフェノールジャパン ...
• Anodize Coating, MIL-A-8625, Type II, Class 2 STANDARDS • MIL-STD-461E, MIL-STD-810F/G/GM, IP68 VOLTAGE OPERATION • 5VDC (USB) INPUT, on Port Number 1 PRODUCT DESCRIPTION Amphenol's RES-SMARTUSB is a communication grid solution combined with LAN, USB and serial communication for supplying full communication to foot and dismounted ...
75P CLAMP - amphenol-airlb.de
Band: PEEK per Mil-P-46183 Type I Cushion: See Cushion Material Codes on next pg. Environmental Operating Temperature: -55°C to 70°C Temperature Variation per RTCA DO-160G, Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical
REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION - DCN 46701 08/17 GPF
mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7029-2558-2560 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization B Serie3