Search Results for milコネクタ 10p
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - NRN 37567 08/12 STW
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1211-66198-66199 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave ...
Receptacle Standard 2 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Customer Name: Amphenol Military High Speed 461138 ... - Amphenol Aerospace
Rapid Decompression Test Report . On . Avionics Switch . Part Number: CF 020400-062 . Customer Name: Amphenol Military High Speed Customer P.O.: 461138 Date of Report: December 15, 2022 Test Report No.: R-18001 Test Start Date: December 7, 2022 Test Finish Date: December 7, 2022 Lead Env.
1900ND04P2B00E - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 21 pin contacts #16 Fitted with pin polarizers With not mounted polarizers, with contacts (version 2)
00190104100 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization N Serie3
ASRN7A13P - Amphenol Air LB
Plug ASR Metallized 10 pin contacts size 22 (A1) Polarizing 3
33516057303 - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Weight saving. Applications.
ASRN7A11P - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
ASRN7A22S - Amphenol Air LB
Plug ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 2
SIM2D84K - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Space saving | Sealing | Modularity | Shielding.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
ASRN7A12S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 2
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
ASRN7A12P - Amphenol Air LB
Plug ASR Metallized 10 pin contacts size 22 (A1) Polarizing 2
1900ND03S2A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.