Search Results for mil-c-5015-7 pin
6.0 ± 0 - SV Microwave
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMPS Size 16 Pin 6" Cable
丸型コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
ms シリーズ (mil-dtl-5015) 航空宇宙,産業機器. ac シリーズ. 航空宇宙,産業機器. 97 シリーズ. 丸型. 産業機器. ネプチューン. 航空宇宙. クラスl mil-dtl-22992. 航空宇宙. mil-dtl-22992 qwld. 航空宇宙. qwl シリーズ. 航空宇宙,産業機器. gt シリーズ (vg95234準拠) 丸型. 航空 ...
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
7) remove all burrs unless otherwise specified 95077 sf2990-6005 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10.
Commercial Aerospace | Markets - Amphenol
The size 8, 10, and 12 concentric twinax contacts were developed for applications that require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance D38999 Series III connector with its fully scoop-proof feature of recessed pins.
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
ACU-X20-N2 - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 2 RET
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
TITLE
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
7) remove all burrs unless otherwise specified 95077 sf8016-6404 cage code within .005 t.i.r. west palm beach, fl 33409 ... proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 3) break corners ...
B285 Medium Chirp, 1kW, w/ FB, Navico BL, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 457 m (1500') Medium frequency: 85 to 135 kHz
GigaBlox Nano | Super Small Form Switches | Integrated Solutions ...
4 x 10/100/1000M (10/100/1000BASE-T) non-blocking ethernet ports; Input voltage range from 5.1V to 60V-20°C to 80°C Operation Range; 26 mm x 26 mm board size
Receptacle, Front Panel-Mount | aldenproducts.com - Amphenol Alden
Subscribe to Receptacle, Front Panel-Mount ©2024 Amphenol Alden Products | Medical Connector Solutions. Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000 | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
SENSORS FOR SEMICONDUCTOR MANUFACTURING - PCB
1/4-28 4-pin connector. LOW OUTGASSING TRIAXIAL ICP ... Temperatures up to 400 °F (204 °C) INDUSTRIAL QUARTZ ICP ...
HYPR BUSS ATP - amphenol.co.jp
ATP04-6PB-BUS 6 Position, HYPERBUSS™ ATP, Receptacle, (1) 6 Pin, Buss, Keyed B, Black 12 25A (150A Total) *Maximum current rating is the total amperage for the buss: 6 Position Plug Mating Options (More mating options available at : www.amphenol-sine.com) Pin Layout Part Number Description:
MIL-C-5015 DL Class > MIL-C-5015 | 암페놀-대신전자정밀 (주)
MIL-C-5015. MIL-C-5015 DL Class. DL Series are highly reliable circular connectors (wire soldering type) approved by TUV satisfying European safety standards and UL standards. They feature IP67 class water and dust proof, when mated and a protective earth circuit with first mate break grounding contacts.
Ground Plane Antennen GP 450 B - AMPHENOL PROCOM
1.7:1: Bandbreite: 90 MHz: Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) HCM-Code(s) HCM00ND00, 030DE00: Mechanisch DE; Anschlusstyp: 0.5 m tail of RG 213 terminated with an N(f) connector: Materialien: Black anodized, corrosion-resistant aluminium: Farbe: Schwarz: Windbereich: 0.019 sq. m: Windlast: 22 ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
7) remove all burrs unless otherwise specified 95077 sf1122-6034 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code n/a interpret dimensions and tolerances sv microwave, inc is prohibited. surface area: mil-std-10. per asme y14.5m - 1994
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.