Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
The AUAV Series is a dual-sensor solution for UAVs, combining a high-accuracy differential pressure sensor (airspeed) and a barometric pressure sensor (altitude) in one compact package. Dual ASIC compensation enables 18-bit precision for simultaneous airspeed and altitude measurement in drone and aerospace applications.
Bantam is a high-performance circular connector product range developed for aerospace applications where electrical performance must be met with affordability. High mating cycles along with excellent shell-to-shell electrical bonding for EMI are the benchmark of rugged connectors. Bantam provides a solution that meets your budget and performance goals.
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.
Amphenol CDI Between-Series RF Adapters ensure dependable cross-compatibility between RF systems, delivering high-performance solutions for mission-critical applications. Ideal for aerospace, military, space, and industrial environments, these adapters feature low insertion loss, strong shielding against interference, and precision-machined construction for long-term durability.
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz.
SV Microwave expands its BMB product offering with the latest line of between-series RF adapters, developed to support the testing and calibration of SOSA-aligned open systems. With the recent adoption of BMB Size 8 D38999 contacts into the latest SOSA technical standard, these adapters provide a reliable solution for verifying RF performance.
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.
The BNC product family features a bayonet-style connector allowing for quick connect and disconnect with a positive locking mechanism. Mating is achieved with just a quarter-turn of the coupling nut. With a classic, dependable design, BNCs are suited to accommodate a large variety of RG and industry standard cables, in a variety of termination styles.
Amphenol SOCAPEX offers a wide range of board to board (PCB) & board to cable connectors. Our solutions cover different types of technologies using copper and/or fiber optic are proposed as high pin count connector or high speed solutions. Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66).
Amphenol CDI offers reliable, high‑performance board‑to‑board interconnect solutions engineered for secure PCB‑to‑PCB connections in demanding applications. Built with precision and durability in mind, these connectors support stable signal integrity, robust mechanical alignment, and long‑term performance across aerospace, defense, industrial, and communication systems.
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration. Rear-Release crimp contacts with a retention clip. Sealed to withstand moisture, condensation, vibration, and flash-over. Multiple arrangements are available for power, signal, or mixed.
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.
SV Microwave's new IP67 Bulkhead-to-VITA 67.3 cable assemblies provide a robust, inside-the-box solution for routing RF signals in embedded systems applications. These 12-inch assemblies are provide a secure, sealed transition from a box’s exterior to its internal backplane.
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. Simply mate your desired bullet(s) and multiport together, then place our custom tool over the top to ensure all are perfectly aligned.
Amphenol Air LB France's busbars provide a means of power distribution between power generator boxes, terminal blocks, and smaller terminal block interconnects. Bus bars are available in various standard sizes and shapes as well as in custom designs. Bus bars present high mechanical resistance and are resistant to high temperatures.
Amphenol Borisch Technologies has a long history of manufacturing complex cable and wire harnesses for a broad range of harsh environment defense and aerospace applications. Our capabilities include over-molding, custom backshells, unique cable transitions, braiding for EMI/RFI and mechanical abrasion production, rapid prototyping, live-layup, test, X-ray, and custom fixtures.
Cable Separators are used to help separate cable harnesses from one another, aiding in organizing cable routing throughout the aircraft. Available in either Nylon or PEEK, they maintain clearance between two parallel or crossing cable harnesses preventing wire abrasion. Nine different versions are available and they are qualified to Airbus standard ABS1144.
Cable Supports are made to affix on an aircraft’s airframe, helping to secure and manage cable harnesses as they run throughout the aircraft body. They are offered in nylon and are designed for use in airframe, fuel tank, and engine applications. Available in various standard configurations and sizes, Amphenol Pcd also offers customized products to help meet specific customer requirements.
Engineered with precision machining and high-quality materials, these connectors ensure superior shielding, low insertion loss, and resistance to harsh environmental conditions. The candlestick design allows for optimized connectivity and easy integration into panel-mounted RF applications, making them ideal for mission-critical systems.
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively