Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Air LB 3308  Series / ABS1144 approved
Air LB 3308 Series / ABS1144 approved
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144. They are used to maintain the required distance between two parallel or crossing cable bundles. Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm

Product Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
CAT7 ETHERNET CABLE with VG95218T031 Type B001 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m. UV-resistant and halogen-free PE cable jacket. RoHS compliant

Product Air LB Contacts / VG95319-1009 approved
Air LB Contacts / VG95319-1009 approved
VG-approved 75 Ω coaxial, or fiber optic contacts for video and data transmission. Compatible with VG95319‑1016, MIL-DTL-38999 Series III, TV/CTV connectors. Coaxial contacts support 0–3 GHz with matched 75 Ω impedance; fiber optic termini offer excellent optical and mechanical performance for single- and multimode.

Product Air LB  EPC Series / ASNE0237 | ABS1145 approved
Air LB EPC Series / ASNE0237 | ABS1145 approved
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required.

Product Air LB GCB-B  Series /  AA95234 / VG95234 approved /
Air LB GCB-B Series / AA95234 / VG95234 approved /
Robust circular CONNECTOR with reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A per contact in a robust shell. A wide range of versions, configurations, backshells, contacts, and insert arrangements is available to meet defense application requirements in harsh environments.

Product Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product Air LB  TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M  approved
Air LB TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M approved
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact, all within a circular MIL-DTL-38999 III shell (size 17).

Product Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product Arc Angular Position Sensor
Arc Angular Position Sensor
The PS2P-ARC is an arc position sensor engineered to provide complete immunity to radial & axial play on pivot joints. Ideally suited for steering angle, pedal, throttle, and suspension systems, this contactless sensor delivers reliable absolute position feedback without wear. It offers IP67 and IP69K sealing, dual redundant outputs, and an unlimited operational life for demanding industrial and

Product ARC Off-Axis High-Speed RPS for eMotor Rotor Position
ARC Off-Axis High-Speed RPS for eMotor Rotor Position
Piher ARC off-axis inductive eMotor RPS for xEV traction motors delivers true power-on rotor angle, speed and direction feedback up to 600,000 electrical rpm. Rare-earth-free, compact, ASIL-D-ready and immune to stray magnetic fields, standard offer ±0.3° el accuracy, absolute analog sine/cosine or digital ABI, SPI, SENT, AB or PWM outputs, IP67/IP69K sealing and -40°C to +160°C operation.

Product ARINC 404
ARINC 404
Amphenol's "AR" Series, ARINC rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. It can accommodate signal and power contacts in sizes 12, 16, 20, and 22. Coaxial contacts are available in sizes 5 and 9.

Product ARINC 404 Filter Connectors
ARINC 404 Filter Connectors
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.

Product ARINC 600
ARINC 600
ARINC 600 Connectors are a recognized standard rack and panel connector for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionic designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system. Can be filtered.

Product ARINC 801
ARINC 801
The ARINC 801 series is perfect for aerospace and military applications and features a removable alignment sleeve retainer (ASR) for ease of termini end face cleaning, guide pins for precision alignment, and a scoop-proof shell design. It is available in standard D38999 plug and wall mount shells. Inserts are available to support 2 to 32-channels and can support both PC and APC.

Product ARINC 801 Fiber Optic Connectors
ARINC 801 Fiber Optic Connectors
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.

Product Armored RF Cable Assemblies
Armored RF Cable Assemblies
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. Cable assemblies are available in both fully and partially armored configurations, these can deliver outstanding resistance to corrosion and crushing.

Product ASNE Relay Sockets
ASNE Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)

Product ASR Connectors
ASR Connectors
The Amphenol Air LB France's ASR connector is a compact and easy-to-use interconnect where shielding, sealing, and space / weight-saving are prime requirements. ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism, and are available in both male and female versions, as well as with PCB or crimp contacts.

Showing 41 to 60 of 535 items