Search Results for military absence leave without pay
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
or circuit, and specifically disclaims and all liability, including without limitation consequential or incidental damages. Ordering Information Minimum release Quantity: Two wafers or approximately 2000 die 63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs.
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Excellent solderability without “tombstoning” • Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum
2 Sensor for Automotive Applications - amphenol-sensors.com
2 Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to
Specification - Amphenol Fuyang
manufacturing purposes without written permission from Amphenol Fuyang. VER HISTORY Ver . Revised by . Revision note: Date . 1 : libo . Add an o-ring to the connector body : 2019.10.11 . 2 : libo . Increase the distance between nut and connector from 1mm to 2mm : 2019.10.23 . 3 : libo . Add web link : 2020.1.10 . Mechanical Performance ...
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
in part or as a whole without the written permission of ffp6x636sn0501 a date dwg. no. date approved weight: 6x6, 36ld, 0.50mm hampton, nh 03842 tolerancing per: ansi y14.5m 1982 8/1/11 a released; ecn11-0814 dji property of ardent concepts, inc. any reproduction (603) 926-2517 8/1/11 www.ardentconcepts.com 4 merrill industrial dr, suite 102 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Specifications are subject to change without notice. Amphenol Advanced Sensors Sensor Pin Design Digital 1. V+ 2. Ground 3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Modus Series T Differential Pressure Transmitters
2 Series T Specifications General • Measures differential, gage pressure, or vacuum • Suitable for air or inert gases • Maximum safe momentary overpressure: see
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NTC Type C100 - amphenol-sensors.com
Features • Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
or circuit, and specifically disclaims and all liability, including without limitation consequential or incidental damages. Ordering Information Minimum release Quantity: Two wafers or approximately 2000 die 63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs.
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
Application SpotlightApplication Spotlight
RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature compensation. ChipCap 2 provides linear output signals in various interfaces to meet specific customer requirements: • Digital I²C interface • Pulse Density Modulated (PDM) convertible to analog signal
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
or circuit, and specifically disclaims and all liability, including without limitation consequential or incidental damages. Ordering Information Minimum release Quantity: Two wafers or approximately 2000 die 63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs.
Voltage Compensated, Media Isolated, High Pressure Sensors
without limitation consequential or incidental damages. The foregoing warranties are exclusive and in lieu of all other warranties, whether written, oral, implied or statutory. No Implied statutory warranty of merchantability or fitness for particular purpose shall apply. ParameterValue Units Notes General Pressure Range 0 to 500 psi 3,447 kPa
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
Absolute, Non-Contact Position Sensors Data Sheet G ... - Temposonics
space is a problem. Position measurement is done via ring or U-magnets travelling along the sensing rod without any mechanical contact. "EWBOUBHF the completely operable sensor cartridge can be replaced for servicing easily without opening the fluid circuit. 1PTJUJPO NBHOFUT (not included in delivery, please order separately)