Search Results for military absence leave without pay
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Thermometrics ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
ZTP-115 Thermopile Infrared (IR) Sensor Thermometrics Thermopile Infrared (IR) Sensors are used for non-contact surface temperature measurement.
SCREW RELEASED; ECN11-0814 8/1/11 DJI M1.5 TOOLING PIN PERIMETER PIN ...
in part or as a whole without the written permission of property of ardent concepts, inc. any reproduction (603) 926-2517 hampton, nh 03842 tolerancing per: ansi y14.5m 1982 8/1/11 a released; ecn11-0814 8/1/11 dji 4 merrill industrial dr, suite 102 interpret geometric x.xx = .005 x.xxx = .002 3 tolerances: inch unless otherwise specified ...
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Specification - Amphenol Fuyang
manufacturing purposes without written permission from Amphenol Fuyang. VER HISTORY Ver . Revised by . Revision note: Date . 1 : libo . Add an o-ring to the connector body : 2019.10.11 . 2 : libo . Increase the distance between nut and connector from 1mm to 2mm : 2019.10.23 . 3 : libo . Add web link : 2020.1.10 . Mechanical Performance ...
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSW-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
SS164 50/200kHz, 1kW, 0° Tilt, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
0 without Terminal design L1 solder pins 1.8x0.8 silver-plated (-L1 only) P3 blade terminals DIN 46244-A4.8-0.5 silver-plated (only -L4) P4 blade terminals DIN 46244-A4.8-0.8 silver-plated (only -L4) Characteristic curve F1 fast acting Actuator S reset button (1410-L1) E round reset slide (1410-L4) Actuator colour 01 black (for -L1) 03 white ...
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
Ventostat T8100 NS and NSP Series CO2 Sensor
Ventostat™ T8100 NS and NSP Series CO 2 Sensor Features • Patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package.
PROTIMETER Timbermaster - amphenol-sensors.com
Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C ...
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
right to make changes without further notice to any products herein. NovaSensor makes no warranty, representation or guarantee regarding the suitability of its products for any particular application. Nova-Sensor does not assume any liability arising out of the application or use of any product or circuit and
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Specifications are subject to change without notice. Amphenol Advanced Sensors Sensor Pin Design Digital 1. V+ 2. Ground 3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Specifications are subject to change without notice. Amphenol Advanced Sensors Sensor Pin Design Digital 1. V+ 2. Ground 3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation