Search Results for military absence leave without pay
HIGH VOLTAGE 38999 - Amphenol Aerospace
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied.
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
550824K M Series MH Analog Data Sheet - Temposonics
MTS Sensors M-Series Model MH, Temposonics® Linear-Position Sensor - for Mobile Hydraulics 5 Analog Output - Product Data Sheet, Document Part No.: 550824, Revision K 01/12, 05/12, 08/12 Model MH Rod-Style Sensor Connections, Wiring and Mounting Connections and wiring CONNECTION TYPE The Temposonics® M12 connector system (shown in Figures 7, 8, 9 and 10 ), meets the most stringent protection ...
PROTIMETER Timbermaster - amphenol-sensors.com
Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C ...
SMPM Female to SMPM Female 24" Cable Assembly for .085 Cable - SV Microwave
The SMPM Female to SMPM Female 24" Cable Assembly for .085 Cable" 7032-7155 with superior electrical, mechanical and environmental specifications!
Voltage Compensated, Media Isolated, High Pressure Sensors
without limitation consequential or incidental damages. The foregoing warranties are exclusive and in lieu of all other warranties, whether written, oral, implied or statutory. No Implied statutory warranty of merchantability or fitness for particular purpose shall apply. ParameterValue Units Notes General Pressure Range 0 to 500 psi 3,447 kPa
CBD Series - Positronic The Science of Certainty
65 Straight solder, signal and shielded contacts included, MDS/FDS 4201D footprint, 4.32 [0.170] tail length
MODEL 378A07 1/2 FREE-FIELD MICROPHONE - PCB
pcb.com | 1 800 828 8840 USE OF MODEL 378A07. Model 378A07 is comprised of a 1/2” (12mm) 377A07 prepolarized . microphone, a 426E01 preamplifier, and a low frequency filter adapter,
USA - MN - Berg-Johnson Associates, Inc.
Request Information; en en de
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
PROTIMETER Timbermaster - amphenol-sensors.com
Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Specifications are subject to change without notice. Amphenol Advanced Sensors Sensor Pin Design Digital 1. V+ 2. Ground 3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Protimeter Mini C Moisture Meter - amphenol-sensors.com
Specifications - Mini C Range 6-30% Display LED bar graph Resolution 6-20%, 1%; 20-30, 2% Green—Dry Yellow—At risk Red—Excessive Battery 1 x 9V Auto shut off
698-960 / 698-960 / 1695-2690 / 1695-2690 / 1695-2690 MHz
conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 698-960 / 698-960 / 1695-2690 / 1695-2690 / 1695-2690 MHz 5970300 5970300A 5970300G 5970300DG
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
0 without Terminal design L1 solder pins 1.8x0.8 silver-plated (-L1 only) P3 blade terminals DIN 46244-A4.8-0.5 silver-plated (only -L4) P4 blade terminals DIN 46244-A4.8-0.8 silver-plated (only -L4) Characteristic curve F1 fast acting Actuator S reset button (1410-L1) E round reset slide (1410-L4) Actuator colour 01 black (for -L1) 03 white ...
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
around the wires and leave the duct insulation in place to prevent condensation which may damage the sensor. Telaire T5100-LED Series | 3 Accessory Enclosures Model T1508 Duct Mount Enclosure (Aspiration Box) The T5100 units can be installed inside a Model 1508 Duct Mount Enclosure.