Search Results for mim-72 range
8-Port Antenna
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... Azimuth Beamwidth degrees 74.4° ± 6.5° 71.1° ± 4.7° 72.2° ± 2.9° 70.9° ± 1.8° ...
P28979-Mxxx 1 3/8" Double-ended 4 Position Trunk Cable Assem
P28979-Mxxx 1 3/8' Double-ended 4 Position Trunk Cable Assembly, Male 90-Female 90, Dual-rated, Black
21-902330-001 | Amphenol Global Search | Amphenol
Search Results for 21-902330-001 Charles Universal Broadband Enclosures 24”-72” 24-48” 21” 4RU or 9RU Power Compartment, 1 or 2 Battery Trays, Radio Shroud, Meter Socket, for 40W RRH CUBE-SC216 Series 48” 24” 21” 16RU Power Compartment, 1 Battery Tray, Radio Shroud, for 60W RRH RL207XX SERIES SMALL CELL CABINETS CUBE-RL207 Series ...
61083-20-1-4-0-2-LF | Amphenol Global Search | Amphenol
Explosion-proof vibration transmitter, 4-20 mA output proportional to peak acceleration, 20 g full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. BergStak ® 0.80mm Pitch, Mezzanine Connector, Vertical Header, Double Row, 100 Positions.
Electronic Terminal Junction Modules Terminal Junction Modules MIL-T ...
Operating Range Temperature:-65ºC to 200ºC* Insulation Resistance: 5000 Megaohms Min. @ 25ºC* Dielectric Withstanding Voltage: 1500 VRMS at Sea Level ... www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Electronic Terminal Junction Modules ...
Amphenol SF-QSFPLOOPBK-002 QSFP+ 40G Loopback Adapter Module for QSFP ...
Genuine Amphenol QSFP+ loopback adapter modules provide the ideal 40-Gigabit rated port testing solution for both QSFP and QSFP+ enabled ports. This low-profile passive QSFP+ loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process. Compatible with both copper and optical QSFP/QSFP+ enabled ports, our ...
SIM Plates/Custom Military - Amphenol PCDAmphenol PCD
Approved to EN4165, SIM is a rectangular, modular connector that is a proven alternative to the venerable D38999 circular. Available in either Metal, Composite or Plated Composite, SIM, with its broad range of plugs, receptacles, rear accessories, and modules is perfectly suited for harsh environment military applications.
NTC Type MA - amphenol-sensors.com
biomedical applications in the range of 32°F to 122°F (0°C to 50°C) . Although low in cost , these highly stable, precision thermochips provide the reliability, tight interchangeable tolerances, geometries, and fast response times that are often required. Thermometrics employs experienced applications engineers who
minor connectors | Amphenol Global Search | Amphenol
Designed for finest pitch wire-to-board applications, Amphenol's FitMate ® 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations.
DWG NO - Amphenol Sine
Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16 - - -
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 72 inches (1829 mm) 095-850-294-072 TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 031-6622 BNC Straight Bulkhead Jack IP67 to MCX Right Angle Plug RG-316 50 Ohm 36 inches 095-850-303-036
安费诺(常州)电子有限公司
安费诺(常州)电子有限公司
Charles Universal Broadband Enclosures - Charles Industries
Charles has a diverse range of cabinet sizes and configurations. We leverage our state of the art sheet metal fabrication and powder coating manufacturing facility to deliver customized, integrated enclosure solutions to house and protect your electronics. Solutions for wireless backhaul, BTS, ... 24”-72” 24-48” 21” ...
Military Communications Archives - Amphenol PCDAmphenol PCD
Derived from the legacy 1977 connector shells, the 1900SIM series can be fitted with the whole SIM modules range and is perfect for railway and mass transit applications. 2M Micro-Miniature Assemblies . Finished, turnkey, molded cable assemblies ... Amphenol PCD ...
NANO PEGASUS - Amphenol PCD
providing a temperature range of -65C to +175C, and high mating cycles, making Nano-Luminus suitable for man/ machine interfaces. Nano-Pegasus adds a copper & nickel overplate, providing 40db to 60db EMI shielding. Available in solder cup for user assembly or as a finished good pig tail assembly. NANO PEGASUS Features and Benefits Typical ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
95fpxfjxsg-072 - 72.00 [1.829] - 95fpxfjxsgm200 78.74 [2.000] 95fpxfjxsg-096 - 96.00 [2.438] 95fpxfjxsg-120 - 120.00 [3.048] - 95fpxfjxsgm400 157.48 [4.000] 95fpxfjxsg-180 - 180.00 [4.572] - 95fpxfjxsgm600 236.22 [6.000] 95fpxfjxsg-300 - 300.00 [7.620] - 95fpxfjxsgm10l 393.70 [10.000] - 95fpxfjxsgm15l 590.55 [15.000] 95fpxfjxsgl050 - 600.00 [15 ...
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
freq. range: dc to 30.0 ghz. notes: 1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description third angle projection
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
.619 15.72 rp.78 19.9 interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 4:1 size dwg. no. b ... range: dc to 40.0 ghz. material: body, inserts & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582 type 303, condition a.
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
Pressure Range 1 psi 6.9kPa 2.5 psi 17.2kPa 5 psi 34.5kPa Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10VDC Maximum Input Impedance 5000±20% Ω Output Impedance 5000±20% Ω Environmental Temperature Range Operating -40 to 125 °C (-40°C to 257°F) Storage (undiced) -55 to 150 °C (-55°C to 302°F) Mechanical Weight 0.04 g (0. ...