Search Results for mini fakra connector
SMP Connectors - RF Connectors - Amphenol RF
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. ... SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
fakra | Amphenol Global Search | Amphenol
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm D Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. ... All FAKRA cable assemblies are manufactured using state of the art termination equipment to cut and strip the cables and terminate the ...
Achieve Next Generation Automotive Connectivity with Amphenol RF's ...
The Type A connector series is fully compatible with existing mini-FAKRA connectors commonly used in automotive applications. Custom cable assemblies and IP rated sealed solutions are available by request. Learn more: AUTOMATE Type A Mini-FAKRA Connectors Data Sheet. January 29, 2021. Previous Next. by admin.
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-212-XXX Customer Drawing (Size: 406 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
AUTOMATE Type A Mini-FAKRA Dual Jack to AUTOMATE Type A Mini-FAKRA Dual ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-211-XXX Customer Drawing (Size: 331 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
Waterproof Sealed SMA Connectors Protect Systems From External Elements
Meet Next Gen Design Requirements with New Mini-FAKRA Cable Assemblies. Improved Connectivity Solutions with New TNC & RP-TNC Connectors. AUTOMATE® Mini-FAKRA Connectors and Cable Assemblies: Next Generation Connectivity. Tags. AUTOMATE Mini-FAKRA Antennas Extreme Exposure Autonomous Mobile Robots N-Type 2.92 mm Board-to-Board PSMP RP-TNC MMCX.
fakra smb | Amphenol Global Search | Amphenol
All commonly used standard interfaces like FAKRA GEN3 / GEN4 and MiniCoax / Mini FAKRA are available. Amphenol Automotive Connection Systems Automotive LV Connector China / Asia Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal ...
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
FAKRA/USCAR Mechanical Coding
%PDF-1.4 %âãÏÓ 974 0 obj > endobj xref 974 60 0000000016 00000 n 0000002604 00000 n 0000002766 00000 n 0000007406 00000 n 0000007520 00000 n 0000007644 00000 n 0000008494 00000 n 0000008630 00000 n 0000008794 00000 n 0000008822 00000 n 0000009453 00000 n 0000009577 00000 n 0000010469 00000 n 0000011404 00000 n 0000012234 00000 n 0000013091 00000 n 0000013921 00000 n 0000014056 00000 n ...
SMA to FAKRA Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of SMA to FAKRA Cable Assemblies designed for radio frequency applications. SMA to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB ...
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol 74390-001 | Amphenol Global Search | Amphenol fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol Description. RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 ...
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NBRP-PCB-1 STP 3D Model (Size: 1351 kb )
Radio Frequency Connectors | Products - Amphenol
FAKRA products are embedded within a plastic housing that features multiple color codes for easy identification and unique keying to prevent mismating, FAKRA connectors are designed to perform up to 3 GHz and meet the particular mechanical and environmental requirements of the automotive industry. ... Mini UHF, TNC, BNC, and N-Type connector ...
fakra | Amphenol Global Search | Amphenol
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 36 inches Z Key Code (914 mm) Downloads. 95X820-162-YYY PDF Customer Drawing (Size: 287 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle.
fakra | Amphenol Global Search | Amphenol
AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Jacks TFC302LL 50 Ohm 1 Meter Z Key Code. Downloads. 95-820-176-XXX PDF Customer Drawing (Size: 212 kb) AUTOMATE Type A to Mini-FAKRA to SMA Cable Assemblies Datasheet (Size: 241 kb) 95-820-176M100 STP 3D Model (Size: 10524 kb )
FAKRA CONNECTOR SERIES - Amphenol RF
CABLE CONNECTOR GUIDE FAKRA CONNECTOR SERIES Part Number Cable Type Assembly Procedure Contact Tooling Specification Notes 3FA1ENXRJ-C01-3 RG-174 349-50785 N/A 3FA1ENXRJ-C04-3 RG-58 349-50785 N/A 3FA1ENXRJ-C65-3 RG-59 349-50785 N/A 3FA1ENXRJ-M59-3 RTK 031 349-50785 N/A 3FA1MNXRJ-C01F6 RG-174 349-50785 N/A With Mounting Clip Provision
fakra | Amphenol Global Search | Amphenol
All commonly used standard interfaces like FAKRA GEN3 / GEN4 and MiniCoax / Mini FAKRA are available. Amphenol Automotive Connection Systems Automotive LV Connector China / Asia Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal ...
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-182-XXX PDF Customer Drawing (Size: 443 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
fakra smb | Amphenol Global Search | Amphenol
AUTOMATE Type A mini-FAKRA connectors are constructed with a closed entry cable interface which limits the size of mating parts to prevent contact damage during mating. They also provide a secondary locking mechanism known as terminal position assurance or TPA that ensures the body and contact are retained and fully seated in the housing.