Search Results for mini fakra connector
FAKRA Cable Assemblies - Amphenol RF
Each FAKRA cable is individually tested to ensure the highest quality standards. FAKRA Cable Assemblies Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx Note: 'xxxx' denotes length code. See available lengths in chart below.
fakra | Amphenol Global Search | Amphenol
All FAKRA cable assemblies are manufactured using state of the art termination equipment to cut and strip the cables and terminate the connectors securely. The cables are then individually tested to ensure the highest quality standards. ... RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm ...
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
fakra | Amphenol Global Search | Amphenol
FAKRA CONNECTOR SERIES - Amphenol RF Amphenol RF’s next generation line of automotive interconnect technology, AUTOMATE® (mini-FAKRA), is able to meet this evolving trend in automotive innovation. ... Amphenol RF offers AUTOMATE Type A Mini-FAKRA quad-port jack to (4) SMA plugs or jacks breakout cables designed on highly flexible TFC-302LL ...
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
The AUTOMATE Mini -FAKRA is designed with compact, modular housing in single, dual and quad port configurations. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Downloads 349-50695 Assembly Instructions (Size: 132 kb) ... All commonly used standard interfaces like FAKRA GEN3 / GEN4 and MiniCoax / Mini FAKRA are available. Amphenol Automotive Connection Systems Automotive LV Connector China / Asia ...
AUTOMATE Type A Mini-FAKRA Sleeve | 923-10829 - Amphenol RF
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... AUTOMATE Type A Mini-FAKRA Sleeve. Supplied on reels of 2500 pcs per reel. Downloads. 923-10829 Customer Drawing (Size: 232 kb) Product Life Cycle. Product Life Cycle; Part Status:
AUTOMATE Type A Mini-FAKRA Dual Jack to AUTOMATE Type A Mini-FAKRA Dual ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-211-XXX Customer Drawing (Size: 331 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) 095-820-211M100 3D Model (Size: 6099 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; ... RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb)
FAKRA to AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA to AMC4 Cable Assemblies designed for radio frequency applications. FAKRA to AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB ...
fakra | Amphenol Global Search | Amphenol
The AUTOMATE Mini-FAKRA connector is engineered with a compact modular housing and quad-port configuration which offers a space savings of up to 80% compared with traditional FAKRA. The Z coded connector is universally keyed which ensures intermateability with all other mini-FAKRA key codes. A frequency range up to 9 GHz makes it ideal for high ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.7 %âãÏÓ 21 0 obj > endobj 36 0 obj >/Filter/FlateDecode/ID[]/Index[21 25]/Info 20 0 R/Length 93/Prev 822524/Root 22 0 R/Size 46/Type/XRef/W[1 3 1]>>stream ...
AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL; AUTOMATE Type A Mini-FAKRA Body Sub Assembly Crimp Jack TFC302LL. In stock. 923-10827.
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
fakra | Amphenol Global Search | Amphenol
mini fakra automate type a str jack quad: fm4-nzsj-c30w0 gen 3.5 fakra str jack ip 67: 3fa1enzsj-c30e6 cable - tfc 302 ll 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: packaging to be marked "amphenol rf, 95-820-199-xxx and date code" see table scale 0.425 label typ(8) interface per fakra jack key coding ...
fakra | Amphenol Global Search | Amphenol
The AUTOMATE Mini- FAKRA is designed with compact, modular housing and a quad -port configuration. It provides a space savings of up to 80% compared with traditional FAKRA connectors. ... Search Results for pl182x-301-70 FAKRA CONNECTOR SERIES - Amphenol RF ... 90 x 70 x 90 mm Weight: 1.85 oz 839 gm: Model Matrix: Base Model: 685B Electronic ...
fakra | Amphenol Global Search | Amphenol
The AUTOMATE Type A Mini-FAKRA connectors offer excellent RF performance up to 9 GHz and features a robust, color-coded housing to prevent mismating. They are manufactured from zinc alloy with a matte tin finish and gold-plated copper-nickel alloy contact. These connectors are mechanically keyed for foolproof installation and designed with a ...
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; ... RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb)
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-212-XXX Customer Drawing (Size: 406 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: