Search Results for minmax matlab
Application Guide - Amphenol
Parameter Symbol Min Max Units SCL clock frequency fSCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 μs Minimum SCL clock low width* tLOW 0.6 μs Minimum SCL clock high width* tHIGH 0.6 μs Start condition setup time relative to SCL edge tSUSTA 0.1 μs
Model K2007E01 | PCB Piezotronics
Miniature shaker with integrated amplifier with BNC input, 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. Includes trunnion base, 2110G06 stinger kit, and heavy duty case.
Amphenol
Default shown in typ. value, Min and Max show configurable limits. Sample Rate is defined as the “commanded” message rate. Increasing sample rate will increase average current consumption. During power up the Output Signal pin is high-Z until the first conversion is completed.
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size DASH #
VIBRATION FUNDAMENTALS - PCB
Piezoelectric accelerometers measure vibration and shock for a wide variety of applications. They incorporate a piezoelectric sensing element with a crystalline atomic structure which outputs an electrical charge when subjected to a load with near zero deflection.
LMD and LMS Modular Connectors
%PDF-1.5 %âãÏÓ 301 0 obj > endobj xref 301 75 0000000016 00000 n 0000002867 00000 n 0000002988 00000 n 0000003530 00000 n 0000004160 00000 n 0000004431 00000 n 0000004701 00000 n 0000005195 00000 n 0000005579 00000 n 0000005616 00000 n 0000005730 00000 n 0000005842 00000 n 0000005935 00000 n 0000006545 00000 n 0000007215 00000 n 0000007474 00000 n 0000008064 00000 n 0000008349 00000 n ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
Motion Control Selection Guide - Amphenol Sine
-Max Speed: 180 m/min-Max Horizontal-Operating Way: 5 m Number of Bendings: 5 million • Max Torsion: ± 30 °/m • Halogen Free: EN 50267-2-1 • Oil Resistance: EN 60811-2-1 • Flame Retardant: EN 60332-1-2. 7 Cable Assemblies + Bulk Cable 2090-CSBM1DF-14AAxx Rockwell Part Number
ENV EMI RFI Backshell Finalized - amphenolpcd.com
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI STRAIGHT; DIRECT COUPLING Connector Group K D38999 Series I & II M85049 /17 -10 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Figure 1 below shows ChipCap 2‘s maximum and recommended normal operating condition. Within the normal range, ChipCap 2 performs in a stable manner. Prolonged exposures to conditions outside normal range, especially at humidity over 90%RH, may temporarily offset the RH signal up to ±3%RH.
MIL-DTL-38999 Series III & IV - amphenolpcd.com
TABLE A DASH # Connector Shell Size A Thread. D Max. E Max. F Max. G Max. Cable Entry Max. inch mm inch mm inch mm inch mm inch mm 3A 8 10 0.500-28 UNEF-2B 0.406 10.3 0.688 17.5 0.812 20.6 0.812 20.6 0.25 6.4
D-Subminiature High Density Connectors - Amphenol CS
Since many years Amphenol offers a wide range of D-Subminiature connectors to meet all design requirements, and to address increasing needs for high density packaging, Amphenol developed the D-Subminiature High Density Range. Contact Resistance: 25mΩ max. Initial and 40mΩmax. after.
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamphenolpcd.com NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Thread. Class 2B B Max. D Max. G Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm
L L I S T A m p h e n o l
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 rts718*2phecxx ecomate aquarius, receptacle,end cap,jam nut, size 18, 2 pos, pin
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
connector group k environmental emi/rfi 90° & 45°; spin coupling mil-dtl-38999 series i & ii m85049 /76 10 w 02 series slash # accessory shell size finish clamp size
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Contact bacshellsamphenolpc.com 50 NON-ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /23 -10 W
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Visit amphenolpcd.com ion NON-ENVIRONMENTAL EMI/RFI STRAIGHT, SPIN COUPLING MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
Contact backshellsamphenolpcd.com PRE-SHIELD ADAPTER STRAIGHT; 90°; SPIN COUPLING; SELF-LOCK W/ SHIELD Connector Group K D38999 Series I & II M85049 /109 S 10 T W 03 -6 D SERIES SLASH # COUPLING