Search Results for minmax matlab
Amphenol Socapex G POWERSAFE
OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber
Amphenol
Ratings Min Max Unit Storage Temperature -55 105 °C Operating Temperature -40 105 °C Pressure 0 30 psi Relative Humidity 0 100 % Vibration 0 2.0 GRMS Flammability 94V-0 Characteristic Min Typical Max Unit Supply Voltage 9 12 or 24 60 Volts Power Consumption Peak (measurement mode) 0.27 0.45 W ...
SP20W2F Pin Contact, Stamped, Size 20, Gold Flash, Wire Ran - Amphenol Sine
Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .34-.50mm², 20-22 AWG with 3 Tangs. REPLACES PN SP20W1F
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
/47 S: W 10: SERIES SLASH # COUPLING MATERIAL/FINISH: DASH # 47: 90° S: Self Lock Omit for Spin: N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium
Temposonics
(Bürde: Min/Max. 0 / 500 Ohm) Start/Stopp-Impuls: RS422 Differenzsignal Justierung von Null- und Endpunkt Analog: Mit Programmiertool über gesamten Messbereich Auflösung Analog: praktisch unendlich Digital: 0,1 mm; 0,01 mm je nach Auswerteelektronik Linearitätsabweichung, unkorrigiert < ± 0,02 % F.S. (Min. ± 50 µm)
RT061823SNHEC03R Size 18 Female, Plug, 23 positions, size 1 - Amphenol Sine
RT061823SNHEC03R Size 18 Female, Plug, 23 positions, size 16 (1.5mm) socket contact, reduced wire seal, silicone seal
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
VKUKV amphenolpcd.com KQP COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS M85049. 105-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 105: 90° 09. 11. 13. 15. 17. 19. 21. 23. 25 ...
NO - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R 0 - 0.8 20 k Typical NO 2 detection range FS 0.05 10 ppm Sensitivity factor (see note 2) S 60 - 2 - - MiCS-2714 1107 rev 6 Notes: 1. Sensing resistance in air R 0 is measured under controlled ambient conditions, i.e. synthetic air at 23 ±5°C and 50 ± 10% RH.
SP20M2F Pin Contact, Stamped, Size 16, Gold Flash over Nick
SP20M2G10 Pin Contact, Stamped, Size 16, Gold 10µ" over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 100 1500 kΩ Typical CO detection range FS 1 1000 ppm Sensitivity factor (see note 2) S60 - 1.2 50 - Performance OX sensor Characteristic OX sensor Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R0 - 0.8 20 kΩ Typical NO 2detection range FS 0.05 10 ppm
NO - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R 0 - 0.8 20 k Typical NO 2 detection range FS 0.05 10 ppm Sensitivity factor (see note 3) S R - 2 - - MiCS-4514 0278 rev 15 Notes: 1. Sensing resistance in air R 0 is measured under controlled ambient conditions, i.e. synthetic air at 23 ±5°C and 50 ± 10% RH for RED sensor and ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group K D38999 Series I & II M85049 /76 10 W 02 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE
Unknown - Temposonics
(min/max load: 0/500 Ohm) Start/Stop: RS-422 differential signal (Serial parameter upload available for: measuring range, offset, gradient, status, and manufacturer number) Update Frequency: Voltage or Current: > 1.5 kHz Start/Stop: Controller dependent Measuring Range: 75 to 1500 mm (3 to 60 in.) ER sensors standard stroke ranges are 3, 6, 9,
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
EB251 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Bandpass Filters Explained: What They Are and How They Work - Q Microwave
Visual Comparison of Bandpass Filter Designs: “ Filter Design for Signal Processing Using MATLAB and Mathematica " These three types of bandpass filters are used in a variety of applications, including radar, electronic warfare, and communication technologies. Decoding the History of Bandpass Filters
Data Sheet - Temposonics
6 Temposonics® GT2/GT3 Analog Redundant Data Sheet Optional installation hardware Programming tools Ø 15.3 (Ø 0.6) Ø 2.2 (Ø 0.09) M18×1.5-6g A/F 27 8.7 (0.34) O-ring for threaded fl ange
Temposonics
I 6 I ®Temposonics GT2/GT3 Analog Redundant Data Sheet ORDER CODE Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm 750…1000 mm 25 mm
EB4501-XX-000 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RT062028SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap ...
RT062028SNHEC03 28 Position Plug, Female, Shell Size 20, Silicone Seal, and End Cap with Individual Wire Sealing