Search Results for minor connectors
Micro-Miniature Ruggedized Connectors - amphenol-aerospace.com
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
Multi-Media Ruggedized (MRC) High Speed Connectors
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
Circular Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical ...
Media Library - Amphenol Canada
Micro-D Connector Products Micro-D Connectors, Strip line, Micro miniature, 100, 102, 104, 101, 110, MDCE, MBS, 105, 106, M13
Is a Custom Connector Your Best Option? - Positronic
Custom connectors may also be a good option in situations where the connector selection is taking place late in the design process and the use of a standard connector is not possible for one reason or another. By opting for a uniquely tailored or fully custom component, manufacturers can specify the size, shape, number of contacts, performance ...
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOKĀ® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
Mil-Spec Contacts | SJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
BMA Female Flange Mount Connector, 2 Hole, for .141 Cable
The BMA Female Flange Mount Connector, 2 Hole, for .141 Cable SF1732-6004 with push-on coupling type. Get the product through our distributors.
SMP Male PCB Surface Mount Connector (Reflow Stable), FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 1211-40162. The product is now available in stock, check out now!
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
CTOS - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOS is a tactical Fiber Optic connector that is specifically designed for military applications. The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 standards. With a hermaphroditic design, CTOS is a singlemode and multimode connector that can support up to four channels.
SMA Male Connector, Lockwire Holes, R/A for .141 Cable - SV Microwave
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for .141 Cable M39012/80-3006 with highly performing capabilities. Explore now!
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
Ground Plane Connectors - Amphenol Aerospace
MIL-DTL-38999 type connectors are available with metal inserts to maintain a common ground plane with the connector shell for all the shielded contacts contained in the connector. These electrical connectors are available for all MIL-DTL-38999 insert patterns using size 16, 10, 12 or 8 contacts. Options include crimp termination and printed ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
In addition, this connector series incorporates a unique sealing grommet that is capable of sealing on standard diameter wire as well as Kapton wire of reduced diameter. The Pyle 83723 family provides connectors in environmental, firewall and hermetic classes that exceed the most stringent specification requirements.
SMA Male Connector, R/A for .085 Cable - SV Microwave
SMA Male Connector, R/A for .085 Cable SF2915-6001. Our SMA connectors ensure optimal signal integrity and reliability. Check it out now!
Fiber Optic Bulkhead Feed -Through | Fiber Optic Connectors | MIL-DTL ...
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009 ...
SMPS Connectors 3811-60006 Add to compare list Datasheet. Part # 3811-60005-TD SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB Available Inventory: 0. 3811-60005-TD SMPS Connectors 3811-60005-TD Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info ...
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
The SMA Female Bulkhead Connector for .085 Cable M39012/83-3007 from SV engineers. Explore the quality-filled product details here!