Search Results for minor connectors
High Speed Connectors | Products | Amphenol Aerospace
D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair. Many of our Rectangular Connectors also have options for High Speed Contacts. Our newest High Speed Connector Series is the Centaur Series, which is ...
Quad Channel Bi-Directional Fiber to Copper Media Converter
These converters have inputs and outputs on MIL-DTL-38999 copper and fiber optic connectors embedded with high performance Amphenol contacts. These units can be configured with any plating, paint finish, and shell rotation. These features are a perfect fit for any application being used in harsh environment avionics, ground systems, or naval ...
Rectangular Connectors with Fiber Optic Termini
The termini are determined by the insert and shell style of the connector. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types. Technical Information Documents Request Quote. Connector Information
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
Mil-Spec Contacts | SJT Connectors | MIL-DTL-38999 Connectors | Mil ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
A 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) P/N: SF3321-60033 with superior environmental specifications.
SMP Male Bulkhead Connector for .085 Cable, CM - SV Microwave
Get the SMP Male Bulkhead Connector for .085 Cable, CM SF1211-6063 with the perfect mechanical and environmental specifications at SV Microwavee.
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
SERIES III ES FI E - Amphenol Aerospace
high-temperature elastomeric seals, and much more, Amphenol High Temperature connectors can beat the heat. The heat-resistant High Temperature Series connectors outperform standard mil-spec D38999 connectors under similar high-heat circumstances. Temper-Grip socket contacts come standard to ensure a ruggedized connection even
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
In addition, this connector series incorporates a unique sealing grommet that is capable of sealing on standard diameter wire as well as Kapton wire of reduced diameter. The Pyle 83723 family provides connectors in environmental, firewall and hermetic classes that exceed the most stringent specification requirements.
38999 Connector Savers - Amphenol Aerospace | 38999 Plus
Amphenol Aerospace's Connector Savers protect connectors subjected to repeated mating cycles and prevent costly repairs associated with the replacement of connectors and cables. These connectors can also be used when mating plugs to alternate plated receptacles in efforts to avoid corrosion. Fully compatible with standard MIL-DTL-38999 ...
SMA Male Connector, R/A for .141 Cable - SV Microwave
The SMA Male Connector, R/A for .141 Cable M39012/80-3108 with high-ranking features. Place your order with TTI and Mouser Electronics!
2.4mm Female PCB Edge Launch Connector, 2 Hole, Torque Resistant
SV Microwave newly offers a 2.4mm Female PCB Edge Launch Connector, 2 Hole, Torque Resistant. Check out the product specs and contact us to learn more.
High Power and High Voltage Connectors - Amphenol Aerospace
High Power Contacts Amphenol Aerospace's development of High Power Contacts is the foundation of our new High Power Products. The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to ...
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace ...
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power.
AC-DC Power Supplies | Products | Amphenol Aerospace
The M1326103 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 300V, up to 1000W, with custom outputs available.
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
SMP Male PCB Edge Launch Connector, SB - SV Microwave
The SMP Male PCB Edge Launch Connector, SB 1211-66139 from SV engineers. Check out the product availability and distributor details.