Search Results for mm grounding dino
Alta temperatura | PCB Piezotrónica
Explore los micrófonos especiales de alta temperatura de PCB Piezotronics para mediciones acústicas precisas en entornos extremos.
472.01.05.00 - AMPHENOL PROCOM
Ground Plane Required: 500 mm square minimum: Mechanical; Connection(s) N(f) Radiator Material: Brass: Radome Material / Colour: Polyurethane, light grey: Dimensions: 145 x 80 x 140 mm: Wind Load: 18 N (160km/h) Corrosion Protection: Surtec 650: Weight: 0.5 kg / 1.10 lb: Mounting: 4 x M12 Bolts stainless steel grade A2-70:
HBF058-08U1S1-xxF1 Series - HYB - RFS Technologies an Amphenol Company
Outer conductor grounding - Saves on installation costs; Lightweight solution and compact design - Decreases tower loading; ... mm (in) 83 (3.3) DC Cable Diameter: mm (in) 5.5 (0.22) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant:
32428041000BMT - Amphenol Air LB
Assembly 3242 0.3750-24 UNF (Ø 9,52) - H: 35 mm - pitch of 36 With NSA 5050 nuts, wave-washers, pillar bolts and cover 4 terminals 32428041000BMT - Amphenol Air LB
FR-N-4SM-01-100F1 - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Model 1630-03C MANUAL S-BEAM LOAD CELLS Installation and ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com S-TYPE LOAD CELL OPERATION MANUAL 2
CPS2-127 - amphenolprocom.com
Model Product No. Frequency; 2 way coaxial cable splitter 117 - 137 MHz: CPS2-127: 117 - 137 MHz: Add to quote
HVC 8mm | Amphenol Global Search | Amphenol
High current connector 8mm HVC 8mm Connector ca. 76x108x42mm 90° tbd max. 800V 150 A 1000 A for 15 sec. Temp. Range -40°C to +85°C yes IP class (mated) IP 6K 9K IP 2X approx. 26 mm Development status ready for prototype built Electrical interlock yes Mechanical coding yes (A&B) Wire cross-section 35 mm² / (50 mm²)
32405034002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 3 terminals
5029000 - AMPHENOL PROCOM
Model Product No. Frequency; Wideband microcell antenna: 5029000: 690 - 2700 MHz: Add to quote
New York City Vendor Day - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Data Sheet E-Series ER Analog - Temposonics
X X X X M 0050…1500 mm Standard stroke length (mm) Ordering steps 50… 500 mm 25 mm 500…1500 mm 50 mm X X X X U 002.0…060.0 in. Standard stroke length (in.) Ordering steps 2…20 in. 1.0 in. 20…60 in. 2.0 in. Non-standard stroke lengths are available; must be encoded in 5 mm/0.1 in. increments.. DELIVERY • Sensor Select mounting ...
5003700 - Amphenol Antenna Solutions
Antenna Length 180 mm (7.1 in) Width 170 mm (6.7 in) Depth 60 mm (2.4 in) Net Weight 0.37 kg (0.8 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Radome Material ABS Radome Color White, RAL 9003 Mounting Options Fasteners and screws included for wall mounting ORDERING OPTIONS Select from the following ordering options SELECT ...
AE-AN-TR-008-TR Multicoax Series Z-Height Considerations
- If 93 mils (2.36 mm) <𝑷 ≤ 250 mils (6.35 mm), we recommend just using the PEM Nuts. When looking at footprint for either of these options, refer to callout 6 on all footprint files. - For boards > 250 mils (6.35 mm), we recommend using the PEM Nuts PEM Nuts Z-Height (mm / mils) Board Stiffener w/ PEM Nuts 5.26 / 207 PEM Nuts 1.48 / 58
Bus/Data - tpcwire.com
TPC offers multiple flexible BUS, communication, and data cables that stand up to repeated use in modern facilities for quick, reliable data processing.
32408058002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 5 terminals of which 2 are shunt
20-Port Canister Antenna - Amphenol Antenna Solutions
371 mm (48.2 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK: ANTENNA 2 ... Lightning Protection (Grounding Type) DISCONTINUED---Direct Ground: REV071620NA: CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com: 4 of 15:
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
Cycle time1 Stroke length ≤ 50 mm ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 7620 mm Cycle time 250 µs 500 µs 1000 µs 2000 µs 4000 µs Linearity deviation 2 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 µm < 0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for multi-position ...
00118173534 - Amphenol Air LB
They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). ... 00110100110 Rail 1100 / 1200 Metallic Type I L=1000 mm . 00110201060 ...
CPS2-160 - amphenolprocom.com
Model Product No. Frequency; 2 way coaxial cable splitter 135 - 175 MHz: CPS2-160: 135 - 175 MHz: Add to quote