Search Results for mm grounding dino
32428051000BMT - Amphenol Air LB
Assembly 3242 0.3750-24 UNF (Ø 9,52) - H: 35 mm - pitch of 36 With NSA 5050 nuts, wave-washers, pillar bolts and cover 5 terminals 32428051000BMT - Amphenol Air LB
Marine Antennas CXL 2-3 GHz - AMPHENOL PROCOM
14 mm / 0.55 in. Dia. At Bottom End: 16 mm / 0.63 in. Height: Approx. 230 mm / 9.06 in. Weight: Approx. 0.18 kg / 0.40 lb. ... Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors.
D1 HIGH DENSITY NEXUS RANGER BREAK-AWAY OUTSIDE PANEL MOUNT JACK
(mm) wire gauge awg nx-a10yar-p03xjg0-0000 0 a - brown 03 solder cup 0.9mm 22 ... ground tag is provided for termination of shield to shell 4. keying must match mating connector recommended panel cut-out size 0 size 1 pattern for female contacts *9-pin shown for reference* keying configurations
Model J353B33 | PCB Piezotronics
Model J353B33:High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 side conn. ground isolated
35400131000 - Amphenol Air LB
35400131000 - Amphenol Air LB ... Adapter ABS2225
All Products | Markets - Amphenol
Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations. ... Backside cable inlets for screwed cable glands 2 x M32 and 4 x M25 as well as M6 grounding bolt are included. Sachsenkabel HyperX Optical Distribution Frame (ODF) ...
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
Datenblatt *% 6HULHPLW*HZLQGH DQVFK$QDORJ - Temposonics
Zykluszeit Messlänge ≤ 1200 mm ≤ 2400 mm > 2400 mm Zykluszeit 0,5 ms 1,0 ms 2,0 ms Linearitätsabweichung 2 ≤ ±0,02 % F.S. (Minimum ±60 µm) typisch ... */ Verbinden Sie den ersten Ausgang mit DC Ground (0 V) wenn Sie nur den zweiten Ausgang nutzen. D34 (für Ausgänge: A0, A1, A2, A3 im Bestellschlüssel) Signal + Spannungsversorgung
CX045X13x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 45°, 696-960 MHz, 15.1 dBi, 0-14°, 1189 mm (46.8 in)
Marine GP 450-3/... - amphenolprocom.com
colinear, 3 dBd Ground-Plane Base Station and Marine Antenna for the 450 MHz Band . Descargar . Product PDF; Archivos de patron; Agregar a la cotización ... 2 mm: Dia. En El Extremo Inferior: 3 mm: Altura: Aprox. 730 mm: Peso: Aprox. 0.78 kg: Montaje: On 27 mm dia. mast tube: Ambiental; Rango De Temperatura De Funcionamiento
696-900 / 696-900 MHz - amphenol-antennas.com
Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2410 x 525 x 183 mm 94.9 x 20.7 x 7.2 in Depth with Z-Brackets 227 mm 8.9 in Weight without Mounting Brackets: MET 36.3 kg 80 lbs Weight without Mounting Brackets: RET 36.7 kg 81 lbs
68273F0E - Amphenol Antenna Solutions
Lightning Protection --- Direct Ground Shipping Dimensions (Length x Width x Depth) mm (in) 780 x 415 x 282 (30.7 x 16.3 x 11.1) 4-Port Antenna 698-960 | 1695-2690 MHz 68273F0E 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Fixed Tilt, 590 mm 65° 590 mm REV010423I CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 3 of 4
TRIAXIAL ICP® ACCELEROMETER - PCB
J - Ground Isolated Frequency Range(+5 %) 7000 Hz 7000 Hz Electrical Isolation(Base) >10 8 Ohm Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive Supplied Accessory : Model 034G05 4 -cond. shielded cable, 5 ft (1.5M), 4 -pin plug to (3) BNC
ICP® PRESSURE SENSOR - PCB
J - Ground Isolated [4] Electrical Isolation(50 V) 108 Ohm 108 Ohm ... Supplied Accessory: Model 060A13 Metric Acetal clamp nut M20 x 1.5-6g thd 20 mm hex (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1 ...
Kompakte Koppelnetzwerke PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
3-fach TETRA TMO Funkgerätekoppler zur ETSI konformen Zusammenschaltung von 3 Digitalfunkgeräten auf eine gemeinsame Antenne. Alle PRO-ISO-PHY-Einheiten sind für ein einzelnes Trägersignal pro Port ausgelegt und daher wird nicht empfohlen, ein Mehrfachträgersignal an den Eingangsports hinzuzufügen, da dies möglicherweise unerwünschte Intermodulationsprodukte erzeugen könnte, die am ...
6827300 - amphenol-antennas.com
Dimensions 590 x 304 x 160 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Lightning Protection --- Direct Ground 4-Port Antenna 698-960 | 1695-2690 MHz 6827300 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Fixed Tilt ...
Industrial plugs and sockets Tough & Safe
Plugs 16 A, IP67 Watertight Plastic enclosure (PBT). Cable entry with compression gland. Cable area 1-2.5 mm2. Dimensions (mm) Type A B C Dmax 216P..W 128 71 94 13
Temposonics
Flächenpressung: 20 N/mm2 Betriebstemperatur: −40…+100 °C Positionsmagnet O-Ringe Stützring 97° 30° 9,5 1,5 2 1,4 U-Magnet OD63,5 Artikelnr. 201 553 O-Ring für Steckfl ansch Ø 18 mm Artikelnr. 560 853 O-Ring für Steckfl ansch Ø 21 mm Artikelnr. 561 438 Stützring für Steckfl ansch Ø 18 mm Artikelnr. 561 115 Material: PA 66 ...
00175520102 - Amphenol Air LB
They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards;
Selecting & Installing Accelerometers - PCB
High End Frequency Response The upper end frequency response is determined by the formula w=√k/m, where w is the resonant fre-quency (2pf), k is the stiffness of the sensing structure, and m refers to the size of the seismic mass.