Search Results for mmcx офсл connector
SSMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMA Connectors at Amphenol RF online.
MMCX to RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to RP-SMA Adapters designed for radio frequency applications. MMCX to RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
SC-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SC-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SC-Type Connectors at Amphenol RF online.
RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA ...
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA Connectors. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity front mount bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. While the snap-on mating interface allows quick installation and dense packaging, the excellent electrical performance of the SSMB series allows it to be used in many ...
BNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to SMA Adapters designed for radio frequency applications. BNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A - RF Connectors - Amphenol RF
The AUTOMATE® Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared with traditional FAKRA ...
QN Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency QN Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of QN Connectors at Amphenol RF online.
MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MMCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262113 STP 3D Model (Size: 145 kb ) 262113 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
RF Connectors by Size - Amphenol RF
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
mmcx mail connector | Amphenol Global Search | Amphenol
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors.
N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 262109 STP 3D Model (Size: 89 kb ) 262109 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
MMCX Connectors - RF Connectors | Amphenol RF | Page 5
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
MCX to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to N-Type Adapters designed for radio frequency applications. MCX to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Plug to SMA Jack Adapter 50 Ohm Straight | 242141 - Amphenol RF
MMCX Plug to SMA Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;