Search Results for mmcx офсл connector
HSD Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HSD Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HSD Connectors at Amphenol RF online.
MMCX Connectors - RF Connectors | Amphenol RF | Page 4
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262128 PDF Customer Drawing (Size: 56 kb) 262128 STP 3D Model (Size: 89 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
F-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency F-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of F-Type Connectors at Amphenol RF online.
MMCX Right Angle PCB Jack Surface Mount 50 Ohm | 262105-10
RF Connector MMCX Right Angle PCB Jack Surface Mount 50 Ohm. Downloads. 262105-10 STP 3D Model (Size: 82 kb ) 262105-10 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
The Original MIL-SPEC Connectors for Modern Harsh Environments. Amphenol was one of the initial developers of MIL-DTL-38999 when the specification was developed in the 1970s. It was then that the Scintilla division of the Bendix Corporation, later incorporated into Amphenol Aerospace, was a key player in the development of MIL-C-38999, which ...
MMCX Straight PCB Plug Surface Mount 50 Ohm | 908-21105 - Amphenol RF
RF Connector MMCX Straight PCB Plug Surface Mount 50 Ohm. Downloads. 908-21105 PDF Customer Drawing (Size: 161 kb) 908-21105 IGS 3D Model (Size: 298 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262127 PDF Customer Drawing (Size: 229 kb) 262127 STP 3D Model (Size: 98 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
1.0-2.3 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.0-2.3 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.0-2.3 Connectors at Amphenol RF online.
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 262146 - Amphenol RF
RF Connector MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 262146 STP 3D Model (Size: 88 kb ) 262146 PDF Customer Drawing (Size: 135 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 262141 PDF Customer Drawing (Size: 221 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MMCX6411B1-3GT30G-C113-50: Body Finish:
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 500 ...
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 500 mm (19.68 Inches) MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 500 mm | 245106-02-M0.50 JavaScript seems to be disabled in your browser.
BNC to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to SMA Cable Assemblies designed for radio frequency applications. BNC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
MHV Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MHV Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MHV Connectors at Amphenol RF online.
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 908-43200 - Amphenol RF
RF Connector MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. Assembly Instructions C72 (Size: 14 kb) 908-43200 PDF Customer Drawing (Size: 115 kb) 908-43200 IGS 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
FME Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FME Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FME Connectors at Amphenol RF online.
MMCX to MMCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to MMCX Adapters designed for radio frequency applications. MMCX to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.