Search Results for molex connector width
Technical features - rfstechnologies.com
Cable Size 3/8 Cable Type Foam Dielectric Superflexible Model Series SCF38-50 Series Connector Interface N Connector Type OMNI FIT™ PREMIUM Straight Sealing Method Threaded Gasket + 360° Compression Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20
Yagi Antennas 7014390 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
c146 10a | Amphenol Global Search | Amphenol
Search Results for c146 30g 003 600 4 Wire & Cable – Carlisle Interconnect Technologies Wire & Cable. ... C146 21R024 602 8 Top entry high profile housings hood with two lever lockings. ... c146 10a | Amphenol Global Search | Amphenol Search Results for c146 30g 003 C146 10S006 000 15 Frame for 2 Modules (1 x PE), Size E6.
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 6 inches
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
1750 Distribution Modules - Amphenol-Air LB
Cable cross section : from 0,15 to 8,98 mm² Up to 36 cts size 22 per module Metallic Rail = Robust 1750 & 1765 SERIES - PRESENTATION MAIN TECHNICAL FEATURES Composite Rail = Lightweight 1765 component carrier modules 1750 modules # 22 # 20 # 16 # 12 # 10 Max. contact resistance (mΩ)
AB-DCD12FR-DCDHL-QF005: X-Lok Large Size | Amphenol LTW
AB-DCD12FR-DCDHL-QF005, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
LEADER IN LNG TEMPERATURE SENSORS - CMR Group
For instance, sensors can be fully integrated with durable and highly resistant mineral insulation cable (MIC) for applications in immersed locations. Sensors featuring a measurement probe and cable rated from -200°C to +150°C for accuracy compliance with Class 2 IEC 60751 standard can also be produced for LNG powered trucks, railway ...
MS10B23F Socket contact, 2.5mm, Gold flash plating over nick
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Contact Size: 2.5mm; AWG: 10-12 AWG; Amperage: 35A; Contact Type (Pin/Socket): Socket; Plating: Gold Flash; RoHS Compliant: Yes; Contact Material: Copper Alloy; Operating Temperature:-55°C to +125°C
SFP OverPass Assemblies | High Speed Input Output | Amphenol
SFP OverPass products remove high speed signaling from the PCB and create a direct connection between the ASIC site and the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs.
Standard Medical Cable Connector | Pulse-Lok Connector 320847
Shop our Medical Connector 320847. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations ... Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 320133: Plug, Cable-Mount : 10 : 26
よくあるご質問|アンフェノール ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始
IT Datacom | Markets - Amphenol
Floating Board-to-Board Connectors - B406/B407/B410 Series (0.80mm pitch) ... The FSBDC is based on the proven Pattern 105 size 10 series of electrical connectors. The bayonet coupling offers simplistic and quick mating/de-mating. The shell material can be brass, aluminum, or marine bronze.
PCB spec sheet.asp?item id=15129&model
Size (Diameter x Height) 0.24 in x 0.32 in 6.1 mm x 8.1 mm Weight 0.03 oz 0.7 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear ... Electrical Connector Sealed Integral Cable Sealed Integral Cable Cable Type 018 Coaxial 018 Coaxial NOTES: [1] Typical. [2] 250° F to 325° F data valid with HT option only.
310148 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 310522: Receptacle, Front Panel-Mount
Airmar Technology | DST810 235kHz, Smart™ Sensor, Bronze ... - Gemeco
Airmar Technology DST810 235kHz, Smart™ Sensor, Bronze with Valve, Bluetooth®, NMEA 2000®, DST
PRODUCT DATA DRAWING B DCN 41768 10/15 BNK DATE APPROVED - SV Microwave
size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 m39012/56-3026 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area ...
Model 376A31 | PCB Piezotronics
Model 376A31:Patented phantom powered 48V, 24V or 12V, 377C01 microphone and 426A14 preamplifier system
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA R/A Male to SMPM Size 12 Pin 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MRSMA-085-P12DSMPM-060 DRAWN 2022-10-18 13:12:21. Created Date:
Configurator Singles | Amphenol
Part # 315143: type: PL700RG-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
HIGH TEMPERATURE ICP ACCELEROMETERS - PCB
Electrical Connector 2-Pin MIL-C-5015 Electrical Connection Position Side Weight 5.4 oz 153 g. Accessories. Model 081A73: Mounting bolt, 1/4-28 x 1.34” ...