Search Results for molex connector width
Model PD-0065 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PL9-12122.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 1849 kb ) 031-6198 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Pulse-Lok® 380768 | aldenproducts.com
Maximum Wire Gauge. NA. Housing Color
Anti-Torque SMA Connector Series - Amphenol RF
connectors are engineeredto support high-frequency applications up to 26.5 GHz when connected to SMA jacks and 34 GHz when connected to 3.5 mm jack connectors. They will also mate with 2.92 connectors and are ideal for test and measurement equipment. SMA connectors utilize the reliable threaded coupling mechanism for easy and secure mating and are
AU10169535-J24CBLF | DuraEV™ | Amphenol
Amphenol is one of the leading manufacturers of Automotive Connectors. Contact us today for more details of DuraEV™, part number AU10169535-J24CBLF
340187 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
EU RoHS II CoC - amphenol-aerospace.com
JTS02RE‐10‐5P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp:
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA R/A Male to SMPM Size 12 Pin 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MRSMA-085-P12DSMPM-180 DRAWN 2022-10-18 13:11:42. Created Date:
Filtres Duplex DPF 2/44 - AMPHENOL PROCOM
The DPF 2/44… is a 8-cavity duplex filter for duplex radio transceivers. This duplexer is delivered in a low band version type DPF 2/44 L, tunable within 138 - 156 MHz and a high band version type DPF 2/44 H, tunable within 152 - 175 MHz.
NX-A11WAM- P27XBC0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 1 Number of Contacts 27 Keying Brown Contact Type Pins Contact Diameter 0.3 mm Insulator Material PEEK Wire Cross Section 28AWG Termination Type Solder Data Transmission HDMI 1.3 (8.13 Gbit/s) Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating Cycles 5000 Shell Finish Cu-alloy with […]
MS10B23F Socket contact, 2.5mm, Gold flash plating over nick
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Contact Size: 2.5mm; AWG: 10-12 AWG; Amperage: 35A; Contact Type (Pin/Socket): Socket; Plating: Gold Flash; RoHS Compliant: Yes; Contact Material: Copper Alloy; Operating Temperature:-55°C to +125°C
Dual 100A 4/4-KLM & 4/4-GMT Fuse Panel - amphenol-ns.com
GMT Output Wire Size #24 to #12 AWG (depends on output fuse rating : Grounding: Specifications: Earth GND terminal studs (With flatwash-ers & KEPS nuts) One pair of #10-24 studs on . 5 /8 ... Pull off the plastic covers on the input connectors. Figure 4 - Input Lug Connections. 9. For input wiring — wiring used as inputs to this dis-
Pulse-Lok® 380538 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
טלוויזיה - שקע אוגן מופחת - סדרת 38999 | אמפנול סוקפקס
שקע האוגן המופחת לטלוויזיה הוא מחבר קטן וקל משקל המיועד לשימוש ביישומים צבאיים, אווירונאוטיים ותעשייתיים מתקדמים שבהם גודל ומשקל הם קריטיים. שקע זה נגזר מגרסת MIL-DTL-38999 Series III וזמין בתצורות של אגוז ריבה (TV07/TVS07).
Locate PCTEL Distributors Near You | PCTEL
Looking for a local distributor of PCTEL products, such as antennas, scanners, or software? Browse our online distributor directory now.
PVC Riser Pipes | PVC Wire Guards | Wire Guards | Riser Pipes
Charles Industries offers a complete line of aesthetic PVC riser pipes and wire guards to protect fiber, copper, coax, and hybrid service drops. The Riser Pipes and Wire Guards are constructed out of lightweight, UV stabilized PVC that will not rust, dent or corrode. A smooth inside surface finish prevents cable snags.
342271 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Mini-SMB Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 6 inches
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: