Search Results for molex connector width
Model 625B11 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
QSFP DD OverPass Assemblies | High Speed Input Output - Amphenol
Direct wire attachment to connector contact & robust shield termination coupled with high performance differential pair cabling; Delivers superior signal integrity performance; Full QSFP DD industry standard compatibility; Assures proper mating of cables, AOC's and optical modules; Full support of 56G & 112G signaling speeds and anticipated 224G
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
HB158-U12S24-410LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1 ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 7 Ways 10143535-107KLF MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 7 Ways
$ ORQHSK0 3(6 - Amphenol
AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red
88978-001LF | METRAL® | Amphenol
Metral ® Coax and Mini Coax, Backplane Connectors, Mini-Coax Straight Header Insert, Press-Fit. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: Yes. REACH/SVHC: Not Compliant.
TM165 High Wide Chirp, 600W, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power; High frequency: 150 to 250 kHz. Super-wide 30° average beamwidth; Maximum depth of 106 m (350’)
Amphenol GP-IE156327SS-003 Shielded GPIB Cable (IEEE-488 Cable) w ...
Buy 3m Amphenol GP-IE156327SS-003 Cables Direct from the Factory at Cables on Demand. Deluxe IEEE-488 GPIB cables by Amphenol combine single shielded 95% copper braid and dual-layer mylar foil for the perfect balance of light-weight flexibility and EMI/RFI resistance. Each Deluxe GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin ...
300826 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
SMA Plug to RP-SMA Plug Adapter 50 Ohm Right Angle
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: RP-SMA Plug to SMA Plug: Adapter Type: Between ...
VIBRATION SWITCH - PCB
Size (Hex x Height) 1.25 in x 2.6 in 1.25 in x 66 mm Weight 5.2 oz 148 gm Mounting Torque 3 to 5 ft-lb 4 to 7 Nm ... Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve ...
301249 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
Model 320C14 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Register for Measuring Mechanical & Pyro Shock - PCB
Join us May May 20 - 21, 2025, for our 2-day onsite course on Measuring Mechanical & Pyro Shock.
Marine Antennas CXL 1800-3 - amphenolprocom.com
Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 1800-3 is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical; Model: CXL 1800-3: Frequency: 1710 - 1880 MHz: Antenna Type: Collinear, broad-band: Max. Input Power:
SMPM Female to Female Non-Magnetic Bullet (OAL 0.180)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
FSAF Series Termini | Fiber Optic Termini - Amphenol Fiber Systems ...
The FSAF series fiber optic termini provide superior optical and mechanical performance. Compatible with TFOCA-III and THD connectors
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Female Backplane Contact to SMPM Size 12 Socket 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67.3SMPS-085-S12DSMPM-120 DRAWN 2022-10-18 16:43:28. Created Date:
Assembly Instructions-C8 Amphenol Type N
end of cable) over cable, and cut off jacket to dim. a. Step 2 Comb out braid and fold out. Bare center conductor to dim. c as shown. Step 3 Pull braid wires forward and taper toward center conductor. Place clamp over braid and push back against cable jacket. Step 4 Fold back braid wires as shown, trim braid to proper length and form over clamp ...