Search Results for molex connector width
B RT061619S*H* B1 - Amphenol Sine
ECO-MATE,PLUG, SIZE 16,19POS, SOCKET. B1 - RELEASED DRAWING Nov-23-2014 Ben SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ...
F3311A7H121024E200 | FPC/FFC | Amphenol
Flex Connector, 0.50mm Pitch, Height 1.00mm, Right angle orientation, Back flip type, ZIF, Double contact point, 24 position
Omni Antennas CXL 4-2C/... - amphenolprocom.com
The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube. A glass fibre tube completely encloses the carefully designed radiating element to ensure long dependable service in all climates. Atmospherical discharges are immediately led to ground as all metal parts are DC-connected.
Applications | PCB Piezotronics
PCB applications include: aerospace & defense, automotive, energy, noise monitoring. PDM & process monitoring, and test & measurement
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
Noland Engineering | Multiplexers/Buffers - gemeco.com
Noland Engineering Multiplexers/Buffers. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
AT62-201-16141 - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
MicroSpace™ 1.27mm - Amphenol CS
10142395-002LF. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 2 Ways
HB078-13U3S6-50J Connectors, 50 ft - rfstechnologies.com
CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Outdoor, Polyethylene, Black DC POWER CABLE SPECIFICATIONS Number of DC Pairs 3 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.42) Cross Section of Power Cable mm² (AWG) 13.3 (6) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3)
Model 112M362 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.17 oz (4.9 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Duplex Filters DPF 1400/6 - AMPHENOL PROCOM
Model Product No. Frequency; DPF 1400/6-L N(f) 200001986: 1240 - 1440 MHz: Add to quote: DPF 1400/6-H N(f) 200002300: 1440 - 1600 MHz: Add to quote
) soot sensor
size and type of materials used • Allows multiple regeneration strategies ... mm x 150 mm x 30 mm. • 4 sensor configurations available include coaxial Amphenol cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m. Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol
Power Strips - Amphenol Broadband Solutions
The built-in circuit breaker opens the circuit to remove power from the six outlets in the event of excessive current flow. In case of overload, the unit is equipped with a circuit breaker designed to safely shut off all 6 power outlets.
Model MD821AM/A | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model R687A02 - PCB
%PDF-1.4 %âãÏÓ 14 0 obj > endobj 185 0 obj >stream H‰¤”Oo 1 Åïþ s„ Ž=k{ì#QPþ¨P5±ÚC”K 5 HUåëwÆ»í:À–U+À,öú½yóó²U ¾‚ò øítB ...
10117946-3060LF | mini-SAS HD | Amphenol
Contact us today for more details of mini-SAS HD Copper Cable Assemblies, part number 10117946-3060LF. Toggle Nav. Search. Search. Advanced Search . Search ... Cable Assemblies, 28AWG Wire Size, 6Gb/s Data Rate, Minisas HD : 36; Minisas : 26 Contacts, 8 Signal Pairs. Environmental Compliance.
Model 4115K-02A PCB L&T Torque Sensor, Rotary Transformer, 100 in-lb ...
Size (Shaft Length x Housing Length x Housing Height) 9.56 in x 8.25 in x 6.00 in 242.82 mm x 209.55 mm x 152.40 mm Weight 47 lb 21.3 kg Mounting Flange w/ Splined ... Model 180-019A 5-socket mating connector for Series 3100, 4100, 4200 torque sensors Model 8113-105A Relay activated precision shunt calibration module PCB Load & Torque, Inc.
Amphenol TPC Wire & Cable Blog | Shipyard Cable
TPC provides custom engineered solutions to solve some of our customer’s biggest problems. In some cases, our cables are relied upon to complete monumental tasks quickly and safely during every use. TPC has engineered a fully molded series 22 connector with patented locking systems to prevent the connector from pulling apart along with customized deployment solutions to meet the customer’s ...
10112284-002LF | Pwr Profile® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of PWR PROFILE+®, part number 10112284-002LF.
RP-TNC Straight Plug to TNC Straight Plug LMR-240-UF 50 Ohm 5 Meter
RP-TNC Straight Plug to TNC Straight Plug LMR-240-UF 50 Ohm 5 Meter (196.85 Inches)