Search Results for monitor hikvision kh6320 no conecta hik connect
Serie E EP/EL - Temposonics
Document Part No. Revision Language Download Data Sheet 551811 B: EN Operation Manual 551845 E: EN IODD File For sensors up to and including production week 22/2018 (serial number FNr.: 1822xxxx) IODD File For sensors from production week 23/2018 (serial number FNr.: 1823xxxx) ...
SMA Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
PowerLok G2 插头线束安装说明 - Amphenol
Add: 9th Floor, No. 10, the 4th Street, Kehui Jingu, Luogang District, Guangzhou ,Guangdong P.C: 510663 North America Winnipeg, Canada Tel: +1 204 697 2222 Add: 2110 Notre Dame Avenue Europe Milano, Italy Tel: +39 02 932541 Add: Via Barbaiana 5, 20020 Lainate(MI) Email: info@Amphenol-GEC.com
Solder-On PCB Edge Launch and Surface Mount Connectors
Impedance (Ω) 50; Frequency GHz: 50 GHz; Shielding Effectiveness: ≥ -100 dB; Dielectric withstanding Voltage: 500 VRMS; Mating Cycles: 500; Mating Torque: 5 - 7 in - lbs
HC 32芯分段式插座信号连接器安装规范 - amphenol-gec.com
Document No: 8P1151 Rev.00 H308B-32F H308B-32C . HCTM 32芯信号连接器插座组装规范 HCTM 32POS Signal Connector Receptacle Assembly Manual 步骤1:取出连接器组件,按图示取下防尘盖, Step1: Take out the connector assembly and remove the dust cover as shown.
China - Kaye - Amphenol (Changzhou) Connector Systems Co., Ltd. 安费诺(常州 ...
No. 8 Xihu Road, Wujin High-Tech Development Zone, Changzhou, Jiangsu - 213164, China Tel: +86-519-83055197 Email: 该邮件地址已受到反垃圾邮件插件保护。要显示它需要在浏览器中启用 JavaScript。 www.kayeinstruments.com Kaye-安费诺(常州)连接系统有限公司. 江苏省常州市武进高新区西湖路8号
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
AW4P-A 4 Position, Receptacle Wedgelock, Keyed A. Comparabl - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers.
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
RTS714N7S03 Receptacle, jam nut, 7 positions, size 14, socke
RTS714N7S03 Receptacle, jam nut, 7 positions, size 14, socket contact, silicone rubber seal. Intermateable with part # UTS7147S . Comparable to PN #UTS7147S
Kaye Portal do Cliente - kayeinstruments.com
Registre-se e faça login no Portal do Usuário Kaye. Navegue até o produto e a pasta associada "IQ/OQ" ou "Reference Binder" na seção de downloads. Digite o número de série e a senha fornecidos com seu fichário de IQ/OQ para desbloquear e fazer o download dos documentos necessários.
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : sma bulkhead female ( 2946-6012 )
ジエチル亜鉛 | Amphenol Global Search | Amphenol
シェルに黒色亜鉛コバルトめっきや無電解ニッケルめっきを施しrohs 対応可能 主要特性 試験項目 要求条件 コンタクト保持力 mil-std-1344 方法2007 コンタクトは下記の軸荷重において、インサートに保 持されなければならない。
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole ... - SV Microwave
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
M495 Series | Products - Amphenol Aerospace
The converter has a wide input supply range of 25Vrms (line to line) to 135V rms (line to line) and requires no minimum load for normal operation. The converter has two D-type connectors for input and output. In addition to the power lines the converter has an option for RPM signal responding according to line frequency, output voltage status ...
AHDM04-18-08PN Receptacle, Size 18, 8 positions, Pin, stand - Amphenol Sine
AHDM04-18-08PN Receptacle, Size 18, 8 positions, Pin, standard seal, wide thread. Comparable to HD34-18-8PN