Search Results for monitor hikvision kh6320 no conecta hik connect
Introduction aux accéléromètres MEMS | PCB Piezotronics
MEMS est l'abréviation de micro electro mechanical system (système microélectromécanique) et s'applique à tout capteur fabriqué à l'aide de techniques de fabrication microélectronique.
Amphenol
%PDF-1.6 %âãÏÓ 11 0 obj > endobj 32 0 obj >/Filter/FlateDecode/ID[51E1851B043F65498757B5FFD86C5A93>]/Index[11 39]/Info 10 0 R/Length 100/Prev 47517/Root 12 0 R ...
2.92mm Male Connector, R/A for .085 Cable - SV Microwave
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required.
Female cable connector r/a - Amphenol Sine
Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ... Do not connect or disconnect under load. Metal housing parts shall be securely incoporated ...
FAQ | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol All Sensors Products | All Sensors
Pressure Max: 1 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
Amphenol All Sensors Products | All Sensors
Pressure Max: 30 Units: PSI Operating Temperature:-40 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
FAQ - Amphenol Socapex
Wat is de primaire functie van de Amphenol Socapex USB3 Type A - Type C adapter?
PowerLok G2 插座安装说明 - Amphenol
Add: 9th Floor, No. 10, the 4th Street, Kehui Jingu, Luogang District, Guangzhou ,Guangdong P.C: 510663 North America Winnipeg, Canada Tel: +1 204 697 2222 Add: 2110 Notre Dame Avenue Europe Milano, Italy Tel: +39 02 932541 Add: Via Barbaiana 5, 20020 Lainate(MI) Email: info@Amphenol-GEC.com
Model 1219-01 | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The ADC-4CH-370M-16 is a four channel, 370 MSPS, 16-bit analog converter. This utilizes and integrated MIL-DTL-38999.
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Gerätestecker 12 Pol T 3XXX 0XX U - Amphenol Sine
Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V ... Do not connect or disconnect under load. Metal housing parts shall be securely incoporated ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required.
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Cordons & jumpers - Amphenol Socapex
No (7) Effacer les filtres. See results 7 products. Sort by. Apply. Apply. Cordons & jumpers MILVA NGVA USB Cordsets & Jumpers Cordons testés en usine et prêts à être installés conformément à la norme MILVA NVGA. Voir produit Cordons & jumpers USB Field TV Cordsets & Jumpers ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
CROSS REFERENCE TABLE - Amphenol Aerospace
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 710 0 R/ViewerPreferences 711 0 R>> endobj 2 0 obj > endobj 3 0 obj >/Font >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI ...