Search Results for monitor hikvision kh6320 no conecta hik connect
B RT0W61210P*H* B1 - Amphenol Sine
dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61210p*h* eco-mate,plug,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as ...
Register - SV Microwave
Register on our site here for an improved experience and faster checkout
Aquacon High Pressure Immersible 38999 Connectors
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
RLA 5.7mm 组装式接头安装说明 - Amphenol
Add: 9th Floor, No. 10, the 4th Street, Kehui Jingu, Huangpu District, Guangzhou, Guangdong P.C: 510663 North America Winnipeg, Canada Tel: +1 204 697 2222 Add: 2110 Notre Dame Avenue Europe Milano, Italy Tel: +39 02 932541 Add: Via Barbaiana 5, 20020 Lainate(MI) Email: info@Amphenol-GEC.com
Antenas Handportable EFD 70/...-FME - amphenolprocom.com
Modelo Producto No. Frecuencia; EFD 70/385-FME(f) 140000753: 370 - 400 MHz: Agregar a la cotización: EFD 70/405-FME(f) 140000754: 390 - 420 MHz: Agregar a la cotización
AT04-6P-SR01BLK 6-Way Receptacle Male Connector with Strain Relief ...
AT04-6P-SR01BLK 6-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Black. Comparable to PN# 934444601
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
Quick-Connect™ de medio voltaje Si necesita una solución rápida de conexión y uso, podemos agregar un conector a un cable de medio voltaje de TPC para crear un ensamble de conexión rápida de medio voltaje que cumpla con sus requisitos de distribución y alimentación temporal. Ensambles de bloqueo moldeados “PA22” Con un diseño ...
RJ45/M12 D kódoló adapter - Robusztus Ethernet, USB és kijelző ...
Az Amphenol Socapex RJ45/M12 D kódolású adaptert úgy tervezték, hogy RJ45 alapú eszközöket csatlakoztasson M12 D kódolású csatlakozóaljzatokhoz, így kiváló megoldás a vasúti tömegközlekedési ipar gördülőállományának alkalmazásaihoz. Az adapter az RJ45 oldalon műanyag pattintósapkával rendelkezik, amely további védelmet nyújt a csatlakozónak.
Serie E ET - temposonics.com
Document Part No. Revision Language Download Data Sheet 551899 E: EN Operation Manual 551889 D: EN Operation Manual 551889 B FR PC Programmer 3D Model CE ATEX NEC/CEC IECEX EAC CCC UKCA Trasduttori di posizione industriali Toggle Sub Menu. Trasduttori di posizione Serie R ...
SMA Female to PN Female Flange Mount Adapter, 4 Hole - SV Microwave
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
Amphenol Assembletech
Monitor. 2. CD-ROM. 3. Audio Input/Output System. 4. Modem. 5. Keyboard. 6. Mouse. 7. Scanner. 8. Printer 特征和优点 1. USB 2.0 transfer rate up to the maximum 480Mbps. 2. Downward compatible with USB1.0/1.1 devices. 3. Provide with both data transmission and charging. 4. Provide blind mate 机械性能. 1. Mating Force and Unmating Force
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[]/Index[10 51]/Info 9 0 R/Length 120/Prev 223677/Root 11 0 R/Size 61/Type/XRef/W[1 3 1]>>stream ...
B RTS014*12PHECxx A5 - Amphenol Sine
dwg no: title: rev description date revisions eco by appr 1 1 a5 rts014*12phecxx eco-mate, receptacle, end cap, flange, size 14, 12 pos, pin materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec –0.30 2 pl dec ...
Amphenol Sine Systems - Product Index
28-548003-9-96S-NS 9 Position Plug J1939-13 Type 2, coupling ring, no rear seal, Grey; 28-54800-NS 9 Position Plug J1939-13 Type 2, coupling ring, no rear seal, Black; 28-54800-NS80 9 Position Plug J1939-13 Type 2; 28-54800-NS80-GBCR 9 Position Plug J1939-13 Type 2 with black ring; 2CMA100304R1000 2P+E Male Industrial Plug, UL/CSA.
2.4mm Male to 2.4mm Male 12" Low Loss Strain Relief Cable Assembly for ...
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
Webinar - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
AHDP04-18-08PR-SRA 8 Position Receptacle, Pin, Shell Size 1 - Amphenol Sine
AHDP04-18-08PR-SRA 8 Position Receptacle, Pin, Shell Size 18, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP24-18-8PE