Search Results for motherboard for i5 12th generation
Module Gigabit Socket Without peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
00192052200 - Amphenol Air LB
Shell fitted with 39 pin contacts #22 + 10 pin contacts #16, with pin polarizers
EBY Electro - 1500 Series - 13.50mm Spacing - EUROPA BLOCKS Terminal Block
Maximum number of positions: 12 Centerline Spacing: 13.50mm Spacing (0.531") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: UL: 300 VAC / CSA: 300 VAC Current Rating: UL: 40 Amps / CSA: 55 Amps Wire Range Min / Max: 8-18AWG MECHANICAL:
FLHCTP102 - FLH | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of FLH Series, part number FLHCTP102
Model PA | PCB Piezotronics
Model PA:2-socket straight high temperature (+356 F) PPS connector with stainless steel collar and FKM heat shrink strain relief **Not field installable,
NEXUS
045 2/12 2010 gph d add p/n's to p/l 101 2/25 2011 hr audio plug 5/22/95 item # part # qty description material 1 ap-176-1 1 shell ass'y glass filled nylon & 303 ss 2 ap-146-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
2 Temposonics® R-Series V RH5 EtherCAT ® 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Insulation Resistance(all channels) ≥ 1012 Ohm ≥ 1012 Ohm Output Polarity(in direction of markings) Negative Negative Electrical Isolation ≥ 108 Ohm ≥ 108 Ohm Physical Stiffness(X or Y Axis) 1.9 lb/µin 330 N/µm [2] Stiffness(Z Axis) 4.9 lb/µin 860 N/µm [2]
Temposonics Vorgängermodelle
In den letzten Jahrzehnten gab es viele erfolgreiche und bedeutsame Sensorlösungen von Temposonics. Einige sind sogar noch immer in Anwendungen auf der ganzen Welt im Einsatz.
Omni-Antennen CXL 4-1LW/... - AMPHENOL PROCOM
Breitbandige, rundstrahlende Feststationsantenne für das 80 MHz Band mit 0 dBd Gewinn
Optické koncovky | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Logger CO2 Kaye ValProbe RT - kayeinstruments.com
Il data logger 3-in-1 della linea di prodotti Kaye ValProbe RT offre la possibilità di misurare parametri critici come CO 2 (anidride carbonica), umidità relativa (UR) e temperatura con un unico dispositivo. Per le applicazioni in cui queste misurazioni sono critiche per la qualità, il logger di CO 2 ValProbe RT di Kaye offre una registrazione e una documentazione conveniente, accurata e ...
R-VPX シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
PCIe Gen 1, 2, and 3 ; ... 3.125, 5, and 6.25 Gbaud ; Serial RapidIO 12.5 Gbaud(エボリューション1.0、2.0が対応) Serial RapidIO 25 Gbaud(エボリューション2.0が対応) 3U リアトランジションモジュール(RTM) R-VPX Ruggedized Vita 46. R-VPX Connector Features.
Space Symposium - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
EU RoHS II CoC - amphenol-aerospace.com
endstream endobj 11 0 obj > endobj 12 0 obj > endobj 13 0 obj >stream hÞÄXmoâ8 þ+þت¢ñ{ iU‰¶Û.»¥ îº âC Ù6' (dµåßߌ š …ÜiW pìÉÌØóø …"” M8 Dø„ ø3D1MD@ SDR¨äD2¸` šLHè „)cˆ”„ 0 ]œ™€HÐ% ȃ2 Ú¤!ÜÇç€ð@ D 9Á9˜ B) ...
M256 SERIES | Products | Amphenol Aerospace
M256 Series DC-DC Holdup Units , Energy storage Module. Miniature size, High efficiency, Wide input range, Fixed switching frequency. External Synchronization (250 10 kHz), EMI filters included, Indication for Input failure and Hold-Up activation, Internal capacitor stores at least 7 Joules.External capacitor connection option for, additional Hold Up time.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
AHD10-9-1939P | 9-Position Receptacle, Male, Flange, Threaded Rear ...
AHD10-9-1939P 9 Position Receptacle, Male, Flange, Threaded Rear, J1939. Comparable to PN# HD10-9-1939P
Model 352C23 | PCB Piezotronics (fr)
Model 352C23:Platinum Stock Products; Miniature, lightweight (0.2 gm), ceramic shear ICP® accel., 5 mV/g, 2 to 10k Hz, 10-ft detachable cable (fr)