Search Results for motion control
Data Sheet R-Series V RFV Analog - Temposonics
electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional
Data Sheet R-Series V RP5 SSI - Temposonics
All settings under control with the sensor assistants for the R-Series V The TempoLink® and the TempoGate smart assistants support you in setup and diagnostics of the R-Series V. For more information of these assistants please see the data sheets: • TempoLink® smart assistant (Document part number: 552070) • TempoGate smart assistant
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
When force is applied to this sensor, the quartz crystals generate an electrostatic charge proportional to the input force. This output is collected on the electrodes sandwiched between the crystals and is then either routed directly to an external charge amplifier or converted to a low impedance voltage signal within the sensor.
Multi-purpose Signal Conditioners - PCB
MCSC Control Software. Signal conditioners equipped with an RS-232 or Ethernet interface come bundled with PCB's Multi-Channel Signal Conditioner control software. This user-friendly software presents a comprehensive table detailing the current settings for each channel of the unit.
Trex-Onics DeviceNet Flex-Net Cable Mini Assemblies
and continuous motion environments. Probe proof. 6. CONTACT PINS AND SLEEVES — Gold plating over nickel insures electronic and electrical integrity over repeated insertions and extractions. 7. FLEX-NET THIN CABLE — For flexing and torsional applications. Meets ODVA™ electrical performance requirements. 8. COMMON AXIS DESIGN
tntertek - pcb.com
a charge output when subjected to mechanical motion. The sensors have nickel-based alloy housings. EX357XYYY/MNNNZZ Series High Temperature Sensor Where X: family type (assigned as a letter A to Z) YYY: variation type (sequential number that together with the letter X make up the model number). MNNNZZ: specifies connectors type and cable length
Temposonics® E-Series ET Position Sensors
Compact rod position sensor for hazardous areas. Available in stainless steel 1.4404 (AISI 316L) Operating temperature up to +105 °C (+221 °F)
Accelerometers / Vibration Sensors | PCB Piezotronics
The most commonly used technology is our proprietary integrated circuit piezoelectric, ICP® (IEPE) accelerometers, which require constant current power supply. Most data acquisition, digital control, and portable data systems provide ICP® sensor power. Each directional axis measured requires one channel of the data system or signal conditioner.
Press Release: Endevco Model 7330 Triaxial Angular Rate Sensor - PCB
January 24, 2024 - Depew, NY - PCB Piezotronics (PCB®) is introducing our new Endevco® Model 7330 triaxial angular rate sensor. It provides accurate measurement of rotational velocity in a small, lightweight package rugged enough for extreme environments, such as automotive safety testing.
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
All settings under control with the smart assistants for the R-Series V The TempoLink ® and the TempoGate smart assistants support you in setup and diagnostics of the R-Series V. For more information of these assistants please see the data sheets: • TempoLink® smart assistant (Document part number: 552070) • TempoGate® smart assistant
Sensors - Casco Automotive Group
Casco sensor technologies focus on interior comfort and climate control sensing. Offering a wide range of automotive sensors, our sensors accurately support our customer systems. By working closely with our customers to create cost-effective easy to package solutions utilizing the newest technologies, Casco enables true passenger comfort.
Air Cost Control as an Authorized Distributor - Positronic
“Air Cost Control has a strong reputation in the aerospace market for providing quick and easy access to electrical components. We are pleased to work with them to supply customers with high-quality connectors,” said Anita Warner, Director of Inside Sales and Distribution at Positronic.
OSP & Enclosures Archives - Amphenol Broadband Solutions
The WIC houses multiple equipment racks suitable for customer supplied equipment. The WIC has four CTMS thermal devices mounted on the side walls, as well as a Intelligent Ventilation System (IVS). Motion-sensitive lighting units are mounted on the front and rear. Multiple exterior ground bars all connect to an interior master ground bar.
CO2-based Ventilation Control Where Required and Recommended
CO2-based Ventilation Control Where Required and Recommended Amphenol Advanced Sensors ® Application Note Ventilation is an important part of maintaining a comfortable, healthy, productive environment for students
Variable capacitance accelerometer - pcb.com
during product design, the support of stringent Quality Control requirements, and compulsory corrective action procedures. These measures, together with conservative specifications have made the name Endevco synonymous with reliability. 112519. 770A – XXX – Y – ZZZ Cable length in inches (30 inches and 120 inches are standard lengths)
'Total Quality with Rapid Through-put of Powdered Metal and Cast ... - PCB
statistical variation from a control set of good parts to screen defects. Its volumetric approach tests the whole part, both for external and internal structural flaws or deviations, providing objective and ... SDOF system, which is called its equations of motion, is given in Equation (1) below. mx¨(t)+cx (1) .
Model 080A172 | PCB Piezotronics
Actual attainable frequency limits may be higher than specified, particularly for lower weight accelerometers, and may differ depending on axis of motion. An interface of silicone grease between clip and accelerometer aids in mechanical coupling to improve attainable frequency range.
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
output sensors require a start signal from a control-ler or interface module to initiate the measurement cycle. The sensor generates a stop signal at the end of the measurement cycle that is used to stop the controller’s counter clock. The elapsed time between the Start and Stop signals is directly proportional to the magnet’s position
Temposonics
motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the ...
6896508NG - amphenol-antennas.com
Power Consumption < 2 W (Idle); < 10 W (In Motion) Accuracy ≤ 0.5° Hardware Interface RS485 And Power Safety Standard Compliant to EN 60950/UL 60950 / RoHS, CE Remote control OMC, BTS / NodeB Adjustment Cycles > 20,000 Torque Max ≥ 160 mN.m Protection Class IP65 Housing Material / Color Aluminum / Aluminium Silver Mounting Directly onto ...