Search Results for mousepad glorious g-l
LW L- B reako u t kabel
LW L- B reako u t kabel 100% i g e Qu al i t ät sko n t r o l l e C ab l e P r o fil e 24 Fasern 12 DX Stecker 24 Fasern 12 DX Stecker 0,60m 0,60m 1901123456 1901123456 Stecker Seite A I-V(ZN)HH Kabelquerschnittschema Stecker Seite B St e c ke r A St e c ke r B
Ethernet Askeri Anahtarı RES-SCE-8MG - Amphenol Socapex
Amphenol Socapex MIL-STD-461 Ethernet Askeri Anahtarı RES-SCE-8MG, zorlu ortamlara dayanacak şekilde tasarlanmış, yönetilen minyatür bir taşınabilir Ethernet anahtarıdır. 8 Gigabit bağlantı noktası ile Boyut Ağırlık ve Güç (SWaP) için optimize edilmiştir, bu da onu insansız araçlarda, savaş alanı iletişiminde, mobil sağlam ağlarda ve aviyonik ve gemi sistemlerinde ...
MediaGaugeTM Family - amphenolsensors.com
ontact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] MT AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.10 M
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 3.94 inches (100 mm)
Model M607A11/020BZ | PCB Piezotronics
Model M607A11/020BZ:Platinum Stock Products: Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 20-ft integral cable & swivele
VQ548MP2-DA Datasheet - SGX Sensortech
containing compounds (e.g. tetraethyl lead) will irreversibly poison the sensor. High concentrations of flammable gas may also permanently affect the sensor response. Lower concentrations of hydrogen sulfide and other porary loss in response. This is known as inhibition. Halogenated hydrocarbons such as Freons™, trichloroethylene,
main | Airmar Technology | SmartFlex Diesel Flow Meter, 20-1000 LPH ...
Airmar Technology SmartFlex Diesel Flow Meter, 20-1000 LPH, Single-Chamber, Alloy Housing with LCD, Flange Mount
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
Vibration test 10 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RDV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
3 DDA-Schnittstellenhandbuch LP-Serie 1. Kontaktinformationen USA Allgemein Tel.: +1-919-677-0100 Fax: +1-919-677-2343 E-Mail: info.us@mtssensors.com
Amphenol CS-DSDMDB25MF-025 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 25ft Amphenol CS-DSDMDB25MF-025 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
L2TNF-PL | ANDREW
43.34 g | 0.096 lb: Click on image to enlarge. Close Modal. Regulatory compliance/certifications. Agency: Classification: CHINA-ROHS: Below maximum concentration value ISO 9001:2015: Designed, manufactured and/or distributed under this quality management system ...
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
ø2 ø2.6 SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
Amphenol-Air LB
%PDF-1.5 %âãÏÓ 5709 0 obj > endobj xref 5709 128 0000000016 00000 n 0000021157 00000 n 0000021274 00000 n 0000022448 00000 n 0000022487 00000 n 0000022602 00000 n 0000022871 00000 n 0000023578 00000 n 0000023835 00000 n 0000024474 00000 n 0000027125 00000 n 0000062649 00000 n 0000062774 00000 n 0000062899 00000 n 0000062975 00000 n 0000063074 00000 n 0000063225 00000 n 0000063279 00000 n ...
DESCRIPTION L I S T A m p h e n o l
G:SharedAmphenol Customer DatasheetsRTHP_DatasheetsC-HS25DCS_REV_B1.dwg Author: mforce Created Date: 9/17/2014 9:45:06 AM ...
NovaSensor NPH Series Solid State Low Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (9)
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Inches (“L”) Dia X (“D”) Long Standard Type “S” Stability °C/ Year Absolute Type “AS” Stability °C/Year Temp. Range for “S” and “AS” °C Extended Temp. Range Type “ES” Stability °/Year °C Temp. Range “ES” °C 1/4” X 9” S10 0.005 AS110 0.002 0-60 ES210 0.005 0-100
Thermomerics Laboratory Grade Calibration Standards
508673 S10-4-WIRE-RC 1/4” OD x 9” L. Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Le Sommet de la "Finance en Commun" 2020 - CMR Group
En réconciliant l'ensemble de la communauté financière en faveur de l'action commune pour le climat et des objectifs de développement durable des Nations Unies, le Sommet de le Finance en Commun sera une étape clé sur la voie des évènements cruciaux de 2021. (COP26, COP15).
NovaSensor NPH Series Solid State Low Pressure Sensors
Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (9)