Search Results for ms connectors
Data Sheet R-Series V RH5 SSI - temposonics.com
Connection type 1 × M16 male connector (7 pin), 1 × M12 male connector (8 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 1.2 W typical Dielectric strength 500 VDC (DC ground to machine ...
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Connection type 2 × M12 female connectors (D-coded), 1 × M12 male connector (A-coded) 2 × M12 female connectors (D-coded), 1 × M8 male connector Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
1900ND08S1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Industrial | Markets - Amphenol
These hermetic connectors are available with solder cup or flat eyelet pin contacts in the MS (QPL) or PT (Proprietary) version. ... configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating ...
Data Sheet *% 6HULHVZLWKSUHVVXUH W DQJH$QDORJ - Temposonics
Cycle time Cycle time 0.5 ms 1.0 ms 2.0 ms Stroke length ≤ 1200 mm ≤ 2400 mm > 2400 mm Linearity deviation 2 ≤ ±0.02 % F.S. (minimum ±60 µm) typical ... Fig. 4: Connector wiring D34 (M12) for outputs A0, A1, A2 and A3 D34 (for outputs: V0, A4 in order code) Signal + power supply M12 male connector (A-coded) Output PinVoltage Current 1 ...
M7029 SERIES - amphenol-aerospace.com
Turn on Time: less than 40 ms Rise time: less than 20 ms. ared Sibrava +1 (607) 643-1845 jsibravaamphenol-aao.com amphenol-aerospace.com 3 PIN ASSIGNMENT Temperature: Method 501.5 Procedures I ... Connector type: M24308/24-39F or eq. Mates with: M24308/2-3F or eq. ared Sibrava +1 (607) 643-1845 jsibravaamphenol-aao.com amphenol-aerospace.com 4
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
c3fa1-nasj-c01e6 | Amphenol Global Search | Amphenol
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm D Code. ... H = D; Bal. = A 8 8 22-24 C, D, E = D; A, B, F = A 624 Insert Arrangement Service Rating Total Con-tacts Contact Size MS Approved Industrial 0 4 8 12 16. 24 MIL-C-22992, QWLD insert arrangements Insert Arrangement Service Rating ...
C70210M0080063 C702Y Landing EZ C702Y is a robust product li
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Shock (w/o Destruction): 200 g; 6 ms; halfsine2 shocks / direction in 3 axis; Chattering Time: 5 ms; Insertion Force: > 2.5 N; Climatic Category: 25 / 85 / 21; Operating Temperature:-25°C to +85°C; Storage ...
Data Sheet R-Series V RFV PROFINET - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
.1" pitch 40ghz connector fp16x2-2.54-ms-1 f approved f property of ardent concepts, inc. any reproduction microstrip footprint 16lead, seabrook, nh 03874 tolerancing per: www.ardentconcepts.com (603) 474-1760 interpret geometric ansi y14.5m 1982 3 x.xx = .005 130 ledge road, unit 2 tolerances: inch gk=3.60, unless otherwise specified. x.xxx ...
MS, 97 AND 97B SERIES - Amphenol In
MS, 97 AND 97B SERIES: INDEX: BACK NEXT: Insert orientations. To avoid cross-plugging problems in applications requiring the use of more than one connector of the same size and arrangement, alternate insert rotations are available as indicated in the accompanying chart. As shown in the daigram below, the front face of the pin insert is rotated ...
Temposonics
Cycle time minimum 1 ms (master dependent) Linearity ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection 2 IP67 (connectors correctly fitted)
Data Sheet R-Series V RH5 Analog - Temposonics
Ingress protection IP67 (connectors correctly fi tted)/IP68 (3 m/3 d) for straight cable outlet/IP68 (3 m/3 d) & IP69 for angled cable outlet Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/
MSコネクタのおはなし - アンフェノールジャパン ...
MSコネクタのおはなし はじめに. MSコネクタと言えば、数多く存在するMIL規格( M ilitary S tandard=MS)コネクタのなかで、特にMIL-DTL-5015規格(*注) 準拠のコネクタを指します。 これは、MIL-DTL-5015規格が、米軍において最初に制定されたコネクタ規格であり、産業界にもっとも普及した軍用コネクタ ...
Data Sheet TempoLink smart assistant - Temposonics
2 TempoLink® smart assistant Data heet Fig. 1: The main advantages of the TempoLink® smart assistant The TempoLink® smart assistant is an accessory for the R-Series V sensors family. It supports the setup of the sensor in the application as well as providing additional status information for sensor diagnostics.
Data Sheet E-Series EH Analog - Temposonics
Cycle time Typical 0.3 ms < t < 2 ms (depending on stroke length) Linearity deviation 1 ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) Operating conditions ... Connection type M12 male connector (5 pin) Operating voltage +24 VDC (−15/+20 %); The EH sensors must be power supplied via an external Class ...
Temposonics
The connector insert carrier is already connected to the sensor conductors, i.e. no soldering, any colour or connection mistake. B The connector insert is taken out of the cylinder through a bore hole. The flange housing can be clicked in position easily from outside. CFour standard screws must be tightened to mount the Connector System on
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Cycle time Cycle time 0.5 ms 1.0 ms 2.0 ms Stroke length ≤ 1200 mm ≤ 2400 mm > 2400 mm Linearity deviation2 ≤ ±0.02 % F.S. (minimum ±60 µm) typical ... Fig. 4: Connector wiring D34 (M12) for outputs A0, A1, A2 and A3 D34 (for outputs: V0, A4 in order code) Signal + power supply M12 male connector (A-coded) Output PinVoltage Current 1 2 ...