Search Results for ms connectors
00326270100 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; ... 20 ms: Static load: 1.3 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 150 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under ...
33516024020 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
SIM2D032KSC - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
Technical Sales Specialist I - Gemeco
Proficiency in MS Office and strong data entry skills; Strong organizational skills is a must; Excellent customer service skills; Ability to resolve technical issues with poise and confidence; Must be proactive and self-motivated; Ability to identify technical issues, evaluate options and implement solutions; PHYSICAL REQUIREMENTS:
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[5F167250E61B4AE6D24DC8E1C4DDAF94>]/Index[10 51]/Info 9 0 R/Length 117/Prev 224074/Root 11 0 R ...
INLINE RECEPTACLES - Amphenol Sine
RTS1BS18N32PHEC03 Size 18 Inline Receptacle with Endcap, Male, 32 Positions, Contact Size 20 (0.5mm), Silicone Rubber Seal. Comparable to PN #UTS6GN1832P
00111970202 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 100 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS 90O Connector Group J M83723 Series III, 50151 Series II & III, 81703 Series III, M26482 Series II & 595234 TABLE B CABLE ENTRY DIMENSIONS ENTRY SIZE J REF K THREAD CLASS 2A L WIRE BUNDLE ACCOMMODATION MAX inch mm inch mm 03 0.44 11.18 0.500-28 UNEF 0.250 6.35 04 0.44 11.18 0.625-24 ...
fci asia | Amphenol Global Search | Amphenol
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
1900ND06P2A00A - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 7 pin contacts #10 Fitted with socket polarizers With not mounted polarizers, without contact 1900ND06P2A00A - Amphenol Air LB
32408015002 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 65 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 300 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
RF Switch Straight PCB Jack Surface Mount 50 Ohm
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm. Downloads. 935-100J-51PR PDF Customer Drawing (Size: 247 kb) 935-100J-51PR IGS 3D Model (Size: 398 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SIMAN60K - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
'Standard' coil squib connector
Amphenol safety restraint system connectors Amphenol-Tuchel Electronics GmbH Amphenol Amphenol-Tuchel Electronics GmbH August-Haeusser-Str. 10 • 74080 Heilbronn • Germany • Phone +49/7131/929-0 • Fax +49/7131/929-486 • www.amphenol.info 'Standard' coil squib connector Ø11mm VDA-AK interface, right angled, ultra flat design
ADVANCED SOUND LEVEL METER MODEL 831 - PCB
Multi-function Connector (External Power, Weather One-button Access to Measurement Set-up ... 831-LOG Time history logging at periods from 20 ms to 24 hrs 831-FST Fast time history logging at 2.5, 5 or 10 ms periods 831-ELA Automatic event detection, event history, and measurement
00111928202 - Amphenol Air LB
Splice 1119 For socket contacts #20 / #20
32405039004 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 60 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 300 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
SIM2B25E100 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Resonance frequency: 120 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
ms3476l8-33s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Female RCA Cable Connectors - Amphenol Sine
Female RCA Cable Connectors ( total items: 12 ) Sort by: ACJR-BLK RCA Female Cable Connector, Musician Range, Diecast Shell, Gold Plated Contacts, Black Finish, Black Grommet. REQUEST A QUOTE. ACJR-BLU RCA Female Cable Connector, Musician Range, Diecast Shell, Gold Plated Contacts, Blue Finish, Blue Grommet ...