Search Results for ms connectors
Model 221B01 Link ICP® quartz force sensor, 10 lb comp., 10 lb ... - PCB
acquisition syste ms now incorporate constant current power for directly powering ICP sensors. Because static calibration or quasi-static short-term response lasting up to a few seconds is often required, PCB manufactures signal conditioners that provide DC coupling. Figure 2 summarizes a complete 2 -wire ICP system configuration.
SIMAD67V - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
Data Sheet HE-Series Analog - Temposonics
M12 connector system ensures protection to IP69K. Signal output: analog. Fig. 1: Hall Effect principle Fig. 2: Typical application – Sprayer. HE-Series Analog Data Sheet ... Shock test 50 g / 10 ms up to 500 mm sensor length (single shock) / IEC 60068-2-27 100 g / 6 ms up to 180 mm sensor length (single shock) / IEC 60068-2-27 ...
Temposonics
Cycle time Cycle time 0.5 ms 1.0 ms 2.0 ms Stroke length ≤ 1200 mm ≤ 2400 mm > 2400 mm Linearity 2 ≤ ±0.02 % F.S. (minimum ±60 µm) typical ... Fig. 5: Connector wiring cable outlet for outputs V0, A0, A1, A2 and A3 Fig. 6: Connector wiring D34 (M12) for output A4
00326110059 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 11 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 135 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
Data Sheet R-Series RH PROFIBUS - Temposonics
Cycle time 0.5 ms 1.0 ms 2.0 ms 3.1 ms (each additional magnet + 0.05 ms) Linearity deviation 1 < ±0.01 % F.S. (minimum ±50 μm) Optional internal linearization: Linearity tolerance (Applies for the first magnet for multi-position measurement) ... Ingress protection 2 IP67 (if mating connectors are correctly fitted) Shock test 100 g (single ...
Circular Medical Cable Connector | Pulse-Lok Connector 357021
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge; Pulse-Lok® 355021: Plug, In-line : 4 : 2-1.5, 2-0.7
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
- Update time analog: < 1 ms typical digital (start/stop): controller and stroke dependent - Ripple < 0.01 % F.S. 0QFSBUJOH DPOEJUJPOT Magnet speed Operating temperature Dew point, humidity Ingress protection 2 Shock test Vibration test EMC test any-40 °C...+80 °C 90% rel. humidity, no condensation profile: IP 65, rod: IP 67, IP 68 for cable ...
Model 353B15 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 221B04 Link ICP® quartz force sensor, 1k lb comp., 1000 lb ... - PCB
acquisition syste ms now incorporate constant current power for directly powering ICP sensors. Because static calibration or quasi-static short-term response lasting up to a few seconds is often required, PCB manufactures signal conditioners that provide DC coupling. Figure 2 summarizes a complete 2 -wire ICP system configuration.
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA R/A Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-MRSMA-180 DRAWN 2022-10-17 16:58:50. Created Date:
RJSwitch_RESMLAC28MG Installation Guide rev 1-3 - 2021-02
1.1 November 2011 Pinout of power connector. 1.2 August 2020 Technical updates, Reference to the CLI 1.3 January 2021 Mounting brackets, temperature and dimensions specifications ... vehicles and Avionic & Shipboard Syste ms. Operation The switch supports triple speed 10/100/1000BaseTx (up to 1000 Mbps) for each of the 24 ports. Each of these ...
Quick Guide mobile hydraulics - Temposonics
MS MXR MB HE Temposonics ® Technology Hall Effect Technology Position measurement Velocity measurement M12 connector (IP69K) InterConnection plug Embedded installation Threaded version External mounting Ø 7 mm
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
SIM2B25C121CE - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Resonance frequency: 120 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
Temposonics
Cycle time Cycle time 0.5 ms 1.0 ms 2.0 ms Stroke length ≤ 1200 mm ≤ 2400 mm > 2400 mm Linearity 2 ≤ ±0.02 % F.S. (minimum ±60 µm) typical ... Fig. 5: Connector wiring cable outlet for outputs V0, A0, A1, A2 and A3 Fig. 6: Connector wiring D34 (M12) for output A4
BDO Fiber Interconnect Pedestals for Hardened Drops - An Amphenol Company
Buried Distribution Pedestals Designed for use with Hardened Connector Fiber Drop Cables. Charles BDO Interconnect Distribution Pedestals for Hardened Fiber Drop Cables (BDO-IXC HD) provide a drop-side “interconnect panel” for supporting drop cables using the Corning brand OptiTap® hardened fiber drop connector.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
K Series - Amphenol Sine
Stereo 3.5mm Phone Plug Connectors. Pages. Company; Contact; Code of Business Conduct and Ethics
SIMMD0145EPS - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 11 ms: Environment; Operating temperature - Min-40 °C: Operating temperature - Max: 100 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling: