Search Results for ms connectors
PS SERIES PSMASPU265P1K-X - amphenol-socapex.com
30 g, 11 ms terminal peak saw-tooth Vibration Method 514.5 Procedure I Category 24 - General minimum integrity exposure ... PIN ASSIGNMENT: J1 - INPUT CONNECTOR Connector type: M24308/24-38F or eq. Mates with: M24308/2-2F or eq. Pin # Function P Pin # Function P Pin # Function P 1 PHASE ~ 6 NEUTRAL 0 11 N.C.
SYSTEM MANUAL - Amphenol Socapex
N° : SM.MS.0025.THYEZ.PUNE rev J Checked by : Dwarakanath Babu –Quality System manager on Pune site (India) & Muriel Ducruet –Quality System manager on Thyez site (France) ... Design, production and sale of electrical and optic fiber connectors and others interconnection solutions. On Pune site : ISO 9001 : 2015 & EN 9100 : 2016,
Amphenol Assembletech
3.Small size design: pitch 0.6mm connector, 4.Straight cable plug is available 5.Excellent SI performance: signal rates up to 56 GT/s PAM4 and 112 GT/s PAM4 ... 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 85 ohm @23ps RT 2. Return loss: meet 56G PAM4
The information contained in this document supersedes all similar ...
military connectors. See Figure 1. Dynamic expectations are application-specific and refer to the frequency range of measurement and the anticipated amplitudes of vibration. After careful review of the machinery to be monitored, minimum ... MS – Mine Safety Approved Sensors TO – Temperature Output Sensor
R-Series RH CANbus 551779 - Temposonics
Cycle time 1.0 ms 2.0 ms 4.0 ms 0.5 ms to 1200 mm additional for CANbasic Linearity deviation 1 < ±0.01 % F.S. (minimum ±40 μm) ... 1 × M16 female connector (6 pin) or 2 × M16 female connectors (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation
1900ND08S1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
PRO-1REL-24V-...
Relay switch has a connection to SHIFT RELAY, at 3V. Great isolation 50 dB @ 500 MHz. Low insertion loss 0.2 dB @ 500 MHz. PRO-1REL-24V-... is a broadband SPDF Coaxial switch designed to switch RF signal from a common input to either of two outputs.
R-Series RP CANbus 551780 - Temposonics
Cycle time 1.0 ms 2.0 ms 4.0 ms 0.5 ms to 1200 mm additional for CANbasic Linearity deviation 1 < ±0,01 % F.S. (minimum ±40 μm) Option internal linearization (Applies for the first magnet for multi-position measurement) ... Ingress protection IP65 (connectors correctly fitted) Shock test 100 g (single shock), IEC standard 60068-2-27
MH-Series THREADED (MH) Position Sensors - Temposonics
Temposonics ® MH-Series model THREADED (MH) magnetostrictive position sensors measure the absolute position of hydraulic cylinders for mobile machinery.. Designed for external mounting on mobile applications; The position sensor features the proprietary M12 connector system to enable IP69K
Data Sheet R-Series V RDV Analog - temposonics.com
Update time 0.25 ms 0.333 ms 0.5 ms 1.0 ms 2.0 ms 2.2 ms Linearity deviation1,2 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 μm < ±0.01 % F.S. ... (with correctly mounted housing and connectors) Measuring rod with connecting cable for side cable entry: IP65 Measuring rod with single wires and flat connector with bottom cable ...
CF-02EM250 - Amphenol Aerospace
MIL-STD-1275A (100 V for 50 ms) and IAW MIL-STD-704A (80 V for 0.1 s) Steady-state input current: < 50 mA EMC: Designed to meet* MIL-STD-461F CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Isolation: Input to Case: 200 VDC DC OUTPUT Output current capacity: 12 A max Isolation: Output to Case: 200 VDC ENVIRONMENTAL CONDITIONS
SIM2B25A121CS - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Resonance frequency: 120 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
R-Series RP CANbus 551780 - Temposonics
Cycle time 1.0 ms 2.0 ms 4.0 ms 0.5 ms to 1200 mm additional for CANbasic Linearity deviation 1 < ±0,01 % F.S. (minimum ±40 μm) Option internal linearization (Applies for the first magnet for multi-position measurement) ... Ingress protection IP65 (connectors correctly fitted) Shock test 100 g (single shock), IEC standard 60068-2-27
M2701 Series - amphenol-aerospace.com
Shock Method 516.5 Procedure I 20 g, 11 ms terminal peak saw tooth, ENVIRONMENTAL CONDITIONS: Reliability 150 000 hours, calculated IAW MIL-HDBK-217F Notice 2 at +85°C baseplate, ... J1 - INPUT CONNECTOR J1 - Input Connector Type: M24308/24-38F or eq. PIN ASSIGNMENT: J2 - INPUT CONNECTOR Type: M24308/23-38F or eq. Mates with: M24308/4-2F or eq ...
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.92mm Bulkhead Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-FB292-060 DRAWN 2022-10-18 11:01:31. Created Date:
iT150 Series Vibration Transmitters Installation and Operating Manual
connector allows monitoring of the buffered sensor output. LEDs provide at-a-glance operational status and indicate when power, sensor and 4-20 mA loops are correctly ... ms milliseconds mV millivolts PL Programmable Logic ontroller PELV Protected Extra-Low Voltage
Temposonics
Cycle time 1.0 ms 2.0 ms 4.0 ms Linearity 2, 3 < ±0.02 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) typical ... no condensation Ingress protection for sensor electronics 4 IP67 (housing and connectors correctly fitted) Ingress protection sensor rod with connecting cable for side cable entry 4 IP65 (connectors ...
Temposonics
connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.) Ingress protection: IP65, IP67, IP68
SIMEOMPOSN - Amphenol Air LB
MTP/MPO connector directly plugs and locks itself into the module. It can be easily removed for repair. Fiber Optics interconnect for high speed / bandwidth communications. Key Features. From 12 to 48 fibers; ... 6 ms: Resonance frequency: 1997 Hz: Environment; Operating temperature - Min-65 °C: Operating temperature - Max: 125 °C: Salt Spray ...
SIMM0816SNGBR - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. ... 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h ...