Search Results for ms connectors
M7318 SERIES - amphenol-aerospace.com
Saw-tooth, 20 g peak, 11 ms. ared Sibrava +1 (607) 643-1845 jsibravaamphenol-aao.com amphenol-aerospace.com 4 PIN ASSIGNMENT Connector: RM272-030-322-2900 or eq. Mating connector options: Solder cup sockets: RM242-030-241-5900 or eq. Removable crimp sockets: RM242-030-571-5900 or eq.
Amphenol Amphenol Taiwan Corporation
3.0 connector 2 pF maximum unmated, per contact. D+/D- contacts only. Super Speed Electrical Requirements: Mated Connector Impedance (Differential) EIA-364-108 It should be measured with a TDR in a differential mold using a 50ps(20-80%)rise time. (Mated connector includes cable termination areas). Super Speed pairs only. Mated 90Ω±15Ω (85Ω ...
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108. Downloads. 902-9235 STP 3D Model (Size: 711 kb ) 902-9235 PDF Customer Drawing (Size: 264 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Temposonics
CONNECTOR WIRING TXX / VXX Signal + power supply Cable Color Voltage Current GY Output 1: 0…10 VDC or 10…0 VDC Output 1: 4(0)…20 mA or 20… 4(0) mA PK DC Ground for output 1 DC Ground for output 1 YE Output 2: 0…10 VDC or 10…0 VDC Output 2: 4(0)…20 mA or 20… 4(0) mA GN DC Ground for output 2 DC Ground for output 2 BN +24 VDC (− ...
SIMM1602PN - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
SIMAD38N - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling:
MA-4006, MD-4006 and MU-4006 Mounting Assemblies - Charles Industries
Cable Connectors Ground Receptacle Static 400-Type Plug–in Unit Hole for PSU cord Locking Mechanism Guides For (order separately) Wrist Strap Jack Figure 2. M( )–4006 in the Open Position, Backplate Removed Table 1. P1, P2 and P3 Connector Functions Model # Connector Connector Function for Circuits 1–6 MA–4006 P1 P3 Network interface ...
Model 202M44 FORCE SENSOR Installation and Operating Manual - pcb.com
acquisition syste ms now incorporate constant current power for directly powering ICP sensors. Because static calibration or quasi-static short-term response lasting up to a few seconds is often required, PCB manufactures signal conditioners that provide DC coupling. Figure 2 summarizes a complete 2 -wire ICP system configuration.
ASRN7A12P - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
Data Sheet R-Series V RP5 EtherNet/IP - temposonics.com
Cable connectors 3 52 (2.05) (53 (2.09) 43 (1.7) M8 16 (0.63) 6 (0.24) M12 D-coded male connector (4 pin), straight Part no. 370 523 M12 A-coded female connector (5 pin), straight Part no. 370 677 M8 female connector (4 pin), straight Part no. 370 504 M12 connector end cap Part no. 370 537 Material: Zinc nickel-plated Termination: Insulation ...
Quick Guide mobile hydraulics - Temposonics
MS MXR MB HE Temposonics ® Technology Hall Effect Technology Position measurement Velocity measurement M12 connector (IP69K) InterConnection plug Embedded installation Threaded version External mounting Ø 7 mm
33516064028 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 6 ms: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling:
1900ND03S1A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Cable >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Row connectors running behind and to the side . Inquire about individual cable bundles. Friedrich Göhringer Elektrotechnik GmbH Gerwigstrasse 8 78098 Triberg, Germany. Phone: +49 (0) 7722-9636-0 Fax: +49 (0) 7722-9636-36 E-Mail: info@ftg-germany.de. Office hours: Mon. - Thu. 7.00 – 16.00 Uhr
SIME0108SNC - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. ... 6 ms: Resonance frequency: 128 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
3102a-20-15s | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s Amphenol R Amphenol MIL-C-5015 Connectors MS3102R ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 204,000 in-lb/radian 23,000 N-m/radian Rotating Inertia 0.0052 in-lb sec2 0.0006 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise ...
ASRN2A11S - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
SIME0118SN - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. ... 6 ms: Resonance frequency: 128 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max ...