Search Results for ms3106b 18-12
TACBeam® | Fiber Optic Connector | Fiber Systems
The AFSI TACBeam® is hermaphroditic fiber optic connector, allowing the concatenation of multiple cable assemblies to support varying distance requirements
Railway Signaling & Communications Solutions
Designed to meet AREMA Manual Part 10.3.12 - Recommended Design Criteria for Bond Strand Designed to meet AREMA Manual Part 10.3.12 - Recommended Design Criteria for Insulated Signal Wire 600V 600V FT-2 Flame Rating FT-2 Flame Rating Abrasion Impact ... 11/18/2024 10:33:19 AM ...
RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM - Amphenol Sine
4. MATING PART: AHDP06-18-14S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP02-18-14PR-SRA A1 RELEASE NEW DRAWING 16/JUL/20 VITO OF: SH: ... Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts)
Omni Antennas S.C3B-460 - AMPHENOL PROCOM
Approx. 1300 mm / 51.18 in. Wind Load: 50 N (160 km/h) Corrosion Protection: Black anodise: Weight: Approx. 0.7 kg / 1.54 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217.
Safety/Security - gemeco.com
Digital Yacht (18) Maretron (12) Exterior Color. Black (2) White (6) Black/Blue (1) Connector. Bare Wire (7) SeaTalk® (2) Model or Series. N2K Micro (12) N2K Mini (12) N2K Mid (12) Protocol. NMEA 2000® (12) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; 2; 3; Next page; Last ...
C 16-L - Amphenol Sine
The Industrial market footprint of Amphenol covers over facilities in more than 12 different European countries and more than 30 countries worldwide. Our successful ... 28 - 18 0.09-2.5 mm 28 - 14 ≤ 25 N ≤ 30 N ≤ 25 N ≤ 30 N ≤ 25 N ≤ 22 N II III 3 Electrical Characteristics Rated voltage Pollution degree
B DECIM ALS - XMA Corp
2045-7002-18 specifications electrical frequency 10mhz - 18ghz insertion loss 0.5db max vswr 1.35:1 max voltage rating 200 volts (outer) impedance 50 ohms operating temperature range -65°c to +125°c ... 12.70. title: 2045-7002-18 - model
Geflochtene Kabel RG 214 - amphenolprocom.com
HM FR-NC dia. 10.8 ± 0.18 mm: Umwelt; Betriebstemperaturbereich-25 °C to +70 °C: Additional Data. RETURN LOSS [dB] 100 - 1000 MHz > 20 dB: 1000 - 2000 MHz > 18 dB: 2000 - 3000 MHz > 18 dB . Typical Attenuation Values. ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217.
5778400 - Amphenol Antenna Solutions
Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (field replaceable). MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
Market: Semiconductor
Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 70 GHz Return Loss1-18 dB through 70 GHz Insertion Loss2-1.5 dB through 40 GHz, -3 dB through 70 GHz Crosstalk -70 dB through 70 GHz
L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
3. cavities: 12 4. keyed: n/a 5. use with connectors at06-12s* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr s-wedgelock, 12 position, at series aw12s a4 1 1 a4 release new dwg format 18/sep/13 drp 31.6 20.8 18 1.3
TFOCA-II - Amphenol Fiber Systems International (AFSI)
The TFOCA-II® 12-channel RigLinQ fiber optic connector is ideally suited for environmentally harsh conditions.
Dipole Arrays 7497385 - AMPHENOL PROCOM
elements, 12.7 mm dia., aluminium ... 2650 x 470 x 100 mm / 104.3 x 18.5 x 3.9 in: Wind Load: 340 N (160km/h) Weight: 12 kg / 26.46 lb: Diagram and Mounting. RADIATION PATTERNS. E-Plane | 405 MHz . RADIATION PATTERNS. H-Plane | 405 MHz . Ordering Designations. Model Product No. Frequency; 4-stack cardioid array 380-430 MHz ...
6186108 - amphenol-antennas.com
Cross-Polar Ratio ≥ 18 dB ≥ 18 dB Front-to-Back Ratio ≥ 30 dB ≥ 30 dB ±30° Direct Service Beam Gain 18 dBi 18.2 dBi Horizontal Beamwidth (3dB) < 30° < 30° Standard values based on NGMN-P-BASTA version 10.0 recommendation. REV060920JJ(BF) Preliminary www.amphenol-antennas.com 1 of 3
6.0 ± 0 - SV Microwave
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Bulkhead Female to SMA R/A Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FBSMA-047-MRSMA-060 DRAWN 2022-10-17 12:11:05
LUMINUS - Amphenol PCD
size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit amphenolpcd.com r mre inrmatin Part Numbering-Twist & Lock * Available at extended lead times # of Positions. ... 6/18/2019 3:20:19 PM ...
TITLE: DWG NO - Amphenol Sine
ahdm04-18-20sr a1 release new drawing 17/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm04-18-20sr recpt, 18 sz 20 soc, rd, wide thd 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked ...