Search Results for ms3106b 18-12
Compact piezoelectric accelerometers - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz ... 60 µg 8.0 µg/√Hz 0.8 µg/√Hz 0.3 µg/√Hz 0.2 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 12 VDC Grounding: 726 (side connector) 726T (top connector) case grounded base isolated Temperature range ...
AHDP04-24-29PR-WTA 29 Position Receptacle, Pin, Shell Size - Amphenol Sine
Comparable to PN# 1060-12-1044 REQUEST A QUOTE AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
ac-cp002011 | Amphenol Global Search | Amphenol
Search Results for pl182x-301-70 61XX - amphenol-sine.com 70 mm² 00 Ø 16,5 mm 38 g TE 0500 201 N 02 100 6123 002 95 mm² 000 Ø 19,0 mm 51 g TE 0500 301 Oberflächenbeschichtung / surface plating: Ag Abisolierlänge / stripping length : 18,5 52,2 16 23,2 Steckzyklen / mating cycles: >500 Material / material: CuZn D 19. ...
106941-02 | aldenproducts.com
Plug Core Assembly. Quantity. 1
ExaMAX Connector System - Amphenol CS
number gs-12-1096 type product specification title page revision examax® connector system authorized by 1 of 13 t date peng-bing fu 2023-12-18 classification ...
B A5 - amphenol-sine.com
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) ... Nickel-plated 14-18 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 16 14-18 Stamped & Formed AT60-14-0144 Male Contact - Pin, Gold-plated 16 14-18 Stamped ...
Amphenol
PLUG, 12 SOCKET, AT SERIES, KEYED SEE SHEET 2 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE ... 18.3. OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-12SX-XXX PLUG, 12 SOCKET, AT SERIES, KEYED GREY BLACK BROWN COLOR PART NUMBER KEY-A CONFIGURATION
catalog | Amphenol Global Search | Amphenol
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8 ...
Features - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 18.5 18.0 18.5 19.4 18.2 First Upper Side Lobe dB 13.4 12.6 11.7 11.0 10.3 Cross-Pol Over Sector dB 5.3 8.8 6.2 1.2 0.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 17.1 18.1 15.0 13.8 14.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 25 25 25 25
UltraLine - Amphenol Antenna Solutions
Vertical Beamwidth (-3 dB) 12° 10° 9.4° Electrical Downtilt Range 0-10° Inter/Intra Band Isolation > 25 dB Upper Sidelobe Rejection (20° sector above main beam) 18 dB Typical Front-to-Back Ratio @ 180° ±30° > 25 dB Maximum Power (Per Port) 250 W Intermodulation 3rd Order for 2 x 20W Carriers < -110 dBm
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 24, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Amphenol's BrightConnX™ Lighting Connectors: Empowering Modern Lighting ...
Amphenol's BrightConnX™ FLS Series, compliant with Zhaga Book 18, offers a comprehensive solution for outdoor lighting applications. These products, including the BrightConnX™ FLS Receptacle, Base, Domes, and protective sealing Cap provide a seamless integration platform for photocell/sensor modules in luminaire designs.
NTC Interchangeable Thermistor
• Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over the range of: -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than: –4%/°C at 77°F (25°C) • Most popular Resistance (R) vs Temperature (T) curves are available • Suitable for temperature measurement, control and compensation
REVISIONS - Amphenol Sine
CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) ... Nickel-plated 14-18 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 16 14-18 Stamped & Formed AT60-14-0144 Male Contact - Pin, Gold-plated 16 14-18 Stamped ...
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
18.2 REQUIRES CONTACT RETENTION WEDGE AW4S STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLORS SHOWN IN PART NUMBER ... Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts)
c930-115p-51s - amphenolrf.com
Title: c930-115p-51s.ps Created Date: 7/19/2004 12:18:14 PM
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
18 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B ... Size 12 contacts . . . 23 amperes max . Contact Retention Strength Exceeds MIL-DTL-83723 requirements Connector Durability 500 cycles per MIL-DTL-83723 for threaded coupling;
Model 393A03 | PCB Piezotronics
Model 393A03:Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
2082-604X-dB-DF - Model
12.4 - 18 ghz 1.35:1 max input power 2 watts derates linearly from 100% @ +25°c to 10% @ 125°c xma peak power 500 watts (5µsec pulse width, 0.1% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c ...