Search Results for ms3106b 18-12
G:AutoCad DrawingsDWGEB450-XX-500 Model (1)
Title: G:AutoCad DrawingsDWGEB450-XX-500 Model (1) Author: andrew Created Date: 3/18/2013 12:50:28 PM
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
Scanning Receivers | Test & Measurement - PCTEL
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
145 db (12 inputs/sec) @ line frequency 140 db @ DC: Max. Common Mode Voltage: 100V pk ch-to-ch350V pk ch-to ch to frame ground: ... 7.5 in H x 16.2 in W x 15 in D (18 in with SIM) Weight: 10.60 kg (23.4 lbs) Battery: Lithium ion with minimum 3 hours of battery backup: Documents. English.
6880308G - Amphenol Antenna Solutions
Electrical Downtilt Range 2-12° 2-12° 2-12° ... Main Direction (0°) > 19 dB > 18 dB > 17 dB Sector Edges (±60°) > 8.0 dB > 8.0 dB > 8.0 dB Maximum Power (Per Port) 250 W (at 50° C ambient temperature) Intermodulation 3rd Order for 2 x 43 dBm Carrier < -153 dBc 6-Port Antenna
IECEx IECEx - PCB
conditioner or data acquisition system that includes 18 to 30 VDC and 2 to 20 mA of constant current. Extension cables are available when necessary. IECEx IECEx IECEx IECEx. Actual size SPECIFICATIONS ... Bias Voltage 8 - 12 V 8 - 12 V Constant Current 2 to 20 mA 2 to 20 mA Discharge Time Constant 0.4 to 1.2 sec 0.4 to 1.2 sec Physical
Level Plus L - temposonics.com
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
Fiber Pedestal | Fiber Optic Pedestals | Outdoor Fiber Pedestal
Explore Charles Industries' Outdoor Fiber Pedestals, offering secure, durable solutions for protecting and managing fiber optic networks in outdoor environments. Enquire now!
Amphenol
AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined ... Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts)
Yagi Antennas 7041385-CM2 - amphenolprocom.com
Model Product No. Frequency; Double Yagi antenna: 7041385-CM2: 380 - 400 MHz: Add to quote: Double Yagi antenna, rotator mount: 7041385-CM2-R: 380 - 400 MHz: Add to quote
ASTG Commercial Aerospace Applications - Amphenol Sensors
ASTG Commercial Aerospace Applications - Amphenol Sensors
SIZE TYPE B C- - Amphenol Sine
1 11/16-18 UNEF THREAD 6 ... Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool
HTR-420 - kayeinstruments.com
HTR-420 - kayeinstruments.com
SENSORÜBERSICHT - temposonics.com
MH-SERIE MH – Standard 12 MH-SERIE FMH – Flexibel 13 MH-SERIE MHRM – Für Bahnanwendungen 14 MH-SERIE MH SAFETY – SIL 2 16 MH-SERIE MT – Redundant 17 MH-SERIE MS – Für kleine Zylinder 18 MH-SERIE MXR – Für externe Montage 19 C-SERIE – Core Sensor 20 C-SERIE – Off-Highway 21 HE-SERIE – Hall-Effekt Technologie 22 UNTERNEHMEN
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
Data Sheet E-Series EH Analog - Temposonics
I 5 I Temposonics® E-Series EH Analog Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
PIEZOELECTRIC FORCE RINGS - PCB
For longer duration events, PCB recommends use of a DC coupled or extended discharge time constant (DTC) signal conditioner . to improve the low frequency roll off for calibration purposes and for sensor usage in slower events, such as process monitoring applications.
6U4MTSP1X12F20s0 Archives - Amphenol Antenna Solutions
6U4MTSP1X12F20s0 Archives - Amphenol Antenna Solutions