Search Results for ms3106b 18-12
AC DC AC DC - TPC Wire
AC 18 AWG Dual Key Micro Quick-Connex ... CG13C28F012 CG14C29F012 CG15C30F012 12 3.66 Female Plug CG13C28F020 CG14C29F020 CG15C30F020 20 6.10 Female Plug CG13C28F030 CG14C29F030 CG15C30F030 30 9.15 Female Plug 90° FEMALE AC PLUG 3 PIN PART NO. 4 PIN PART NO. 5 PIN PART NO. FEET METERS DESCRIPTION
TYPE B - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 % 5(/($6(' '5$:,1* -$1 $552: 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5
[].05 LOCK WIRE HOLE RELATED DRAWING - PCB
detail a scale 2x 1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are ...
4G/5G Omni Mobile Antennas ProShotG - amphenolprocom.com
18.5 mm / 0.73 in. Environmental; Operating temperature range-40 °C to +80 °C: Ingress Protection: IP67: Impact Protection: IK10: Note * Measured with 2 m [78.7 in.] of RG 58 cable on a 500 x 500 mm [19.7 x 19.7 in.] ground plane. Ordering designations. ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217 ...
SEFEE is global leader in aeronautical harness and electronic systems.
SEFEE brings to the group additional competencies from definition & design to development, Manufacturing, Qualification and Testing of complete electrical harness or electronic equipment for both Military and Aerospace markets.
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRIMA emergency breaker arms EN - el-cab.com.pl
Title: PRIMA_emergency_breaker_arms_EN.pdf Author: mkozak Created Date: 1/18/2017 9:12:52 AM
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
B A2 - Amphenol Sine
see p/n chart a1 released drawing 08/aug/22ronald of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ats15-26px-bm01-xx 26 pos, pcb recept w/ flange, pin, ats series, panel, straight
CF-02EM6242 - Amphenol Aerospace
CF-02EM6242 18 to 36 VDC 115 VAC 400Hz 1 A The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation. The inverter includes an “Output Good” Built-In Test (BIT) signal for real-time performance monitoring.
ADJUSTABLE - Amphenol Sine
tool are: TP682-1 for sizes 16 & 18 pin and socket; TP683-1 for size 12 pin; and TP684-1 for size 10 pin and socket, including size 12 socket. GENERAL INFORMATION 1. Select the appropriate positioner ... 20/22 16/18 GAGE A NO-GO B NO-GO CRIMP PART NO. DIA DIA TOOL G115-1 .0390 .0510 M300-25A Only one gage necessary for periodic inspection.
3044-7001-18 - Model - XMA Corp
7001-18 yyww.50 across flats 53.34±0.76 2.10±.03 .500 12.70 b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see notes finish: see notes inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked ...
4U4MT360X06F xys4 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 21.2° ± 2.0° 19.6° ± 1.2° 18.6° ± 1.7° 15.3° ± 1.9° Electrical Downtilt degrees (x) 0°, 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to SMP Male Bulkhead 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FB292-085-MBSMP-120 DRAWN 2022-10-17 11 ...
TITLE
Ø43.08±0.12 1 11/16-18 UNEF 2A THREAD M38X1.5 6g THREAD 12.8 2.6 41.5 110°REF 110°REF MAIN POLARIZING KEYWAY Ø50.8 Ø40.10 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL ... AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description
Operation Manual TempoLink Smart Assistant - temposonics.com
Tepoin ® art ssistant Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of TempoLink® smart assistant, read this documentation thoroughly and follow the safety
Features - Amphenol Antenna Solutions
Azimuth Beamwidth (3 dB) degrees 90.2° ± 7.3° 78.1° ± 12.3° ... Front-to-Back Ratio dB > 18 > 17 > 18 > 17 Isolation Intraband dB > 25 Interband dB > 28 . Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
5.5 dBd colinear 160 - 168 MHz 7073164 - amphenolprocom.com
3 dB Beamwidth, E-Plane 18° ±1° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 5.5 dBd (7.7 dBi) VSWR < 1.5:1 Mechanical Connection(s) N(f) Materials Antenna Base : Aluminium Shroud : GRP tube, tapered Radiating element : Brass Mounting Section Aluminium tube 48.4 mm dia. Dimensions 5180 (l) x 53 (dia.) mm / 203.94 (l) x 2.09 ...
Thermometrics NTC Inrush Current Limiter
Thermometrics NTC Inrush Current Limiter