Search Results for mt-200 端子台
DDR5 Memory Module Sockets (SMT) - Amphenol CS
Surface mount (SMT) termination with board lock: DDR514* 287: DDR5. UDIMM Socket, Narrow latch, Surface mount (SMT) termination with board lock. DDR515* 287. DDR5: R/LR DIMM Socket, Narrow latch, Surface mount (SMT) termination with board lock: DDR516* 287 *denotes base part number. Please contact Amphenol for complete part numbers.
Amphenol Advanced Sensors
Amphenol Advanced Sensors
cobalt robotics careers | Amphenol Global Search | Amphenol
Airmar Chirp pocket/ keel mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. ... Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Operating Range Materials - アンフェノールジャパン株式会社
Board Mount MIL-PRF-12883 RSN 2,4 Pole/10 Amp, 3 Pole/25 Amp Socket Configurations Board Mount Relay Sockets QTY Size¹ Config. Mating Relay Mates with MIL-R-6106 & MS27743 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Hardware: Stainless Steel or Steel w/ Cadmium Chromate Finish Contact Retainers: Stainless Steel Socket Contacts:
Charles Fiber Pedestal Replacement Parts - Charles Industries
Vault mount hardware kit for standard height square base (J) Two hole drop-side grommet, middle positions, 50 pcs. BDO GLBBRKT Moisture pad for vault base (K) Two hole drop-side grommet, end positions, 50 pcs. 97-CP206MSTRBR 97-CP208MSTRBR 97-CP210MSTRBR 97-CP212MSTRBR A C E F H J K B D G I.
Marine Antennas CXL 2-3LW/... - amphenolprocom.com
Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium. The accompanying U-bolts and fittings are made of stainless steel. To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter.
DB13W3S500A30LF | D-Subminiature | Amphenol
Contact us today for more details of D-Sub Power Board Mount Connectors, part number DB13W3S500A30LF. Amphenol is one of the leading manufacturers of Input Output Connectors. ... Mixed Signal and Power 13W3 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Without Accessory, Back: Without Accessory on PCB. Environmental ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SENSORS FOR POWER GENERATION & RECIPROCATING EQUIPMENT
Measurement Range: ±200 g pk n. n. Frequency Range: Up to 2.8 kHz n. n. UHT-12™ element. HIGH TEMPERATURE . CHARGE ACCELEROMETER . MODEL EX615A42 n. n. Sensitivity: 100 pC/g n. n. Measurement Range: ±200 g pk n. n. Frequency Range: Up to 5 kHz n. n. Electrical connector: Integral hardline cable. HIGH TEMPERATURE ACCELEROMETERS FOR TURBINE ...
2-Port Antenna
Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 km/h Front 235 N (52.8 lbf) Lateral 260 N (58.5 lbf) MOUNTING KIT OPTIONS POLE DIAMETER MECHANICAL TILT All mounting bracket kits are ordered separately unless otherwise indicated. Mounting and Downtilt Bracket Kit (Included) Ø50-Ø125 mm (Ø2.0-Ø4.9 mm) 0-16°
Defense | Markets - Amphenol
Fiber optic connectors approved for use in JSF/F-35 applications. Based on Amphenol Composite Tri-Start, Qualified to MIL-DTL-38999. Nickel plating (200°C) can withstand 2000 hours of salt spray exposure. 1500 couplings minimum. Recessed pins in this 100% scoop-proof connector minimize potential termini damage.
Model 8530B-200-240 | PCB Piezotronics
Model 8530B-200-240:Pressure Sensor, 200 psia, absolute, 0.152 in face, 10-32 UNF-2A, 20 ft cable ... DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches;
NPH Series - amphenol-sensors.com
• Standard TO-8 package suitable for PC board mount • Low cost , small size • Available in gauge, absolute, and differential pres- ... Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 ...
NPH Series - amphenol-sensors.com
• Standard TO-8 package suitable for PC board mount • Low cost , small size • Available in gauge, absolute, and differential pres- ... Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 ...
DEV09P064TXLF | D-Subminiature | Amphenol
D-sub Cable Connectors, Input Output Connectors, 9 Way, Pin, Solder Bucket, 200 Cycles, Female Screw UNC 4-40
Amphenol Tri-Start ® TM Subminiature Cylindrical Connectors
These capabilities along with a 200°C temperature rating and superior moisture sealing protection pro-vide the user with a connector that can withstand the most rigorous application. TRI-START VIBRATION CRITERIA 140 120 100 80 60 40 20 0 100 200 300 400 500 600 700 800 NICKEL CLASS F, CLASS M TYPICAL SHIELD EFFECTIVENESS DATA FREQUENCY MEGAHERTZ
4-Way Receptacle, Male with Shrink Boot Adaptor - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205 REQUEST A QUOTE
AT3P-DC 3 Position, Protective Cap, Receptacle, AT Series™,
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102
buy.customcable.com
Please use the link provided to access drawings