Search Results for mt-200 端子台
PRODUCT DATA DRAWING B DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
hermetic seal, blkhd mt adapter 5/8-24 unef-2a 1/4-36 uns-2a 37.85 8.43 max 1.490.884 22.45 .131 3.33 panel thickness.332 max .812 20.62 freq. range: dc to 18.0 ghz product data drawing material: body, sleeve, lock washer & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ... SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 200 mm 095-725-121M020. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable ...
Triplexer - amphenol-antennas.com
Mounting Hose clamps or wall mount Triplexer Electrical Block Diagrams DC Bypass AWS Port DC Bypass 900 Port DC Bypass 800 Port DC Bypass 900 & AWS Port DC Bypass 800 & AWS Port Full DC Bypass No DC Bypass Dimensions TPX-17x Triplexer | 800/900/AWS | Single and Twin Units | Indoor / Outdoor. Title: TPX-17x.indd
Marine Antennas CXL 174-240C - AMPHENOL PROCOM
CXL 174-240C is a 0 dBd gain, omnidirectional base station and marine antenna. The antenna is extremely broad-banded and covers the complete band: 174-240 MHz.
Amphenol Fiber Optic Connectors TFOCA-II EX Fiber Systems
.200 1.044MAX 43.42 MM (1.709) MAX HEX ACROSS CORNERS 1" NPT THREAD CONNECTOR B B REMOVABLE INSERT CAP VIEW B-B 37.6 MM (1.480) HEX MAX ADAPTER CABLE GLAND TFOCA-II ® EX Dimensional and 3D Drawings Parameter Typical Maximum Insertion Loss (Multimode) 0.30 dB 0.75 dB Insertion Loss (Single Mode) 0.40 dB 0.75 dB Back Reflection (Single Mode-UPC ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PH-YY10-N1 - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 3300-4200 MHz P1 1-2 (2x) 4.3-10 Female P1 RFxxxxxxxxxxx-2P1 3300-4200 MHz P2 3-4 (2x) 4.3-10 Female The illustration is not shown to scale. P1 4-Port Panel Antenna
97 series | Amphenol Global Search | Amphenol
Description for Series Part Number Drawing Figure Spanner wrench for receptacles with ring nut C 091 A C 091 B C 091 D N 45 091-000 1 Spanner wrench for male and female cable connectors C 091 A C 091 B C 091 D FH 0300-091 Hex nut for male and female receptacles Packing Unit: 10 Pieces C 091 A C 091 B C 091 D T 0422 060 9 X U Colored back-shells ...
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
EUROLENS - amphenol-po.de
Flange Mount Jam Nut Mount The EUROLENS-System is available with 2, 4, 8 and 12 channels in hard black anodized aluminum. EUROLENS Part Number Scheme Specification Sheet EUROLENS Expanded Beam Fiber Optic Connector Page 3 E L S 0 - S 4 3 A - 6 0 0 0 EUROLENS plug, single mode, 4 channel, 125μm ferrule, 6mm strain relief boot, standard Example:
MICRO-D SOLDER-LESS SURFACE MOUNT CANADA
MICRO-D SOLDER-LESS SURFACE MOUNT SERIES SSMM Dimensions are in inch(mm) PLUG RECEPTACLE. Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com 84 Download 2D drawins & 3D models usin our online conurator. MICRO-D SERIES SSMM 25 CONTACTS 21 CONTACTS 9 CONTACTS 15 CONTACTS 31 CONTACTS 37 CONTACTS PIN
NPH Series - amphenol-sensors.com
• Standard TO-8 package suitable for PC board mount • Low cost , small size • Available in gauge, absolute, and differential pres- ... Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 ...
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132235 STP 3D Model (Size: 375 kb ) 132235 PDF Customer Drawing (Size: 234 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10109.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
6177788G - Amphenol Antenna Solutions
Maximum Power (Per Port) 200 W (at 50°C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -153 dBc Grounding DC Ground ELECTRICAL CHARACTERISTICS Y3 Frequency Bands 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2500-2690 Gain At Mid Tilt 17.4 dBi 18.0 dBi 18.2 dBi 17.9 dBi 17.8 dBi
AE-AN-TR-004-TR Multicoax Series Enviromental Performance
Mount on Evaluation Board Figure 3: TR Quick Latch on Evaluation Board Figure4: TR Right Angle on Evaluation Board Above you can see three of our TR Mulitcoax Series Connectors attached to the evaluation boards. Amphenol Ardent supplies evaluation kits upon request, allowing our customers to test our promised performance themselves.
Model 113B31 High frequency Invar ICP® pressure probe, 200 psi, 25 mV ...
High frequency Invar ICP® pressure probe, 200 psi, 25 mV/psi, 0.218" dia. diaphragm (low trans thermal sens.) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Whip Antennas MH 4-Z - amphenolprocom.com
Z-version : Approx. 200 g / 0.44 lb. ZP4-version : Approx. 350 g / 0.77 lb. Mounting: 21 mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22 mm dia.) ... The Z-mount is particularly well suited for mounting on car-roofs because of its ability to be installed exclusively with access from the outside. The Z-Mount for ...
Amphenol
• Temperature range: -65°C to +175°C/+200°C VG96940-06 CONDUCTIVE SEALS AND ACCESSORIES • Conductive seals approved according to the standard VG96940-6, available in versions A and B. ... • Rugged MT : Combines high density of MT Fiber Optic ferrules with robustness of connectors 38999 & SIM µCOM & TVµCOM • 10Gb+: exceeds 10Gb/s ...