Search Results for mt-200 端子台
Temposonics
Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
ROHS COMPLIANT PRODUCT DATA DRAWING - アンフェノールジャパン ...
smp male s.b. surface mt. with r/a terminal checked: approved: drawn: jmc 12/18/08 jmc 12/18/08 stw 12/18/08 rohs compliant.113 .076 size date approved revision history rev description see notes see notes sv microwave, inc. scale: 12:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7 ...
DBL5W5P500G40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 5W5 Pin Right Angle Solder 40A, Europe Standard, 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 1.6mm PCB Thickness.
News & Insights - Amphenol Ltd
Each and every year, we endeavour to visit the leading trade shows in our industry and many of our clients’…
Automotive | Markets - Amphenol
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s.
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
5080 mm (200 in.) GP RDV RP, RD4 6350 mm (250 in.) RP5 7615 mm (299.8 in.) RM5 7620 mm (300 in.) GH RH5 RH, RS TH 20000 mm (787 in.) RFV RF SERIES QUICK GUIDE CERTIFICATES 16 . Have you ever thought about how much time you’re wasting waiting for adequate support or your order?
12G Isolated BNC and HD-BNC Extend Options for System Engineers
12G Isolated BNC and HD-BNC Extend Options for System Engineers . Amphenol RF is pleased to introduce isolated connectors and adapters to its already expansive 12G BNC and HD-BNC portfolio.These 75 Ohm products give system designers additional options for grounding and signal layout, specifically in smaller or densely packaged applications, by providing additional signal isolation. 12G ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCR-1T STP 3D Model (Size: 473 kb ) SMP-MSLD-PCR-1T PDF Customer Drawing (Size: 503 kb) ... SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 200 mm 095-725-119M020.
All Products - Amphenol
These power connectors mount alongside their signal counterparts and are used in applications where bulk current is delivered by backplane or midplane to power-consuming components on a mating daughter card. ... (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series ...
Whip Antennas CT 27-ZP4 - amphenolprocom.com
Stainless steel ZP4-mount, with ball-joint and wing screw whip-fastening system. Simple mounting exclusively with access from the outside. ... Model: CT 27-ZP4: Frequency: 27 MHz CB-band: Antenna Type: Centre-loaded mobile antenna: Max. Input Power: 200 W: Polarisation: Vertical:
Model 3713E1110G Triaxial MEMS DC accelerometer, 200 mV/g, +/- 10 ... - PCB
Triaxial MEMS DC accelerometer, 200 mV/g, +/- 10 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product, ... tude range may necessitate the use of a stud mount rather than using adhesive. A summary of the recommended mounting methods is provided below. Stud Mount: Recommended for permanent ...
75P CLAMP - Amphenol-Air LB
Contact systemattachmentsamphenolpcd.com Description: 75P CLAMP Engineered for lean manufacturing and high performance, the 75P Clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (i.e. AS21919).
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm Double D Mount
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm Double D Mount. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm 172214.
Industrial | Markets - Amphenol
Amphenol Sine Systems ARC Series™ Connectors are currently available as In-Line Plugs and Flange Mount Receptacles. Amphenol Sine Systems Armored RF Cable Assemblies ... parallel board-to-board connector system with 16 PCB stack heights in 9 sizes up to 200 positions.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172228 PDF Customer Drawing (Size: 61 kb) 172228 STP 3D Model (Size: 313 kb ) Product Life Cycle. ... 0.200 Inches (5.08 mm) Frequency (Max GHz) 11: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil ...
Thermal Circuit Breaker 150 A, Surface Mount - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Chirp-ready Thru-Hull Marine Sensors - AIRMAR
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
Times LMR-200, Times MSI-22, Belden 7807A: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-5: Export Control Classification Number: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.707 Post 0.590 PTFE 901-9000-CCSF.