Search Results for n 06
Amphenol FCI 61082
2009/06/10-Alan Ni Tim Yao Cheong, Matthe ELX-N-49334-1 AS Released PDS: Rev :AS STATUS:Released Printed: Dec 26, 2023. Title: Amphenol FCI 61082.pdf Created Date:
KEYED (3) PLACES - Amphenol Sine
3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged ...
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Military & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
SMA Straight Jack to SMA Straight Plug RG-316 50 Ohm 6 inches
SMA to RP-N-Type Adapters; SMA to RP-SMA Adapters; SMA to RP-SMB Adapters; SMA to RP-TNC Adapters; SMA to SMA Adapters; SMA to SMB Adapters; SMA to SMC Adapters; ... 135106-01-06.00. Find In Stock & Buy Now. SMA Straight Jack to SMA Straight Plug RG-316 50 Ohm 6 inches (152 mm) Add to Parts List Add to Compare. View Compare. Product Compliance.
B A2 - Amphenol Sine
n Y o l Y M D 110°REF 110°REF Ø48.4 Ø37.7 Ø50.4 SMOOTH RING ADAPTER - GREEN REF:HDP26-24-16PN MAIN POLARIZING KEYWAY A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
DS-0418-PS1&PS4-H2S-100-MOD
%PDF-1.7 %äãÏÒ 9 0 obj > stream xÚí×Û; Š ÆáUÎÇ †åq(•i—ãh¥a…å b Š ó0Ó ý¯ovûb žÖ¾ÚWïû'|7¿çûí·ßîÀßûï`Ü €Û\OE üÚÝŸ½ÈÍÍÍ €_¹lÅe0òòò ¯ ÀMÿnDAAþU0 ‹ŠKJJ/• ÀMW‰()).*,(*.-+¿ ¨¨¨¨ €ÛTT ÷ÊËJ‹KË •UÕ÷ƒÁšššZÈvÙ‡`ð~uUe Ô 4 Í@3Ð 4 ÍÍ@3Ð 4 Í@3Ð Í ...
N-Type Cable Assemblies - Amphenol RF
N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search ... N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 6 inches 175101-10-06.00. View Details. Add to Parts List Add to Compare. N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 48 Inches 095 ...
DESCRIPTION L I S T A m p h e n o l
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
F F E E D D - Amphenol Sine
m.n.h p.m 17-06-05 29-06-05 1 update assembly to comply with modified l.v 10-05-05 8374 components 1 50310028-*30 50310028-130-1 ra-mono plug insert contact assembly 1 2 50300105-*21 50300105-121-1 ra-top cap 1 3 51270031-521 51270031-521-1 ra-big tube pvc insulator 1 4 53490001-*31 53490001-331-1 m-series backshell assembly 1
QMA Connectors - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... .06 √(f(GHz)) dB Max: Power Handling: 75 W @ 10 GHz @ 25ºC: Environmental. Items; Temperature Range: −40°C to +85°C: Thermal Shock: IEC 60169-1 16.4 (-40⁰C ...
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes ... QQ-N-290 Silver 105.8 .38 ASTM B700 Solder Alloy 60/40 10 .40 AMS-P-81728, MIL-P-81728. 7 Busbar Construction: Terminations Tabs Studs PEM Fastons PCB Connectors Radsok® Pins. 8
SV Microwave, Inc.
rra 12/06/74 adk 04/30/07 used on: n/a see notes configuration control level: 3 c dcn 35051 04/07 stw d dcn 37413 03/10 pjs e dcn 42006 1/16 stw rohs compliant notes 2 & 3 soft solder securely against shoulder in body. soft solder cable assembly as shown until cable jacket bottoms step 3: insert cable/contact assembly into connector to ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm 09 01 09 / A 0.06 1.57 0.13 3.18 0.75 19.05 0.46 11.68 3.15 80.01 0.69 17.53 3.46 ...
Omni Antennas CXL 2-1HD-PT - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Weight: Approx. 5.8 kg / 12.79 lb. Mounting: On 58 - 105 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical VSWR curve. Multi-Purpose Mounting Bracket.
ALUMALIGHT BACKSHELLS - Amphenol PCD
06 14.27 19.05 17.70 42.90 19.05 07 17.45 22.23 19.80 44.50 22.23 08 20.62 25.40 21.60 47.80 25.40 09 23.80 28.58 25.30 63.50 28.58 10 26.97 31.75 31.00 68.10 31.75 TABLE-B Finish Code Material & Finish W Aluminum Alloy. Cadmium Olive Drab N Aluminum Alloy/ Electroleess Nickel +_ ZN Aluminum Alloy/ Black Zinc Nickel N Aluminum Alloy/Z Black ...
Dipole Arrays S.M2-445 - amphenolprocom.com
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 38.1 x 3.2 ... Stainless steel grade A2-70: Length: Approx. 1250 mm / 49.21 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 109 N (160 km/h) Weight: Approx. 3 kg / 6.61 lb. Balun Encapsulant: Polyurethane Resin U ...
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 1 0 obj > endobj 2 0 obj > stream 2021-06-28T10:06:22-04:00 2021-06-28T10:06:15-04:00 2021-06-28T10:06:22-04:00 SOLIDWORKS 2018 SP4.0 (2018211) uuid: ... $€ Q‚I *Ö4j?‚ú‡#N§é jT@³ Ú0 “6m·iC' ˜ M‡Il’¥N†8L•Ýž÷ Ìt|oÞ¹çÞ½{îïžó»ç\ ‡— ¢ÇŸô/µ ø‹Œ£õ {vy.¼ ...
2X .1082.74 2X .0952.41 MAX. - SV Microwave
over nickel per ams-qq-n-290, class 1, .00005" min. performance impedance: 50 ohms freq. range: dc to 65.0 ghz vswr: 1.30:1 dc to 50.0 ghz operating temp.: -55c to +125c product data drawing date approved revision history rev description third angle projection ... 3/21/2023 10:06:20 am ...