Search Results for n 06
Miniature Receiver Multicoupler series for the VLF through low VHF ...
Available with N(f), TNC(f) or BNC(f) connector types. SPECIFICATIONS Electrical Model HPRS-S Gain (Input To All Outputs) 2.0 dB ±2 dB Frequency 10 kHz - 108 MHz ... Last edited: 2024/11/06. DC POWER SUPPLY CONNECTION TYPICAL GAIN AND VSWR CURVE MOUNTING DETAILS All dimensions are given in mm [in.]
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 6 inches
SMA to RP-N-Type Adapters; SMA to RP-SMA Adapters; SMA to RP-SMB Adapters; SMA to RP-TNC Adapters; SMA to SMA Adapters; SMA to SMB Adapters; SMA to SMC Adapters; ... 255101-01-06.00. Find In Stock & Buy Now. MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 6 inches (152 mm) Add to Parts List Add to Compare. View Compare. Product Compliance.
Aymeric Soudy - Amphenol CS
2015/06/24 2015/07/02 2009/05/20 J Dalibard Benoit Vernier Aymeric Soudy A Parrenin ELX-B-21220-1 M Released PDS: Rev :M STATUS:Released Printed: Jul 02, 2015. Created Date:
More Voltage & Power - Amphenol Aerospace
N/A 3850V 1250V 1700V 30,000 FT 3700V 1100V 1400V 50,000 FT 3000V 850V 1150V • Designed to meet MIL-DTL-38999 mechanical and environmental performance ... 06 Straight Plug 56 DUALOK Plug 96 Plug with Integral Backshell 07 Jam Nut Receptacle 97 Reduced Flange Jam Nut Receptacle 4. Shell Size - C
Amphenol REQUIRES CONTACT RETENTION W
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
REVISION HISTORY REV DESCRIPTION - DCN 46496 06/17 GPF PRODUCT DATA DRAWING
- dcn 46496 06/17 gpf approved: checked: drawn: gpf 06/05/17 gpf 06/05/17 vb 06/05/17 rohs compliant oal (see table) 1221-4010 3221-40007 material: ... sv p/n l(oal) 7012-1294 (6.000") 7012-1295 (12.000") 7012-1296 (24.000") date approved revision history rev description third angle projection
Thermometrics Cell Connection System (CCS) - Amphenol
Title: Thermometrics Cell Connection System (CCS) Author: Amphenol Advanced Sensors Subject: Also referred to as a battery cover, the Cell Connection System (CCS) is used in electric vehicles (EV) and hybrid electric vehicles (HEV).
Model 2225M5A - PCB
Voltage, 300 pF external capacity mV pk/g pk 0.06. Environmental characteristics. Temperature range -65˚F to +150˚F (-54˚C to +66˚C) Humidity Epoxy sealed, non-hermetic Sinusoidal vibration limit g pk N/A Shock limit g pk 100 000 Acceleration range pk g 100 000 for 250 microseconds half-sine pulse in positive direction [2]
Marport Compact System
Airmar P/N Marport P/N Manufacturer P/ N* Computer front CMPTR-MX-011222 SDS-0-02 PO boxer-6641 CMPTR-MX-010419 ... (NC-1-06, NC-1-08) and narrowband (NC-1-07) hydrophones. Band 2 and Band 3 are compatible with wideband hydrophones only. Marport hydrophones Product Reference Name Bandwidth (3 dB) Typical current consumption
Charge converter - wilcoxon.com
n penol opan buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS CC701A Charge converter Notes: 1 Measured with 1,000 pF source capacitance, 21V supply, 4 mA. ... 0.06 µV/√Hz Output impedance (depending on source capacitance)
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: B OPTIONAL ... - PCB
1E10 N/cm² Radiation Exposure Limit(Integrated Gamma Flux) 1E8 rad 1E8 rad Electrical Capacitance 120 pF 120 pF [3] Insulation Resistance(at 70° F [21° C]) > 1 GOhm > 1 GOhm Insulation Resistance(at 900°F) > 100 kohm > 100 kohm Electrical Isolation(Case) > 1E6 Ohm > 1E6 Ohm Output Polarity Positive Positive Physical Sensing Element UHT-12 ...
AMPHE-DANTE ADAPTERS - amphenol-sine.com
Channel Separation N/A > 100 dB N/A > 100 dB - Channel Matching N/A < 0.25 dB N/A < 0.25 dB - DANTE® AUDIO Asynchronous Sample Rate Conversion - - Yes - Sample Rate 44.1 kHz, 48 kHz (default), and 96 kHz 48 kHz Bit Depth 24 bits Network Speed 100 Mbps Network Interface Latency from 1ms Network Transport Dante Audio over IP, AES67 RTP
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
40 40 2.72 69.06 1.51 38.38 2.05 51.94 2.40 61.01 44 44 2.97 75.41 1.51 38.38 2.30 58.42 2.66 67.49 48 48 3.22 81.76 1.51 38.38 2.55 64.77 2.91 73.84 SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /60-1 W 10 SERIES SLASH # FINISH ACCESSORY SHELL SIZE 60-1 ...
2-stack dipole phased array 145 - 175 MHz S.M2-160-SB - AMPHENOL PROCOM
Elements 12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6 Connection(s) N(f) on RG213/U cable Boom Material 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6 Fasteners Stainless steel grade A2-70 Length 3.5 m (supplied in two sections) Element Clamps Diecast Al / Zinc alloy Wind Load 387 N (160 km/h)
www.amphenol-sine
Pin - P N - without HVIL Contact Size EMC Type 2.5mm - 25 E - with EMC Shielding N - without EMC Shielding ATHP 06 2 S 25 E L B - S1 BLK AT High Power Series Color Options (Blank) - Orange Connector Type BLK - Black Plug - 06 Cable Overall Diameter Range No. of Positions S1 - 6.5 - 7.5mm No. of Positions - 2 S2 - 4.8 - 5.8mm Contact Type Key Coding
RP - svmicrowave.com
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
gpf 06/05/17 gpf 06/05/17 vb 06/05/17 rohs compliant oal (see table) product data drawing material: ... impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l(oal) 7032-7153 (6.000") 7032-7154 (12.000") 7032-7155 (24.000") date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
NF-RA12-012 - N Female Connector for 1/2' RADIAFLEX® cable
Outer Diameter mm (in) 26.8 (1.06) Body Material Brass / Plating: Tri metal Inner Contact Material Copper / Plating: Silver Inner Contact Attachment Spring Finger / Plating: silver Outer Contact Attachment Spring loop / Plating: silver TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET NF-RA12-012 N Female Connector for 1/2 ...
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60002 ) 1.85mm Straight Male ( SF3311-60002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 6.58 dB Max
Features - amphenol-antennas.com
2L 6U 6V T 360 X 06 F wxy s 4 BK BR (2x) 617-906 (6x) 1695-2700 (6x) 3300-4200 Tri- Sector 360° XPOL 0.6 meters Fixed Tilt These letters are place-holders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector Variations or generations of similar antennas may exist. Please refer to data sheets ...