Search Results for n 06
Temposonics
( 1.06 Controlling design dimensions are in millimeters and measurements in ( ) are in inches Temposonics® ET Start / Stop Data Sheet I 4 I TECHNICAL DRAWING CONNECTOR WIRING TXX / VXX Signal + power supply Cable Color Function GY Stop (−) PK Stop (+) YE Start (+) GN Start (−) BN +24 VDC (−15 / +20 %) WH DC Ground (0 V)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
B B3 - Amphenol Sine
N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description N/A N/A QXRT12S Contact Extraction Tool, 2.5mm Contact N/A N/A MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Plating Options, All Symbol Plating N/A N/A Standard Quantity Order Options Machined Stamped ...
Features - Amphenol Antenna Solutions
C UU T 360 X 06 F xy z 0 BK BR (1x) 696- 960 (2x) 1695-2700 Tri-Sector Omni XPOL 0.6 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. The letter z is a placeholder for the connector type. Replace z with “s” for a 4.3-10 Female Connector; or replace z with
Omni Antennas 4240.06-1050 - amphenolprocom.com
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions. ...
MW Series MIL-DTL-55181 - amphenolpcd.com
defense logistics agency defense supply center, columbus post office box 3990 columbus, oh 43218-3990 dscc-vqp-09-019067 (mr. funk/614-692-6608/jf)
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMA Bulkhead Female ( 2944-6001 ) SMA Bulkhead Female ( 2944-6001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T ...
Marport
C/O.P.D.R. S/N EDIF.INTERCOP 2-IZQ - 35009 LAS PALMAS. 34 928460361. canarytrack@canarytrack.com. Hidronav Technologies, S.L. Pontevedra C/Romil, 7 36202 Vigo. 34 986493937 ... Tel: (+212) 5-22-27-06-60 / (+212) 5-22-48-72-40 Fax: (+212) 5-22-48-72-43. www.isfoma.com contact@isfoma.com. MS Marine. Port de pêche La Goulette 2060 – Tunis ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8S. 0.89. 22.61. 0.77 ...
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
2C 4U 3M T 360 X 06 F wxy s 4 BK BR (2x) 696- 960 (4x) 1695-2700 (2x) 3300-4200 (1x) 5150-5925 Tri-Sector 360° Omni XPOL 0.6 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector 4th generation enhanced mechanical package BK indicates a Black radome.
6U6VX065X06F xys5 - amphenol-antennas.com
Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 (6x) 1695-2700 | (6x) 3300-4200 MHz 6U6VX065X06F xys5 FIXED TILT 24-Port Panel Antenna 65° 24.7 in ... 6U 6V X 065 X 06 F xy s 5 -T (6x) 1695-2700 (6x) 3300-4200 Standard Panel Antenna 65° XPOL 0.6 meters Fixed Tilt These letters are placeholders for fixed tilt ...
NF-RA12-012 - N Female Connector for 1/2' RADIAFLEX® cable
Outer Diameter mm (in) 26.8 (1.06) Body Material Brass / Plating: Tri metal Inner Contact Material Copper / Plating: Silver Inner Contact Attachment Spring Finger / Plating: silver Outer Contact Attachment Spring loop / Plating: silver TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET NF-RA12-012 N Female Connector for 1/2 ...
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
36 36 2.64 67.06 2.53/2.22 64.26/56.39 3.06 77.72 2.62 66.55 1.19 30.15 ... N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 BACKSHELLS Connector Group J. Created Date:
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Bulkhead Female ( 2946-6012 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 ... 10/17/2022 7:02:06 AM ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
0.06 1/4-36 uns-2a accepts Ø.012±.0005 pin.48112.22 .62515.88.1614.09.0481.23 2x .102±.0022.59±0.05 thru material: body & insert: stainless steel contact: beryllium copper ... n/a 2.92mm jack 2-hole flange accepts Ø.012 pin. title: 1521-60193.pdd author: sv_microwave\pdm (pdmh1) created date:
1695-2180 MHz - amphenol-antennas.com
Wind Load (160 km/hr or 100 mph) 68 N 15 lbf. WB3X080X06Fx10 SINGLE BAND | 3-SECTOR, CLOVER-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 668 MM (26.3 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
B B2 - Amphenol Sine
B2 VOLTAGE UPDATE AND ADD KEY ICON Jan-06-2021 Ronald Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ICP® PRESSURE SENSOR - pcb.com
N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable ... Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40728 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
amphe-pd-radsok-catalog-amphenol-industrial
foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including rail/mass transit, process ... 19.06 REF Amphe-PD Gen2 5.7mm. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
- nrn 47109 10/22 a dcn 52241 01/23 approved: checked: drawn: see pdm see pdm jpm 10/27/22 30°.093±.0022.36±0.05.160±.0014.06±0.03 .1715±.00154.36±0.04