Search Results for n 06
Attenuator - Amphenol Antenna Solutions
4.3-10 Male to 4.3-10 Female (4M4F) N Male to N Female (NMNF) 3 dB (03) A-00503MN4M4F-CC A-00503MNNMNF-CC 6 dB (06) A-00506MN4M4F-CC A-00506MNNMNF-CC 10 dB (10) A-00510MN4M4F-CC A-00510MNNMNF-CC 20 dB (20) A-00520MN4M4F-CC A-00520MNNMNF-CC 30 dB (30) A-00530MN4M4F-CC A-00530MNNMNF-CC. Attenuator
SO-LLYYZ06-F0 - Amphenol Antenna Solutions
Passive Intermodulation dBc N/A Maximum Effective Power Per Port Watts 5 W First Upper Side Lobe dB 15 Cross Polar Isolation dB 25 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS 5 GHz FCC Power Requirements U-NII Band --- U-NII 1 U-NII 2A U-NII 2C U-NII 3 Frequency MHz 5150-5250 5250-5350 5470-5725 5725-5850
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
GS-20-0435 Application Specification - Amphenol CS
(N) 12 2.50±0.03 4.4 240 14 2.06±0.03 4.4 180 16 1.89±0.03 4.1 120 PDS: Rev :A STATUS:Released Printed: Dec 30, 2015. NUMBER GS-20-0435 TYPE Application Specification TITLE PAGE REVISION Pwrblade+™ I/O Cable Kit 3 of 6 A AUTHORIZED BY DATE Rainbow Zhan 2015-12-30 ...
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
5 Temposonics® R-Series V RM5 SSI TECHNICAL DRAWING Fig. 2: Temposonics® RM5 with ring magnet RM5-M/-S – RM5 with threaded fl ange M18×1.5 or ¾"-16 UNF-3A, example: Connection type HXX/PXX/RXX/TXX (cable outlet)
PRODUCT DATA DRAWING REV DESCRIPTION A 55097 8/24 SEE PDM - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing notes: 1. designed for use in series i, ii, iii, and iv d38999 circular connectors. 2. mates to 2051-60001. date approved revision history rev description third angle projection
Features - Amphenol Antenna Solutions
2C 4U 3M B 180 X 06 F wxy s 4 BK BR (2x) 696- 960 (4x) 1695-2700 (2x) 3300-4200 (1x) 5150-5925 Back-to-Back ~180° Peanut-Shape XPOL 0.6 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector 4th generation enhanced mechanical package BK indicates ...
Data Sheet R-Series V RM5 Analog (Doc Part No. 552114) - Temposonics
2 Temposonics® R-Series V RM5 Analog 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Dipole Arrays S.M2-145 - amphenolprocom.com
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6: ... 458 N (160 km/h) Weight: Approx. 15 kg / 33.07 lb. Balun Encapsulant: Polyurethane Resin U-600: Environmental; Ingress Protection: IP68: Diagram and ...
Omni Antennas 7533000 - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Wind Load: 35 N (160 km/h) Weight: Approx. 1.5 kg / 3.31 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Environmental; Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 450 MHz
31-5652 | Amphenol Global Search | Amphenol
31.3 45.6 18.3 Plug Standard ATM Series™ Dimensions (mm) 44.7 30.1 20.2 15.3 43.7 40 2 Receptacle Plug Standard ATM Series™ Keying Layouts ATM04-12PA KEY-A STANDARD COLOR: GREY ATM04-12PB KEY-B STANDARD COLOR: BLACK P/N ATM04-12PC KEY-C STANDARD COLOR: GREEN ATM04-12PD KEY-D STANDARD COLOR: BROWN ATM06-12SA KEY-A STANDARD C OLOR: GREY ATM06 ...
WireLock Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions WireLock ® Product Specifications 7 Board Header Connector contact: Copper alloy Housing: High temp. UL94V-0
424x.06-780-Tx - AMPHENOL PROCOM
Model N ° de produit Description Fréquence; 3 dBd HD LTE omni antenna, low PIM: 4240.03-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Ajouter au devis
B RTS018*32PHECxxA4 - Amphenol Sine
(For Rear Panel Mounting) N RTS018N32PHEC KEY POS-40°C ~ 105°C RTS018N32PHEC03 PART NUMBER-40°C ~ 125°C 33.3 27.0 27.0 33.3 4-Ø3.1 28.6 43.0 Max 31.0 RTS018*32PHECxx XXXX A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018WhiteTommy SEALING PLUGS CAN BE PURCHASED SEPARATELY MASTER KEYWAY A4 -- UPDATE DRAWING Apr-10 ...
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
CUSTOMER DRAWING M - Amphenol Sine
- N 22 000 0030 (16mm²) Alle technischen Daten wurden unter Laborbedingungen ermittelt und können im Praxisbetrieb abweichen. Es handelt sich bei den Angaben weder um Beschaffenheits- noch um Haltbarkeitsgarantien. All technical data have been measured in a laboratory environment and can be different during practical usage of the product.
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
2C4U3MS070X06Fwxys0 - Amphenol Antenna Solutions
2C4U3MS070X06F. wxys0. REV032720NA. CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com