Search Results for n 06
REVISION HISTORY REV DESCRIPTION - DCN 46496 06/17 GPF PRODUCT DATA DRAWING
gpf 06/02/17 gpf 06/02/17 vb 06/02/17 rohs compliant oal (see table) product data drawing material: ... performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l (oal) 7012-1291 6.000" 7012-1292 12.000" 7012-1293 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
2X 0-80 UNF-2B THRU SPRING PIN - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave sales departmemt (sales@svmicro.com, 561-840-1800). sv p/n description pcb thickness sf2921-61507 no screws .005 to .373
TITLE: DWG NO: REV: SH - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
B A5 - Amphenol Sine
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
Sensor reliability impact on predictive maintenance costs
• We will consider infant mortality (IM) as occurring every Nth sensor, where N = 1/IM%. Therefore, a 5% IM rate means that for every 20 new accelerometers 1 will fail. Appendix C explains infant mortality in accelerometers. •E ach time the total exposure of accelerometers reaches the MTBF, one accelerometer will fail.
H23 series Hydrophones - wilcoxon.com
n pheno opny H23 series Hydrophones Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com www.wilcoxon.com Wilcoxon’s H23 hydrophones are a commercial product classified as ECCN 6A001 under the Export Administration Regulation (EAR). As such, no export license is typically required for the below countries. For all other countries, a
Dipole Arrays S.M2-445 - amphenolprocom.com
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 38.1 x 3.2 ... Stainless steel grade A2-70: Length: Approx. 1250 mm / 49.21 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 109 N (160 km/h) Weight: Approx. 3 kg / 6.61 lb. Balun Encapsulant: Polyurethane Resin U ...
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
Assembly - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V ... drawing M-N 01 015 00XX X (3-8pol) or M-N 01 010 0158 X (12-14pol) termination technique crimp
www.pctel.com
We would like to show you a description here but the site won’t allow us.
6 dBd HD omni antenna 380 - 430 MHz, Low PIM - AMPHENOL PROCOM
4221.06-405-T6 N(f) ; 6° Electrical Tilt 380 - 430 MHz 6 dBd HD omni antenna, low PIM 4221.06-405-T8 N(f) ; 8° Electrical Tilt 380 - 430 MHz 6 dBd HD omni antenna, low PIM 4221.06-405-T10 N(f) ; 10° Electrical Tilt 380 - 430 MHz 6 dBd HD omni antenna, low PIM 4221.06-405-T12 N(f) ; 12° Electrical Tilt 380 - 430 MHz
supplier | Amphenol Global Search | Amphenol
Search Results for hvc2p28fs104 17e-1725-2 | Amphenol Global Search | Amphenol C10-752508-Z2P - Amphenol Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding ...
www.amphenol-sine
Pin - P N - without HVIL Contact Size EMC Type 2.5mm - 25 E - with EMC Shielding N - without EMC Shielding ATHP 06 2 S 25 E L B - S1 BLK AT High Power Series Color Options (Blank) - Orange Connector Type BLK - Black Plug - 06 Cable Overall Diameter Range No. of Positions S1 - 6.5 - 7.5mm No. of Positions - 2 S2 - 4.8 - 5.8mm Contact Type Key Coding
PRODUCT DATA DRAWING B DCN 39878 06/13 STW
b dcn 39878 06/13 stw checked: approved: drawn: nhr 01/02/13 rohs compliant.470 11.93 size date approved revision history rev description interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 10:1 surface area: dwg. no. b material: finish: 7) remove all burrs third angle projection 95077 3221-60004 cage code ...
EXPLOSIVE, GUN & IMPACT TESTING - PCB
0.06 of critical. These damping values are much higher than those found in legacy MEMS accelerometers. Since silicon is a brittle material, over range stops are also incorporated to minimize breakage of the sensing element, and then the sensing element is sealed within a hermetic package. At
424x.06-780-Tx - AMPHENOL PROCOM
Model N ° de produit Description Fréquence; 3 dBd HD LTE omni antenna, low PIM: 4240.03-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Ajouter au devis
EU RoHS II CoC - amphenol-aerospace.com
10‐552448‐06P YES INSERT & GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol CO-058NTYPEMM-010 Type N Male to Type N Male (RG58) 50 Ohm ...
Buy 10 ft Amphenol CO-058NTYPEMM-010 Cables Factory-Direct: RG58 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated Type N Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
SIZE TYPE B C- - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type