Search Results for n 06
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
gpf 06/05/17 gpf 06/05/17 vb 06/05/17 rohs compliant oal (see table) product data drawing material: ... impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l(oal) 7032-7153 (6.000") 7032-7154 (12.000") 7032-7155 (24.000") date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
stw 03/06/09 stw 03/06/09 dal 03/06/09 rohs compliant.343 hex.8.71 product data drawing material: body: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. ...
TEMPOSONICS LP
8 N/C N/C Current Output: Pin No. Wire Color Function 1 Blue 4 to 20 mA, 0 to 20 mA 20 to 4 mA, or 20 to 0 mA 2 Green Return for Pin 1 3 Yellow N/C 4 Orange N/C 5 Red Customer Supplied Power (+ Vdc)* 6 Black DC Ground 7 Drain Wire Shield Drain Wire (Note 3) 8 N/C N/C Digital Output: (PWM or Start/Stop) Pin No. Wire Color Function (PWM)
Omni Antennas 4240.06-NF-1050 - amphenolprocom.com
The 4240.06-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and gives null fill to the upper coverage area.
REVISION HISTORY PRODUCT DATA DRAWING - NRN 46380 11/21 SEE PDM
n/a tin dipped smpm male straight pcb mount see pdm. title: 3211-40142-40143.pdd created date: 11/5/2021 11:10:06 am ...
Directional Coupler
Connector N-Female Environmental Characteristics Operating Temperature -35° to 75° C (-31° to 167° F) Application Indoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Unterminated Cable Assemblies - Amphenol RF
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... SMA Straight Plug to Unterminated RG-316 50 Ohm 6 inches 135100-01-06.00. View Details. Add to Parts List Add to Compare. SMA Straight Plug to Unterminated RG-316 50 Ohm 36 inches 135100-01 ...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
C backshells@amphenolpcd.com STRAIN RELIEF CLAMP 90°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
MMCX to SMA Cable Assemblies - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters ... MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 6 inches 245106-02-06.00. View Details. Add to Parts List Add to Compare. MMCX Right Angle Plug to SMA Straight Bulkhead ...
P/N BN WAS BR, GN WAS GR 02/MAR/15 JAH - Amphenol Australia
A2 - P/N BN WAS BR, GN WAS GR 02/MAR/15 JAH - Title: G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR DrawingsC-ATM06-2S-SR01XX-A2.dwg Author: jhead Created Date:
EU RoHS II CoC - amphenol-aerospace.com
PKB06DZC36‐5P YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
n/a proprietary size without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 adapter sma male to smp male f.d..218±.003 5.54±0.08 across flats rp .593 15.06 rp.164 4.17.330 8.38.827 21.01
EN3645 - Amphenol Socapex
below) - addendum n° V92RP0831448 Higher lightning strikes requirements A MIL-DTL-38999 Series III connector can handle up to 10kA An EN3645 connector can handle up to 15kA EN3645 Compared to MIL-DTL38999 Series III. www.amphenol-socapex.com ... 23-06 (alu and composite only)
Dipole Arrays S.M4-8-165 - AMPHENOL PROCOM
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6: Fasteners: Stainless steel grade A2-70: Length: Approx. 6000 mm / 236.22 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 822 N (160 km/h) Weight ...
Piezoresistive accelerometer - PCB
Key features n 2k, 20k and 60k g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock Description Model 7280AM7 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock applications.
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 44917 06/20 BNK A REV. DCN ...
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description
NF-LCF12-CP01 - N Female Compre - RFS Technologies
Rev : A | Rev date : 06 Jun 2024. Technical features . Related Products; Add to e-catalog; ... NF-SCF14-D01 N Female Connector for 1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing Connector Type: OMNI FIT™ PREMIUM Straight; Gender ...
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Model Number 357B81 CHARGE OUTPUT ACCELEROMETER Revision: A ECN #: 46956 Performance ENGLISH SI Sensitivity(± 5 %) 20 pC/g 2.04 pC/(m/s²) Measurement Range ± 2000 g pk ± 19,620 m/s² pk
Industrial Portable Vibration Calibrator - PCB
n. Small and completely self-contained, ideal for field check of accelerometers, velocity transducers and eddy current sensors. n. Ruggedized, weatherproof enclosure dramatically improves durability and portability. n. Battery-powered unit offers extended life and enhanced protection against full discharge. n
PRODUCT DATA DRAWING B DCN 42455 06/16 STW DESCRIPTION
per ams-qq-n-290, class 1, .00003" min. performance: impedance: 50 ohms product data drawing 90° proprietary the information contained in this drawing.005 date approved revision history description any reproduction in part or as a whole surface area: see notes scale: 5:1 size dwg. no. b material: finish: per asme y14.5m - 1994 n/a