Search Results for n 06
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
Pullout Force (N) 16 mm2 6.0 7.0±0.1mm 1500 25 mm2 6.0 7.8±0.1mm 1900 Step 3: lnstall heat shrink tubing to the area where crimping contact and wire, Then assemble the Collar. Amphenol P/N: CH53X-O05-09A Tooling: Heat gun as shown in picture Recommended heat shrink tubing spec: With hot melt adhesive Excellent sealing and insulation properties
REVISION HISTORY PRODUCT DATA DRAWING - NRN48649 10/24
n/a vita 67.3 smps f to 2.9mm str. m developers test cable assembly see pdm. title: 7038-0715-xxxx.pdd author: sv_microwave\pdm (pdmh2) created date: 10/7/2024 2:06:06 pm ...
CABLE CONNECTOR - PCB
Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
10 to 2,000 Hz with a .06 inch double amplitude (10-55 Hz) and a 20g peak level (55-2,000 Hz) . ... For Classes K, S and N see the Amphenol/Pyle high temperature versions of MIL-DTL-83723,Series III in the 83723 Pyle section of this catalog . 83723 III
Amphenol
3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles
SV Microwave, Inc.
stw 06/28/12 stw 06/28/12 ela 06/28/12 used on: n/a 3221-40037 configuration control level: 3 rohs compliant - nrn 37439 06/12 stw.060 90° soft solder step 1. place nut over the cable (not shown). trim cable to dimensions shown. be careful not to nick center conductor. step 2. insert trimmed cable into rear portion of the connector assembly.
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes ... QQ-N-290 Silver 105.8 .38 ASTM B700 Solder Alloy 60/40 10 .40 AMS-P-81728, MIL-P-81728. 7 Busbar Construction: Terminations Tabs Studs PEM Fastons PCB Connectors Radsok® Pins. 8
Amphenol Pcd
Class N (Non-Magnetic) F - Cadmium Yellow Passivation Z - Zinc Yellow Passivation Class D (Magnetic) None - Electroless Nickel Class M (Non-Magnetic Space Application) None - Gold Shell Size Insert Layout Standard Density High Density 1 09 15 2 15 26 3 25 44 4 37 62 5 50 78 6 - 104 Shell Size M24308 X XX X Military Designation Connector Type ...
SV Microwave, Inc.
rra 12/06/74 adk 04/30/07 used on: n/a see notes configuration control level: 3 f dcn 49159 07/19 stw rohs compliant.1375±.0025 note 1.196 inner conductor step 1: trim cable to dimension shown. tin exposed area of center conductor. step 2: place connector contact over cable center conductor. use a spacer or shim to maintain the compensation gap.
DATE PRODUCT DATA DRAWING - DCN 35555 12/07 STW - SV Microwave
stw 12/06/07 hlp 12/06/07 rohs compliant date approved revision history rev description third angle projection 1 0' x x' 15' decimal: .x per ams-qq-n-290, class 1, .00005" min. unless otherwise specified 95077 1221-4004 cage code performance: west palm beach, fl 33409 title: proprietary impedance: 50 ohms 2400 centrepark west drive, suite 100 ...
LUMINUS - Amphenol PCD
Shell Size Key Color Plug P/N Inline Receptacle P/N Circular Receptacle P/N Square Receptacle P/N Jamnut PCB Mount P/N Oval Receptacle P/N Jam Nut Rear Mount ... 06 (max dia: 0.390) 1, size 16 & 20, Push & Pull 07 (max dia: 0.448) 6, size 22, Twist & Lock 8, size 22, Twist & Lock 1, size 12, Push & Pull
www.amphenol-aerospace.com
www.amphenol-aerospace.com
CUSTOMER DRAWING M - Amphenol Sine
- N 22 000 0025 (10mm²) - N 22 000 0026 (16mm²) Stecker nach ISO 11783-2 connector acc. to ISO 11783-2 Version frei konfektionierbar mit Kabelverschraubung version free assembly with cable gland 102 Zul. Abw./Tolerances : A2 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 18.07.2019 Prüfmaß / Testdimension
PDS2E-380/2700-01 - 2 Way Power Divider
Connectors N-female ELECTRICAL SPECIFICATIONS Frequency Range MHz 380 - 2700 Impedance Ohm 50 Max. Insertion Loss dB 3.4 Max. VSWR / Return Loss, dB VSWR/dB 1.3 / 17.7 ... DRAF REV DATE : 06 Apr 2016 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation ...
HVC2PG80FSXXX Assembly Manual - amphenol-sine.com
Doc No.: AACS-AD-00221 1 / 9 Rev.02 Date: 2023/06/13 The document is authorized for using only with valid controlled Amphenol AACS stamp HVC2PG80FSXXX Assembly Manual 18 Lijiang Road, New District of Changzhou, Jiangsu Province, China 213022 TEL :+86-0519-85601840 FAX:+86-0519-85118840
LL I S T A m p h e n o l
PLUG, 18 SZ, 06 PIN, STD ARRANGEMENT, NORMAL SEAL, CAVITIES 1, 2, 5, 6 BLOCKED, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol ... n o l Y Y M M D D A H D P 0 6-1 8 - 0 6 S N S R A C 0 3 0 A m. Machined Contacts, Pins and Sockets
www.pctel.com
We would like to show you a description here but the site won’t allow us.