Search Results for n 06
4 element Yagi antenna 380 - 430 MHz - AMPHENOL PROCOM
Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure Length Approx. 1000 mm / 39.37 in. Wind Load 82 N (160 km/h) Weight Approx. 1.6 kg / 3.53 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Balun Encapsulant Polyurethane Resin U-600
RELEASED DRAWING JULU-9-2015 ARROW TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 mp20w12e06xx eco-mate,pin contact,machine,20#,dip type. b1 - released drawing julu-9-2015 arrow materials list size
Purchasing Terms and Conditions - amphenolalden.com
2.06.01-4 Rev C. Patents: Seller agreupoes n receipt of notification to promptly assume full responsibility for defense of any suit or proeedc ing which may be brought against Purchaser or its aqents, cuostomers, r other vrendo s for allepged atent infringement, as wellr as fo any alleged unfair competition resulting from similrity ia n design ...
024-6V | Amphenol Global Search | Amphenol
Designed originally for use by the military, the heavy duty GT connector has become widely used in commercial, geophysical, aerospace, ground support and shipboard applications. It is the preferred connector for mass transit. View Download. Amphenol Aerospace. N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 24 Inches 095-909-190-024.
Data Sheet E-Series ET Analog 551898 - Temposonics
(Ø 1.06) Controlling design dimensions are in millimeters and measurements in ( ) are in inches Temposonics ® E-Series ET Analog Data Sheet I 4 I TECHNICAL DRAWING Fig. 4: Temposonics ® ET with ring magnet ET-P, example: Version A/N Magnet 68 (2.68) 9.5 (0.37) 50 (1.97) 2 (0.08) Ø 5.3 (Ø 0.21) 35.6 (1.4) e.g. for M5 or #10 screws Sensor ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- nrn 44886 06/20 bnk approved: checked: drawn: bnk 06/02/20 bnk 06/02/20 mkk 06/02/20 rohs compliant see length table .128 min3.25 min .112 min2.84 min.1874.75 2x.134 max3.40 max emi / anti-rock ring product data drawing materials: bodies, contacts & emi / anti-rock ring: beryllium copper per astm b196,
Series III Core Range - Amphenol
42.06 MAX 1.797 MAX 45.64 MAX VIEW D FOR SIZE 8 TWINAX ONL Y, RELATIVE TO ... TV P00 RW - 11 - 35 P N (W02) D38999 / 20 W B 35 P N Series Designator Style See opposite page Shell Class: Z = Zinc Nickel W = Olive Drab F = Electroless Nickel K = Fire Wall Y = Hermetic Seal
MW Series MIL-DTL-55181 - amphenolpcd.com
defense logistics agency defense supply center, columbus post office box 3990 columbus, oh 43218-3990 dscc-vqp-09-019067 (mr. funk/614-692-6608/jf)
REV. N - Amphenol Australia
N Reliabl e Signal and Power Solutions A SeriesTM Ampheno l Transportation Amphenol Australia www.amphenol.com.au. ... 06 Plug (only match with SOCKET) Position 2 - 2 2 pos. 3 - 3 3 pos. 4 - 4 4 pos. 6 - 6 6 pos. 08 - 8 8 pos. 12 - 12 12 pos. Contact S Socket P Pin Key (just for 8 & 12 pos. connector)
Amphenol Amphenol Taiwan Corporation Sheet of
AWG#16 ~ #20 57.8 N AWG#22 35.6 N AWG#24 22.2 N AWG#26 13.3 N AWG#28 8.9 N AWG#30 6.6 N Apply an axial pullout force on the wire at a rate of 25+/-6mm per minute. 12 Thumb Latch to Ramp Yield Strength 68.4 N minimum Yield Strength. Full mate and then unmated the connector at a rate of 25+/-6mm per minute. 13 Durability No evidence of damage
Band Pass Filters BPF 112-136 - amphenolprocom.com
BPF 112-136 can be mounted as a preselector directly inside the PRO-AR4G-N, PRO-AR8G-N and the PRO-AR16G-N receiver multicouplers. Very small dimensions, mounted in a 45 x 50 mm case. ... Approx. 0.06 kg / 0.13 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve.
Marine Antennas GP 450-3/... - amphenolprocom.com
On 27 / 1.06 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. Frequency; GP 450-3/l: 100000134: Tunable within 380 - 410 MHz: Add to quote: GP 450-3/h: 100000135: Tunable within 406 - 470 MHz: Add to quote: Cutting Diagram.
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Model Number 357B81 CHARGE OUTPUT ACCELEROMETER Revision: A ECN #: 46956 Performance ENGLISH SI Sensitivity(± 5 %) 20 pC/g 2.04 pC/(m/s²) Measurement Range ± 2000 g pk ± 19,620 m/s² pk
C Y 1 4 D 66 F 006 N - tpcwire.com
C Y 1 4 D 66 F 006 N The chart below lists components with which to “build” the exact assembly needed. Begin at left with the first column. Write a for cord set “C” in the box at the top of the column. From the next column, identify the style. Write the appropriate letter in the box at the top of the column. Select
MKS04T02 5 Scissor Downtilt Mounting Bracket Installation
12 hnut 0.2500-20-d-n 1/4-20 hex nut hdg 2 13 lw 0.25 1/4 lockwasher hdg 2 14 fwa0_3.8 12 mks04t02 a lwh 01-12-06 scissor-tilt wide mount proprietary and confidential comments: sheet 1 of 1 q.a. mfg appr. eng appr. checked drawn name date do not scale drawing a rev. size dwg. no. the information contained in this drawing is the sole property of ...
Dipole Antennas S.1H-127 - AMPHENOL PROCOM
19 x 1.6 mm dia. / 0.75 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on 3m RG213/U cable: Boom Material: 48.4 x 4.5 mm dia ... Length: Approx. 1500 mm / 59.06 in. Element Clamps: Machined aluminium alloy: Wind Load: 202 N (160 km/h) Weight: Approx. 5.3 kg / 11.68 lb. Balun Encapsulant: Polyurethane Resin U-600: Diagram and ...
P-BBLLYYZ06-01 - amphenol-antennas.com
dBc N/A -153 N/A N/A Maximum Effective Power Per Port Watts 75 W Cross Polar Isolation dB 25 25 25 25 Cross Polar at 60° dB 7 5 1 1 Specifications follow BASTA guidelines. 14-Port Panel Antenna (2x) 694-960 | (2x) 1695-2690 | (2x) 3300-4200 | (1x) 5150-5925 MHz 65° 609 mm FIXED TILT ELECTRICAL SPECIFICATIONS O1 Frequency Range MHz 5150-5925
RJF TV6A - amphenolpcd.com
N Nickel ZN Black zinc nickel S Stainless steel Passivated BZ Bronze - 6. Deviation F459 Stand-off receptacle (for back termination 5 only) F312 ReducedflangeJam nut receptacle(for backtermination1 and 1RA only) F059 ReducedflangeStand-offJam nut receptacle(for back termination 5 only): RoHS compliant Mating parts and accessories
NF-RA12-012 - N Female Connecto - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 52753 07/23 ...
sv p/n l (oal) insertion loss db max. 7032-6351 6.000" 1.80 7032-6352 12.000" 3.21 7032-6353 24.000" 6.06 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness ...