Search Results for n 20 252 4175 c
00110122210 - Amphenol Air LB
00111550103 Module 1100 2 contacts #12 + 8 contacts #20 Marking AALBF + NSA standard P/N 00111550302 Module 1100 2 contacts #12 + 4 contacts #16 + 12 contacts #20 Marking AALBF
Amphenol’s High-Performance COM-HPC Connectors
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. November 2024 (4) October ...
Data Sheet EH CANopen - temposonics.com
I 2 I Temposonics® EH CANopen Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
3d view ( 1 : 1 ) min mounting pitch (scale l1 : 1) 1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet thirdangle projection this document is the property of ...
C2U2VT070X06F066s5 Archives - Amphenol Antenna Solutions
C2U2VT070X06F066s5 Archives - Amphenol Antenna Solutions
CXL 2400-3LW/... - AMPHENOL PROCOM
-30 °C to +70 °C: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 2400-3LW/ll: 100000557: 2200 - 2300 MHz: Add to quote: CXL 2400-3LW/l: 100000183: 2300 - 2500 MHz:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Straight Surface Mount Jack 50 Ohm Extended Body
RF Connector SMA Straight Surface Mount Jack 50 Ohm Extended Body
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over N
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS24M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REQUEST A QUOTE.
PH-YY10-N1 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.0m, 2x 3300-4200MHz, 65deg, Integrated RET
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2411 x 520 x 180 mm 94.9 x 20.5 x 7.1 in Depth with Z-Brackets 227 mm 8.9 in Weight without Mounting Brackets: MET 31.0 kg 68.3 lbs Weight without Mounting Brackets: RET 31.3 kg 69.0 lbs
Level Plus L - temposonics.com
Cary, North Carolina, 27513, USA Service client Tél. : +1-800-633-7609 Fax : +1-800-498-4442 E-mail : [email protected] Support technique et applications Support technique d'urgence 24 h/24 Tél. : +1-800-633-7609 E-mail : [email protected] Allemagne Services généraux Tél. : +49-2351-9587-0 Fax : +49-2351-56491 E-mail : info.us ...
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
Model HT356A33 | PCB Piezotronics
2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: 0.3 to 1.0 sec: 0.3 to 1.0 sec: Settling Time (within 10% of bias) ... 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories.
Model HT378B02 | PCB Piezotronics
Dynamic Range: 138.5 dB re 20 µPa; Specification Notes [1] Typical. [2] TEDS Capable Digital Communication, compliant with IEEE 1451.4 [3] re 250 Hz [1] Typical. [3] re 250 Hz [4] Limited to 120°C if ICP current > 4 mA [5] Prepolarized [1] Typical. [6] Venting through Preamp.
MASTER KEYWAY A3 -- UPDATE DRAWING Jan-24-2018 Nick Tommy - Amphenol Sine
C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
BRUKSANVISNING INS9800 Rev A OKT 2021 - Protimeter
c) Trykk for å velge fra menyen. 2. UP / Trinnvis : a) Naviger gjennom menyen. b) Øk tallet i konfigurasjonen. 3. NED / Reduksjon : a) Naviger ned gjennom menyen. b) Redusere tallet i konfigurasjonen. 4. Ref/ Riktig/ Registrer/ Hold : a. Trykk for å holde inne og slippe avlesningen mens du er i måling. b. Trykk for å registrere verdi
RF Connectors for Non-Magnetic Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.